Sterilizing Grade Pharmaceutical Liquid Filters for Mycoplasma Removal - PROPOR MR | #ZEMRE-610TH-PN3


LOADING IMAGES
ZEMRE-610TH-PN3

Sterilizing Grade Pharmaceutical Liquid Filters for Mycoplasma Removal - PROPOR MR | #ZEMRE-610TH-PN3

Incorporating a highly retentive 0.1 micron PES membrane, PROPOR MR filters provide fast and effective removal of mycoplasma from cell culture media.


Technical Specifications

  • Product Style: DEMICAP Capsule
  • Length: 4.4" (113 mm)
  • Micron Rating: 0.10 μm
  • End Cap Configuration: n/a
  • Inlet Connection Size: 1" Tri-Clamp
  • Outlet Connection Size: 1/2" Hosebarb
  • Grade: Non-Sterile
  • Configuration: n/a
  • Seal Material: n/a
  • Options: n/a
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Mycoplasma Removal, Sterile Filtration
  • Technology: Filtration
  • Product Type: Liquid Filter Element
  • Product Series: PROPOR MR
  • Filter Construction: Pleated
  • Filter Material: Polyethersulfone (PES)
  • For Fluid Type: Cell Culture Media
  • Materials of Construction: Filtration Membrane: Polyethersulphone
    Prefilter Membrane: Polyethersulphone
    Upstream Support: Polyester
    Downstream Support: Polyester
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps: Nylon
    Capsule Body: Nylon
    Capsules Vent Seals: Silicone
    Filling Bell: Polycarbonate

    Syringe Filters:
    Body: Polypropylene
  • Operating Temperature: up to 40 °C : DEMICAP Capsules, up to 104 °F : DEMICAP Capsules
  • Specifications Met: Fully validated to ASTM F838-05 liquid bacterial challenge, FDA 21 CFR Part 177, USP Plastics Class VI - 121°C
Safety Warning

Item Information

PROPOR MR filters have been designed to remove mycoplasma without compromising on flow rates for quick processing of cell culture media and reduced risk of contamination.

Incorporating a highly retentive 0.1 micron rated PES membrane, PROPOR MR is validated against the industry standard Brevundamonas diminuta as well as Acholeplasma laidlawii, a common mycoplasma species found in contaminated cell cultures

An asymmetric integral membrane prefilter layer provides PROPOR MR with the optimal membrande confugration for maximum capacity and flow rate. Quick processing times minimize the risk of contamination while still offering maximum protection from mycoplasma.

Features and Benefits

• Typical LRV of >10 for Acholeplasma laidlawii for effective mycoplasma control

• High flow rates for fastest removal of mycoplasma available

• Integral prefilter layer can condense filter trains to deliver greater process economy

• Fully validated and integrity testable filters for assurance of sterility

• Low filter extractable levels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945