Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Ultra high purity, organic free, air for GC combustion detectors that will Increase resolution and detection limits of analysis. Flow rates range from 1 l/min to 30 l/min.
| Communities, Blogs & Industry Links |
|---|
| Support Library - Analytical Gas Knowledge and Resource Centre |
| Products | Flow Rate | Input Voltage | Port Connection |
|---|---|---|---|
| UHP-10ZA-S-E | 1.0 l/min | 207 - 253 V, 50/60Hz | Inlet / Outlet: ⅛" |
| UHP-10ZA-S-W | 1.0 l/min | 103 -126 V, 60Hz | Inlet / Outlet: ⅛" |
| UHP-35ZA-S-E | 3.5 l/min | 207 - 253 V, 50/60Hz | Inlet / Outlet: ⅛" |
| UHP-35ZA-S-W | 3.5 l/min | 103 -126 V, 60Hz | Inlet / Outlet: ⅛" |
| UHP-50ZA-S-E | 5.0 l/min | 207 - 253 V, 50/60Hz | Inlet / Outlet: ¼" |
| UHP-50ZA-S-W | 5.0 l/min | 103 -126 V, 60Hz | Inlet / Outlet: ¼" |
| UHP-75ZA-S-E | 7.5 l/min | 207 - 253 V, 50/60Hz | Inlet / Outlet: ¼" |
| UHP-75ZA-S-W | 7.5 l/min | 103 -126 V, 60Hz | Inlet / Outlet: ¼" |
| UHP-300ZA-S-E | 30 l/min | 207 - 253 V, 50/60Hz | Inlet / Outlet: ¼" |
| UHP-300ZA-S-W | 30 l/min | 103 -126 V, 60Hz | Inlet / Outlet: ¼" |