Parker Tube Fitting, Buttweld Connector - A-LOK Series | #ZHLW2 10-1/4-SS


LOADING IMAGES
ZHLW2 10-1/4-SS
Click to View CAD Model

Parker Tube Fitting, Buttweld Connector - A-LOK Series | #ZHLW2 10-1/4-SS

316 Stainless Steel Parker Tube Fitting to Automatic Tube Butt Weld Connector, 10 MM OD to 1/4 Buttweld Pipe


Technical Specifications

  • Pipe Outside Diameter: 1/4"
  • Tube Outside Diameter: 10 mm (O.D.)
  • Materials of Construction: Stainless Steel AISI 316
  • Brand: A-LOK
  • Product Type: Compression Fittings
  • Configuration: Tube to Welded System
  • Product Style: Buttweld Connector
  • Shape: Straight
  • Maximum Operating Pressure: 470 bar
  • Minimum Operating Temperature: -255 °C
  • Maximum Operating Temperature: 649 °C
  • For Fluid Type: Liquid, Gases
  • Length: 40.9 mm
  • Technology: Process Control
  • Application: Instrumentation, Offshore Control Panels, Sensing Lines
  • Industry: Instrumentation, Offshore Control Panels, Sensing Lines
  • Division: Instrumentation Products Division
Safety Warning

Item Information

Parker Tube Fitting to Automatic Tube Butt Weld Connector for small bore instrumentation applications. Available in a range of corrosion resistant alloys.

Industries:
• Chemical
• Petrochemical
• Power
• Oil and Gas

Features/Benefits:
• Buttweld end conforms to Schedule 80 unless noted

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516