Counterbalance Valve - Series ZNS | Product Series

Filter by

    No filters selected

Port Connection

Pressure Control Range

Function

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Counterbalance Valve - Series ZNS Counterbalance Valve - Series ZNS Counterbalance Valve - Series ZNS

Counterbalance Valve - Series ZNS

The proven counterbalance valve series ZNS in size NG06 (CETOP 03) and NG10 (CETOP 05) enables a reliable operation by controlling the actuator movement at overrunning loads.

Technical Specifications

  • Adjustment Mechanism: Hexagon screw with lock nut
  • Mounting Type: Sandwich plate
  • Operation Type: Pilot
  • Product Series: Counterbalance valve
  • Maximum Operating Pressure: 315, 350 bar
  • Flow Rate: 60, 120 L/min
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 L/min
  • Minimum Operating Temperature: -20 L/min
  • Seal Material: NBR, FPM
  • Configuration: N/A
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Function: Load holding
  • Body Material: Steel
  • Pressure Control Range: N/A
  • Maximum Pressure Setting: 70 to 175 bar, 140 to 350 bar
  • Actuation Type: Oil Pilot
Safety Warning

Full Product Description

Parker counterbalance valves series ZNS in sandwich design control the actuator movement at overrunning loads via a leak-free poppet valve. Thereby they enable a reliable operation and a linear lowering speed of the cylinder.

The return flow from the actuator is piloted and controlled by the inlet flow to the actuator, ensuring a cavitation-free lowering of the load. The counter balance valve operates as a pressure relief valve. The setting pressure is lowered by the pressure in the inlet line.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• Controlled movement loads - prevents cavitation
• Load holding via leak-free poppet valve - ensures reliable operation
• Short delivery time - no warehousing necessary
• Available in two sizes:
    - ZNS*01 – NG06 (CETOP 03)
    - ZNS*02 – NG10 (CETOP 05)
• Secondary relief protection for the actuator

Applications:
• Suitable for general hydraulic applications
• Machine tools

Please note:
To ensure safe load holding the setting pressure should be approximately 30 % higher than the max. load pressure.

Related Documents

×
Products Port Connection Pressure Control Range Function Seal Material
ZNSAB02-5S0D5 NG10 / CETOP 05 140 - 350 bar Pressure control in A and B FPM
ZNSB01-2S0D5 NG06 / CETOP 03 70 - 175 bar Pressure control in B FPM
ZNSB02-2S0D5 NG10 / CETOP 05 70 - 175 bar Pressure control in B FPM
098-91126-0 NG06 / CETOP 03 70 - 175 bar Pressure control in A NBR
098-91126-5 NG06 / CETOP 03 70 - 175 bar Pressure control in A FPM
098-91127-0 NG06 / CETOP 03 140 - 350 bar Pressure control in A NBR
098-91128-0 NG06 / CETOP 03 70 - 175 bar Pressure control in B NBR
098-91129-0 NG06 / CETOP 03 140 - 350 bar Pressure control in B NBR
098-91130-0 NG06 / CETOP 03 70 - 175 bar Pressure control in A and B NBR
098-91131-0 NG06 / CETOP 03 140 - 350 bar Pressure control in A and B NBR
098-91132-0 NG10 / CETOP 05 70 - 175 bar Pressure control in A NBR
098-91132-5 NG10 / CETOP 05 70 - 175 bar Pressure control in A FPM
098-91133-0 NG10 / CETOP 05 140 - 350 bar Pressure control in A NBR
098-91134-0 NG10 / CETOP 05 70 - 175 bar Pressure control in B NBR
098-91135-0 NG10 / CETOP 05 140 - 350 bar Pressure control in B NBR
098-91136-0 NG10 / CETOP 05 70 - 175 bar Pressure control in A and B NBR
098-91137-0 NG10 / CETOP 05 140 - 350 bar Pressure control in A and B NBR
098-91267-0 NG06 / CETOP 03 70 - 175 bar Pressure control in A and B FPM
098-91280-0 NG06 / CETOP 03 140 - 350 bar Pressure control in A and B FPM
098-91389-0 NG10 / CETOP 05 70 - 175 bar Pressure control in A and B FPM

687PDC
687478