ZoomLock PUSH - Optimized | Product Series

Filter by

    No filters selected

Fitting Type

Connection Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ZoomLock PUSH - Optimized

ZoomLock PUSH - Optimized

ZoomLock PUSH - Optimized are new tool-free refrigerant fittings optimized to provide a faster, cleaner, safer connection using a braze-free, flame-free, refrigerant piping solution for HVAC/R systems.

Technical Specifications

  • Refrigerant Type: R-134A, R-410A
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 870 psi, 60 bar
  • Minimum Burst Pressure: 4355 psi, 300 bar
  • Vacuum Pressure Rating: 200 Microns
  • External Leak Rate: < 0.1 ounce of Helium per year at Operating Pressure Range
  • Vibration Resistance: Conforms to UL109
  • Body Material: Brass
  • O-Ring Material: HNBR
Safety Warning

Full Product Description

Parker ZoomLock PUSH is a tool-free design that allows the contractor to successfully make leak-free connections without the use of a brazing torch or other tools. ZoomLock Push reduces installation costs, is more repeatable than brazing, improves system cleanliness, and creates secure leak-free tube connections without requiring press tools for installation. These fittings are optimized for R-410A applications.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
Features and Benefits:
• Less equipment and no gas needed
• Safer conditions, no fire hazards
• No hot work permits required
• More environmentally friendly
• No solder related quality issues
• More flexible access to job sites
• No need to nitrogen purge
Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers, VRF, VRV
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Pipe sizes range from 1/4” to 7/8”
• Transportation

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×
Products Fitting Type Connection Size
777109 SAE Flare Adapter 5/8"
777115 90 Degree Elbow 7/8"
777114 90 Degree Elbow 3/4"
777113 90 Degree Elbow 5/8"
777112 90 Degree Elbow 1/2"
777111 90 Degree Elbow 3/8"
777110 90 Degree Elbow 1/4"
777108 SAE Flare Adapter 1/2"
777103 Coupling 5/8"
777106 SAE Flare Adapter 1/4"
777105 Coupling 7/8"
777104 Coupling 3/4"
777102 Coupling 1/2"
777101 Coupling 3/8"
777100 Coupling 1/4"
777107 SAE Flare Adapter 3/8"
777156 Coupling 1-1/8"
777158 90 Degree Elbow 1-1/8"
777091
777180

687PDC
840599