Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's throttle check valves series ZRD in sandwich design feature maximum flow rates up to 160l/min and enable an easy configuration of stack systems.
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Products | Port Connection | Seal Material | Function |
|---|---|---|---|
| ZRDAA02S0D5 | NG10 / CETOP 05 | FPM | Meter-out control in A |
| ZRDAZ02S0D5 | NG10 / CETOP 05 | FPM | Meter-in control in A |
| ZRDBA02S0D5 | NG10 / CETOP 05 | FPM | Meter-out contol in B |
| ZRDBZ02S0D5 | NG10 / CETOP 05 | FPM | Meter-in control in B |
| 098-91007-0 | NG06 / CETOP 03 | FPM | Meter-out control in A and B |
| 098-91012-0 | NG06 / CETOP 03 | NBR | Meter-out control in A |
| 098-91013-0 | NG06 / CETOP 03 | NBR | Meter-out contol in B |
| 098-91014-0 | NG06 / CETOP 03 | NBR | Meter-out control in A and B |
| 098-91015-0 | NG10 / CETOP 05 | NBR | Meter-out control in A |
| 098-91016-0 | NG10 / CETOP 05 | NBR | Meter-out contol in B |
| 098-91017-0 | NG10 / CETOP 05 | NBR | Meter-out control in A and B |
| 098-91056-0 | NG06 / CETOP 03 | NBR | Meter-in control in A |
| 098-91057-0 | NG06 / CETOP 03 | NBR | Meter-in control in B |
| 098-91058-0 | NG06 / CETOP 03 | NBR | Meter-in control in A and B |
| 098-91059-0 | NG10 / CETOP 05 | NBR | Meter-in control in A |
| 098-91060-0 | NG10 / CETOP 05 | NBR | Meter-in control in B |
| 098-91061-0 | NG10 / CETOP 05 | NBR | Meter-in control in A and B |
| 098-91069-0 | NG10 / CETOP 05 | FPM | Meter-out control in A and B |
| 098-91122-0 | NG06 / CETOP 03 | FPM | Meter-in control in A and B |
| 098-91187-0 | NG06 / CETOP 03 | FPM | Meter-out control in A |
| 098-91221-0 | NG06 / CETOP 03 | FPM | Meter-in control in A |
| 098-91479-0 | NG06 / CETOP 03 | FPM | Meter-in control in B |
| 098-91480-0 | NG06 / CETOP 03 | FPM | Meter-out contol in B |
| 098-91482-0 | NG10 / CETOP 05 | FPM | Meter-in control in A and B |