Multi-port Gauge Valves, Needle pattern – H series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño de la conexión de entrada

Opciones

Opciones adicionales

Tipo de conexión del puerto de entrada

Tamaño de la conexión de salida

Tipo de conexión del puerto de salida

Material del cuerpo

Presión de trabajo

Material de embalaje

Opción de montaje

Cumple con los certificados

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Multi-port Gauge Valves, Needle pattern – H series Multi-port Gauge Valves, Needle pattern – H series Multi-port Gauge Valves, Needle pattern – H series

Multi-port Gauge Valves, Needle pattern – H series

Parker's bar stock multi-port gauge valves with two side ports designed for safe isolation and control of flow to pressure measuring devices and venting or draining of trapped process media. Available in pressure ratings up to 6,000 psi and 10,000 psi.

Especificaciones técnicas

  • Tamaño de la conexión: 1/2|3/4 inch (Inlet), 1/2 inch (Outlet)
  • Material de embalaje: PTFE|Graphite
  • Tipo de conexión: NPT Male|NPT Female|MaleNPT Male - 75 MM (2.95 Inch) Extension (Inlet), NPT Female x 3|NPT Female x 2 and BSPP Swivel gauge adaptor|NPT Female x 2 and NPT Male (Outlet)
  • Temperatura de funcionamiento: 6000 PSI / 414 BAR|10000 PSI / 689 BAR, PTFE packing: From -54°C to +260°C, From -65°F to +500°F
    Graphite packing: From -54°C to +538°C, From -65°F to +1000°F
  • Material del asiento: Metal to Metal; Soft Seat PEEK
  • Opciones adicionales: Contact Parker for other options.
  • Coeficiente del caudal: 0.35
  • Tamaño del orificio: 4 mm
  • Para tipo de fluido: General Gaseous and Liquid Media
  • Tipo de productos: Gauge Valve
Safety Warning

Descripción completa del producto

Parker’s multi-port gauge valves are needle type valves designed for safe isolation and control of flow to pressure measuring devices, typically a gauge, switch or transmitter. The venting or draining of trapped process media between the valve and device is also enabled, as well as the possibility of installation of two devices.

Parker's multi-port gauge valves are available with a wide array of connection types and sizes. For the ultimate in safety, reliability, speed, and ease of installation all valves can be specified with integral tube connections utilising Parker A-LOK® (Two Ferrule) or CPITM (Single Ferrule) compression fitting technologies. This will also ultimately reduce overall user costs. As standard, multi-port gauge valves are offered with the traditional external thread and nut or inverted (internal thread) design to inlet and outlet connections. They can also be supplied with integral swivel gauge adaptor to the outlet through a socket weld, generally conforming to ANSI B16.11.
The valves have two side ports for the optional fitting of a captive bleed/vent valve and a blank plug or installation of two devices.

When a tube connection is required, Parker’s unique PTFree connectTM option to the side port is recommended. This system enables users to assemble tube lines without the need for PTFE tape or liquid sealant.

Features/Benefits:
• Self-centering non-rotating stem tip for bubble-tight shut-off
• Secure anti-vibration gland lock nut
• Anti-blowout low torque back seating stem
• Gland thrust bush for uniform packing compression and tight sealing
• Ergonomic T-bar handle with positive retention
• Dual purpose dust cap provides functional identification
• Externally adjustable gland
• Annealed sealing washer guarantees 100% sealing assurance
• Variety of end connections including integral compression fittings for reduced overall user's cost
• Wide range of corrosion resistant materials

Industries:
• Oil and Gas
• Chemical
• Petrochemical
• Power Generation
• Nuclear
• Transportation 

Applications:
• Pressure & Flow measurement
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment

Documentos relacionados

×
Productos Tamaño de la conexión de entrada Opciones Opciones adicionales Tipo de conexión del puerto de entrada Tamaño de la conexión de salida Tipo de conexión del puerto de salida Material del cuerpo Presión de trabajo Material de embalaje Opción de montaje Cumple con los certificados
HGV62512M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy 625 6000 PSI / 414 BAR PTFE N/A N/A
HGV6258M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy 625 6000 PSI / 414 BAR PTFE N/A N/A
HGV6258M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy 625 10000 PSI / 689 BAR PTFE N/A N/A
HGV6MO12M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGV6MO123 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGV6MO12M8F3BM 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGV6MO12M8F3BMNC 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGV6MO12M8F3NC 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGV6MO12M8F3PBV 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGV6MO12M8F3PBVBM 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGV6MO12M8F3PBVBMNC 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGV6MO12M8F3PBVNC 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGV6MO12M8FBM 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGV6MO12M8FBMNC 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGV6MO12M8FHP 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 10000 PSI / 689 BAR PTFE N/A N/A
HGV6MO12M8FNC 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGV6MO12M8FPBV 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGV6MO12M8FPBVBM 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGV6MO12M8FPBVBMNC 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGV6MO12M8FPBVNC 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGV6MO8M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGV6MO8M8F3 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGV6MO8M8F3BM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGV6MO8M8F3BMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGV6MO8M8F3NC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGV6MO8M8F3PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGV6MO8M8F3PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGV6MO8M8F3PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGV6MO8M8F3PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGV6MO8M8FBM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGV6MO8M8FBMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGV6MO8FF 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGV6MO8FF3 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGV6MO8FF3BM 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGV6MO8FF3BMNC 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGV6MO8FF3NC 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGV6MO8FF3PBV 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGV6MO8FF3PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGV6MO8FF3PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGV6MO8FF3PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGV6MO8FFBM 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGV6MO8FFBMNC 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGV6MO8FFHP 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 6MO 10000 PSI / 689 BAR PTFE N/A N/A
HGV6MO8FFNC 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGV6MO8FFPBV 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGV6MO8FFPBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGV6MO8FFPBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGV6MO8FFPBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGV6MO8M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 10000 PSI / 689 BAR PTFE N/A N/A
HGV6MO8MM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGV6MO8MM3 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGV6MO8MM3BM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGV6MO8MM3BMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGV6MO8MM3NC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGV6MO8MM3PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGV6MO8MM3PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGV6MO8MM3PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGV6MO8MM3PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGV6MO8MMBM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGV6MO8MMBMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGV6MO8MMHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 10000 PSI / 689 BAR PTFE N/A N/A
HGV6MO8MMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGV6MO8MMPBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGV6MO8MMPBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGV6MO8MMPBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGV6MO8MMPBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGV6MO8M8FNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGV6MO8M8FPBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGV6MO8M8FPBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGV6MO8M8FPBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGV6MO8M8FPBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGV82512M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy 825 6000 PSI / 414 BAR PTFE N/A N/A
HGV8258M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy 825 6000 PSI / 414 BAR PTFE N/A N/A
HGV8258M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy 825 10000 PSI / 689 BAR PTFE N/A N/A
HGVC12M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Carbon Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVC8M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Carbon Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVC8M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Carbon Steel 10000 PSI / 689 BAR PTFE N/A N/A
HGVD112M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Duplex 6000 PSI / 414 BAR PTFE N/A N/A
HGVD18M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Duplex 6000 PSI / 414 BAR PTFE N/A N/A
HGVD18M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Duplex 10000 PSI / 689 BAR PTFE N/A N/A
HGVD212M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Super Duplex 6000 PSI / 414 BAR PTFE N/A N/A
HGVD28M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Super Duplex 6000 PSI / 414 BAR PTFE N/A N/A
HGVD28M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Super Duplex 10000 PSI / 689 BAR PTFE N/A N/A
HGVHC12M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy C276 6000 PSI / 414 BAR PTFE N/A N/A
HGVHC8M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy C276 6000 PSI / 414 BAR PTFE N/A N/A
HGVHC8M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy C276 10000 PSI / 689 BAR PTFE N/A N/A
HGVM12M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy M400 5000 PSI / 345 BAR PTFE N/A N/A
HGVM8M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy M400 5000 PSI / 345 BAR PTFE N/A N/A
HGVM8M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Alloy M400 9000 PSI / 621 BAR PTFE N/A N/A
HGVS12M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS12M8F3 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS12M8F3BM 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVS12M8F3BMNC 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVS12M8F3NC 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS12M8F3PBV 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS12M8F3PBVBM 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVS12M8F3PBVBMNC 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVS12M8F3PBVNC 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS12M8FBM 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVS12M8FBMNC 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVS12M8FHP 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 10000 PSI / 689 BAR PTFE N/A N/A
HGVS12M8FNC 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS12M8FPBV 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS12M8FPBVBM 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVS12M8FPBVBMNC 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVS12M8FPBVNC 3/4 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8M8F3 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS8M8F3BM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVS8M8F3BMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVS8M8F3NC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS8M8F3PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS8M8F3PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVS8M8F3PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVS8M8F3PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS8M8FBM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVS8M8FBMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVS8FF 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8FF3 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS8FF3BM 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVS8FF3BMNC 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVS8FF3NC 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS8FF3PBV 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS8FF3PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVS8FF3PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVS8FF3PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS8FFBM 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVS8FFBMNC 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVS8FFHP 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 10000 PSI / 689 BAR PTFE N/A N/A
HGVS8FFNC 1/2 Inch N/A NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8FFPBV 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8FFPBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVS8FFPBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVS8FFPBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Female 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 10000 PSI / 689 BAR PTFE N/A N/A
HGVS8MM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8MM3 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS8MM3BM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVS8MM3BMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVS8MM3NC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS8MM3PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS8MM3PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVS8MM3PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVS8MM3PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS8MMBM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVS8MMBMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVS8MMHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 10000 PSI / 689 BAR PTFE N/A N/A
HGVS8MMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8MMPBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8MMPBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVS8MMPBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVS8MMPBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and NPT Male 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8FNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8FPBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8M8FPBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVS8M8FPBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVS8M8FPBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVT12M8F 3/4 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Titanium 6000 PSI / 414 BAR PTFE N/A N/A
HGVT8M8F 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Titanium 6000 PSI / 414 BAR PTFE N/A N/A
HGVT8M8FHP 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 3 Titanium 10000 PSI / 689 BAR PTFE N/A N/A
HGVWG6MO8M8R 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGVWG6MO8M8R3 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGVWG6MO8M8R3BM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVWG6MO8M8R3BMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVWG6MO8M8R3NC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGVWG6MO8M8R3PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGVWG6MO8M8R3PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVWG6MO8M8R3PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVWG6MO8M8R3PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGVWG6MO8M8RBM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVWG6MO8M8RBMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVWG6MO8M8RNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGVWG6MO8M8RPBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGVWG6MO8M8RPBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVWG6MO8M8RPBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVWG6MO8M8RPBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGVWGS8M8R 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVWGS8M8R3 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVWGS8M8R3BM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVWGS8M8R3BMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVWGS8M8R3NC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVWGS8M8R3PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVWGS8M8R3PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVWGS8M8R3PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVWGS8M8R3PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVWGS8M8RBM 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVWGS8M8RBMNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVWGS8M8RNC 1/2 Inch N/A NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVWGS8M8RPBV 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVWGS8M8RPBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVWGS8M8RPBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVWGS8M8RPBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male 1/2 Inch NPT Female x 2 and BSPP Swivel gauge adaptor 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVX6MO8 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGVX6MO83 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGVX6MO83BM 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVX6MO83BMNC 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVX6MO83NC 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGVX6MO83PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A N/A
HGVX6MO83PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVX6MO83PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVX6MO83PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR Graphite N/A NACE
HGVX6MO8BM 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVX6MO8BMNC 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVX6MO8HP 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 10000 PSI / 689 BAR PTFE N/A N/A
HGVX6MO8NC 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGVX6MO8PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A N/A
HGVX6MO8PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVX6MO8PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVX6MO8PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 6MO 6000 PSI / 414 BAR PTFE N/A NACE
HGVXS8 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVXS83 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVXS83BM 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVXS83BMNC 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVXS83NC 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVXS83PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVXS83PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount N/A
HGVXS83PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite Base Mount NACE
HGVXS83PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVXS8BM 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVXS8BMNC 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVXS8HP 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 10000 PSI / 689 BAR PTFE N/A N/A
HGVXS8NC 1/2 Inch N/A NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVXS8PBV 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVXS8PBVBM 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount N/A
HGVXS8PBVBMNC 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE Base Mount NACE
HGVXS8PBVNC 1/2 Inch Blank Plug and Bleed Plug NPT Male - 75 MM (2.95 Inch) Extension 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8F3BV 1/2 Inch Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS8M8F3BVNC 1/2 Inch Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS8M8F3P 1/2 Inch Blank Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A N/A
HGVS8M8F3PNC 1/2 Inch Blank Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR Graphite N/A NACE
HGVS8M8FBV 1/2 Inch Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8M8FBVNC 1/2 Inch Bleed Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8FP 1/2 Inch Blank Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8M8FPK 1/2 Inch - PEEK Soft Tip NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8M8FPKBV 1/2 Inch Bleed Plug PEEK Soft Tip NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8M8FPKBVNC 1/2 Inch Bleed Plug PEEK Soft Tip NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8FPKNC 1/2 Inch Blank Plug PEEK Soft Tip NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8FPKP 1/2 Inch Blank Plug PEEK Soft Tip NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8M8FPKPBV 1/2 Inch Blank Plug and Bleed Plug PEEK Soft Tip NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A N/A
HGVS8M8FPKPBVNC 1/2 Inch Blank Plug and Bleed Plug PEEK Soft Tip NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8FPKPNC 1/2 Inch Blank Plug PEEK Soft Tip NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE
HGVS8M8FPNC 1/2 Inch Blank Plug NPT Male 1/2 Inch NPT Female x 3 316 Stainless Steel 6000 PSI / 414 BAR PTFE N/A NACE

687PDC
687516