HEHS5 - 2, 3 and 5 Valve instrument manifolds, needle pattern, direct mount - H Series | Parker NA

2, 3 and 5 Valve instrument manifolds, needle pattern, direct mount - H Series | #HEHS5

HEHS5

2, 3 and 5 Valve instrument manifolds, needle pattern, direct mount - H Series | #HEHS5

Compact and lightweight multiple block instrument manifold valves for direct installation to pressure or differential pressure (flow) measurement devices. DIN/IEC 61518 compliant. Pressure ratings up to 6,000 psi (414 bar).


Especificaciones técnicas

  • Configuración: Double Isolate and Equalise with Vents
  • Material del cuerpo: 316 Stainless Steel
  • Cumple con los certificados: N/A
  • Conexión de entrada: DIN IEC
  • Número de válvulas: 5
  • Opciones: N/A
  • Material del asiento: Metal to Metal
  • Material de embalaje: PTFE
  • Conexión de salida: DIN IEC B Flange
  • Tamaño de la ventilación: 1/4 Inch NPT Female
  • Tipo de cuerpo: Extruded H-Section
  • Material del perno: Carbon Steel
  • Especificación: N/A
  • Presión de trabajo: 6000 PSI / 414 BAR
  • Temperatura de funcionamiento: PTFE packing: From -54°C to +260°C, From -65°F to +500°F
    Graphite packing: From -54°C to +538°C, From -65°F to +1000°F
  • Para tipo de fluido: General Gaseous and Liquid Media
  • Opción de montaje: Carbon Steel brackets and bolts, Stainless Steel brackets and bolts
  • Opciones adicionales: Contact Parker for the following options:
    Material Options: Alloy M400, Duplex, Super Duplex, Alloy C276, Titanium, Alloy 625, Alloy 825, Carbon Steel
    Inlet Connection options: BSPP, BSPT, Socket Weld, Inverted and PFree connect
    Seat options: Regulating/Metering Tip, Stellite Tip, PCTFE Soft Tip, PEEK Soft Tip
    Operator options: Anti-tamper, Handwheel, T bar locking,
    Other Options: Oxygen clean, Assembly and Test of Free Issue Instrument
Safety Warning

Información del artículo

Parker's instrumentation manifolds designed typically for direct installation to pressure or differential pressure (flow) measurement devices in a host of critical applications, being fully in conformance to DIN/IEC 61518. The prime purpose is to assist the operation, maintenance, calibration and service of those devices, with functionality including block & bleed, double block & bleed, isolate & calibrate, isolate & vent/drain/bleed, isolate and equalise.

Parker's direct mount instrument manifolds are available in 2, 3 and 5-valve configurations in pressure ratings up to 6,000 psi (414 bar) and in a wide range of materials. Extruded H section or T section are only available in stainless steel.

As standard, Parker manifolds have inlet and outlet interface connections in full accordance with DIN/IEC 61518. For the Manifold to Transmitter interface, the type B connection is standard, type A is optionally available. Parker's manifolds are available with a wide array of connection types and sizes. For the ultimate in safety, reliability, speed, and ease of installation all manifolds can be specified with integral tube connections utilising Parker A-LOK® (Two Ferrule) or CPITM (Single Ferrule) compression fitting technologies. This will also ultimately reduce overall user costs. As standard, these direct mount manifolds are offered with Parker's unique PTFree connectTM style solutions to inlet connections and other ports (such as vent). The PTFree connect™ system enables users to assemble tube lines to any of the manifold ports without the need for PTFE tape or liquid sealant. Manifolds can also be supplied with male connectors using the same thread form as the PTFree connect™. They are provided factory fitted, pin locked and tested.

Industries:
• Oil and Gas
• Chemical
• Petrochemical
• Power Generation
• Nuclear
• Transportation

Features/Benefits:
• Metal-to-metal seats to ensure 100% bubble-tight shut-off
• Secure anti-vibration gland lock nut
• Bonnet locking pin
• Anti-blowout low torque back seating stem
• Gland thrust bush for uniform packing compression and tight sealing
• Ergonomic T-bar handles with positive retention
• Functional colour coded dust caps for identification
• Externally adjustable gland
• Annealed sealing washers guarantee 100% sealing assurance
• Variety of end connections including integral compression fittings for reduced overall user costs
• Long and short pattern designs available
• Wide range of corrosion resistant materials
• Bodies and bonnets fully traceable to original material source
• Certification according to BS EN 10204 3.1 for material and pressure test is available
• A line diagram describing flow paths on the body of all manifolds

 

Applications:
• Pressure, Flow and Level measurement
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment 

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
HEHS5 PDF STP

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516