Ultra-high pressure water jetting Hose Series - 2740D - Europe | #2740D-025V16


LOADING IMAGES
2740D-025V16

Ultra-high pressure water jetting Hose Series - 2740D - Europe | #2740D-025V16 OBSOLETE

This product is no longer available – please contact us for further assistance.


Especificaciones técnicas

  • Material de la cubierta: PUR Sea Water Resistant
  • Color: Yellow
  • Presión máxima de trabajo (Mpa): 300
  • Marca: Parker
  • Medio: Water
  • Cumplimiento con especificaciones: DIN 1829-13
  • Conector compatible: 2X Series
  • Diámetro interior: 5/32 inch, 3.9 mm
  • Material del refuerzo de la manguera: 6 Spirals of Maximum Tensile Steel Wire
  • Diámetro exterior: 0.472 inch, 12 mm
  • División: Polymer Hose Division Europe
  • Industria: General Industrial, Marine
  • Aplicación: Compression Forming (Hydroforming), Water Jet Cutting, Hydrodemolition
  • Tecnología: Fluid & Gas Handling
  • Tipo de productos: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Presión de trabajo máxima: 43500 psi, 300 MPa, 3000 bar
  • Radio de curvatura mínimo: 120 mm, 4.724 inch
  • Factor de diseño: >2:1
  • Temperatura máxima de funcionamiento: 158 °F, 70 °C
  • Temperatura mínima de funcionamiento: 14 °F, -10 °C
  • Material de la cubierta: Polyurethane
  • Material del tubo interno de la manguera: Polyoxymethylene (POM)
  • Peso: 0.40 kg/m, 0.27 lb/ft
Safety Warning

Información del artículo

Parker Polyflex 2740D High Pressure Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.


Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Fully compatible with Polyflex Lok hereby massive time savings during assembly and improved operator safety
• Design factor >2:1

Applications:
• Water jet cutting with water only or with abrasive additives
• Compression forming (hydroforming)
• Hydrodemolition and removal of accumulated dirt and materials
• For working pressure up to 300 MPa (43.500 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: DN4: Polyurethane, DN5-12: Polyamide
• Colour: DN4: yellow, DN5-8: red, DN12: black
• Temperature range: -10°C up to +70°C

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Teléfono

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687513