Ultra-high pressure Hose Series - 2749D | #2749D-05V34


LOADING IMAGES
2749D-05V34

Ultra-high pressure Hose Series - 2749D | #2749D-05V34 OBSOLETE

This product is no longer available – please contact us for further assistance.


Especificaciones técnicas

  • D.I. de la manguera (mm): 7.8
  • Marca: Parker
  • Medio: Water
  • Cumplimiento con especificaciones: DIN 1829-6
  • Conector compatible: 2X Series
  • Diámetro interior: 5/16 inch, 8 mm
  • Aplicación: Construction Equipment, Water Jet Cutting, Hydrodemolition, Industrial Cleaning
  • Material del refuerzo de la manguera: 6 Spirals of Maximum Tensile Steel Wire
  • Diámetro interior de manguera nominal: 8 mm, 5 to 8 mm
  • Diámetro exterior: 0.681 inch, 17.3 mm
  • División: Polymer Hose Division Europe
  • Industria: General Industrial, Marine
  • Tecnología: Fluid & Gas Handling
  • Tipo de productos: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Presión de trabajo máxima: 43645 psi, 301 MPa, 3010 bar
  • Radio de curvatura mínimo: 230 mm, 9.055 inch
  • Factor de diseño: >2:1
  • Temperatura máxima de funcionamiento: 158 °F, 70 °C
  • Temperatura mínima de funcionamiento: 14 °F, -10 °C
  • Material de la cubierta: Polyamide (PA)
  • Material del tubo interno de la manguera: Polyoxymethylene (POM)
  • Peso: 0.83 kg/m, 0.56 lb/ft
Safety Warning

Información del artículo

Parker Polyflex High Pressure 2749D Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Construction and shipbuilding industry (for very high pressure lances with > 300 MPa)
• Industrial cleaning
• Hydrodemolition and removal of accumulated dirt and materials
• For working pressure up to 380 MPa (43.645 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: red
• Temperature range: -10°C up to +70°C

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Teléfono

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687513