026-46326-5 - 2-Way Variable Flow Control Valve - Series 2F1C | Parker NA

2-Way Variable Flow Control Valve - Series 2F1C | #026-46326-5

Click to View CAD Model

2-Way Variable Flow Control Valve - Series 2F1C | #026-46326-5

2F1C 02 01 B5 C


Especificaciones técnicas

  • Comprobación inversa: Check
  • Conexión del puerto: NG10 (3/8")
  • Material de la junta: FPM
  • Mecanismo de ajuste: Knob with Lock
  • Tipo de operación: Manual
  • Tipo de montaje: Sub-base
  • Serie del producto: Flow Valve
  • Peso: 6 kg
  • Tipo de accionamiento: Manual Flow Rate Adjustment
  • Material del cuerpo: Cast Iron
  • Configuración: n/a
  • Tamaño de la conexión: n/a
  • Tipo de conexión: n/a
  • Índice de caudal máximo: 50 L/min
  • Función: Flow Control for A to B B to A free flow through check valve
  • Presión de trabajo máxima: 280 bar
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -20 °C
  • Caudal: n/a
Safety Warning

Información del artículo

Parker's proven 2-way flow control valves series 2F1C in size NG10 and NG16 feature a constant, pressure, temperature and viscosity compensated flow from port A to port B. Due to their sophisticated design, they enable a linear cylinder movement by suppressing starting jumps. The counter direction is blocked (standard) or can be open via an integral reverse flow check valve (optional).

Markets:
• Industrial

Features/Benefits:
• Excellent fine adjustment - precise pressure control
• Adjustable response time - for optimum adaption to the application
• Flexible, versatile mounting in any orientation - makes installation easy
• Subplate mounting according to ISO 6263 - for quick integration
• Short delivery time -no warehousing necessary
• Closed in neutral position
• Optional reverse flow check valve
• 2 sizes, NG10 (3/8“), NG16 (3/4“)

Applications:
Suitable for general hydraulic applications

Function:
The compensator spool is located in front of the metering spool. The metering spool is closed in the neutral position to avoid unintended initial actuator  motion. The oil flow to open the metering spool has to pass a needle valve. The needle valve can be adjusted from the front panel to set the response time of the 2F1C. The metering spool is adjusted by the main control knob.

The key lock has three positions:
Lock: Adjustment is locked
Adjust: Full adjustment is permitted
Trim: Fine adjustment of ±5 % is possible

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Teléfono

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687478