404LXR Slotless Linear Motor Driven, Dual Square Rail Guided Linear Positioners | Parker NA

404LXR Slotless Linear Motor Driven, Dual Square Rail Guided Linear Positioners | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

404LXR Slotless Linear Motor Driven, Dual Square Rail Guided Linear Positioners

404LXR Slotless Linear Motor Driven, Dual Square Rail Guided Linear Positioners OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificaciones técnicas

  • Serie del producto: LXR
  • Anchura del perfil: 98 mm
  • Tipo de eje de accionamiento: Linear Motor
  • Paso del tornillo: Slotless Servo Motor
  • Tipo de rodamiento: Dual Square Rail
  • Longitud de carrera máxima: 1000 mm, 39.37 inch
  • Velocidad operativa máxima: 3 m/sec, 118.11 inch/sec
  • Aceleración máxima: 49 m/sec2, 1930 inch/sec2
  • Repetibilidad bidireccional: 1 micron, 0.0393 thou
  • Ciclo de trabajo: 100 %
  • Capacidad de carga: 441 N, 99 lb
  • Capacidad de carga invertida: 441 N, 99 lb
  • Capacidad de carga axial: 50 N, 11 lbs
  • Par de giro máximo: -
  • Protección adicional incluida: Steel Strip Cover
  • Cumplimiento con especificaciones: Cleanroom
  • Tipo de retroalimentación: Linear Encoder
Safety Warning

Descripción completa del producto

The 400LXR series of precision linear motor positioners are recognized globally for consistent performance, high quality, and high strength- yet sleek design, and unparalleled versatility. The 404LXR achieves optimum performance by combining a slotless linear motor, high performance bearings and linear feedback. This combination produces a positioner that delivers fast response, high acceleration, and smooth translation. These features are all built atop an extruded aluminum base, which is precision machined to ensure excellent straightness and flatness. The 400LXR is available in 3 different stroke scalable frame sizes to carry a wide variety of payloads, or to build multi-axis systems configurations upon. The 400L XR has also been designed to accommodate a number of standard enhancements ranging from an integrated cable management, clean room preparation, dowel pinning and standard multi-axis brackets.
As a result the 400LXR has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics. Given the 400LXR's robust construction and sealed design it has also been applied to industrial automation applications in packaging, machine tool, and automotive.

404LXR, slotless linear motor driven, square rail guided, high precision linear positioner; high value standard features and accessories:
• Frame width of 98 mm
• Fifteen standard strokes available from 50 to 1000 mm
• Positional repeatability of +/- 1.0 micron
• Optical encoder resolutions of 5.0, 1.0, 0.5,  and 0.1 micron as well as a Sine output
• Maximum velocity of 3000 mm/sec
• Integrated 8 pole linear motor, home/limit sensor and feedback
• Maximum payload of 440 N
• Maximum thrust of 180 N
• Pre-configured cable options
• IP30 rating
• Standard multi-axis systems
• Convenient tapped hole mounting
• Laser test data with slope correction values with each precision grade stage

Documentos relacionados

×

687PDC
A87859