600 Series Stat-O-Seal® | #600-3130-1/2


LOADING IMAGES
600-3130-1/2

600 Series Stat-O-Seal® | #600-3130-1/2

Parker's Stat-O-Seal® fastener seal designs feature an elastomeric sealing element molded in place within a metal retainer (washer). Stat-O-Seal fasteners are intended to seal immediately under the head of a bolt and conform NAS1523.


Especificaciones técnicas

  • Temperatura máxima de servicio (F): 400
  • Material del retentor: 302/304 Stainless Steel, SAE AMS 5513
  • Opción de revestimiento: Passivate Per AMS 2700
  • Temperatura mínima de servicio (F): -20
  • Tamaño: -0.5
  • Diámetro interior (Pulgadas): 0.490
  • Material - Juntas: VM720-75 Fluorocarbon
  • Tipo de aplicación térmica: High
  • Cumplimiento con especificaciones: MIL/Aero, SAE AMS 7276
  • Diámetro exterior: 0.88 inch
  • Opciones de material de polímero: Fluorocarbon Rubber (FKM, FPM)
Safety Warning

Información del artículo

The Stat-O-Seal® fastener is designed with a pre-calculated interference factor built into the teardrop shaped elastomeric seal. The cross-section free height of the rubber is greater than the metal retainer, providing the proper compression without squeezing the seal beyond its elastic limit.

Stat-O-Seal fasteners are one-piece, molded-in-place seals with the rubber sealing element mechanically and/or chemically bonded to the metal retainer. Parker’s “Splined and Coined” mechanical bonding feature is used on many
600, NAS1523 and 610 series sizes. This feature ensures a positive attachment of the rubber to the retainer, eliminating missing or loose seal elements associated with bonded seals. Stat-O-Seal fasteners are designed to seal beneath the head of the fastener for both internal and external pressure and vacuum systems.

Stat-O-Seal fastener features and benefits include:

     • No machined O-ring grooves are required in the mating flange
     • Precisely controlled optimum percent squeeze eliminates over compression
     • Easy assembly. The self centering design ensures accurate placement of the seal.
     • The retainer edge is visible after installation allowing for easy visual inspection and reducing failures caused by missing seals
     • The solid metal to metal contact improves joint stability and eliminates re-torquing
     • Long reliable service and a high level of reusability
     • Rubber/bolt interference provides for easy assembly

As the fastener is installed into the mating hardware, the elastomer is compressed down to the retainer thickness. The retainer provides a positive alternate load path for fastener torque and forms a protective gland area for the confinement of the seal in a controlled state. Since the elastomer seal cannot move outward, the mass of the seal is forced inward against the shank of the fastener and against the mating surfaces, creating a positive seal. This principle is known as controlled confinement sealing. The diameter of the fastener head should always exceed that of the maximum "E diameter" in order to preserve this principle. (See Related Support Documents for details)


HOW TO ORDER

Use the part configuration tool above to generate the custom part for your application.  Click on “Where to Buy” to find a Distributor in your area, or contact us for assistance.

 

Contact us at the link provided to discuss customized solutions outside standard materials and size ranges shown.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Composite Sealing Systems

7664 Panasonic Way

San Diego

CA

United States

92154

Teléfono

619-661-7000

Fax

619-671-3208

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687486