Accelerometer and Inclinometer Sensors - ACC Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de modelo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Accelerometer and Inclinometer Sensors - ACC Series

Accelerometer and Inclinometer Sensors - ACC Series

Parker's Accelerometer and Inclinometer Sensors are MEMs devices with an output voltage dependent on the amount of inertial force applied . The accelerometers and inclinometers have an inertial range up to ±1.5G.

Especificaciones técnicas

  • Voltaje de suministro eléctrico: 5 VDC Regulated
  • Temperatura máxima de funcionamiento: 85 to 125 °C
  • Temperatura mínima de funcionamiento: -40 °C
  • Grado de protección de admisión: 67
  • Conexión eléctrica: DTM04-3P, DTM04-4P
  • Material del alojamiento: Glass-filled Nylon
  • Opción de montaje: Flanged
  • Diámetro del orificio de montaje: 7.14 mm (x2), 8 mm (x3)
  • Corriente de funcionamiento: 10 mA max., 5 mA max.
  • Número de salidas: 1, 2 opposing
  • Voltaje de salida: ± 1.5G, ± 0.64G (± 40 degrees)
  • Salida de señal: -2.083G to +1.25 g, 1.675 to 3.192 VDC
  • Tipo de sensor: Tip/tilt
Safety Warning

Descripción completa del producto

Parker's ACC series is a family of inertial sensors for mobile and other applications.  Two versions are offered to that can be used to indicate acceleration or level position.

The sensors are designed using MEMs technology and a high level of EMI immunity for trouble free operation.  They are built in a single package with no external moving components and able to withstand rugged applications   The potted design combined with the sealed connector give the sensors IP67 protection for outdoor applications.  

Markets:
• Agricultural Equipment
• Aerial
• Bus and Coach
• Construction equipment
• Industrial
• Material handling equipment
• Other Mobile

Features/Benefits:
• Glass-filled nylon plastic body for corrosion resistance.
• SXL automotive wire
• ±40 degrees or ±90 degrees range.
• No moving parts.

Applications:
• Cab and seats
• Conveyor
• Boom, outrigger, and other implement position

Documentos relacionados

×
Productos Número de modelo
171383ECD ACC100
171852ECD ACC50

687PDC
936514