Air Filters - Cartridges | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de filtro

N.º de pieza de la competencia

Tipo de paquete

PACKAGE QUANTITY

Peso

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Air Filters - Cartridges Air Filters - Cartridges Air Filters - Cartridges

Air Filters - Cartridges

Designed for engine, compressor, cooling and HVAC applications. Air intake filters include a full line of baggie and v-pack style elements. Standard and long life in 2500 and 1200 CFM sizes.

Especificaciones técnicas

  • Marca: Clark
  • Diámetro exterior: 8 inch, 5.6 inch, 9.22 inch, 8.16
  • Diámetro interior: 4-3/4 to 6-1/8 inch
  • Anchura: 5.97 to 14 inch
  • Profundidad: 6.2 inch, 5.25 inch
  • Longitud: 12-3/8 to 45-3/8 inch
  • Materiales de fabricación: Galvanised Steel (G30), PLATED STEEL, Hot Dipped Galvanized, Electro Galvanized Steel, Tin Plated, Urethane
  • MEDIA MATERIAL: Cellulose, Fiberglass
  • Aplicación: Auxiliary Cabinet, Engine Intake, Compressor Intake, Air
Safety Warning

Descripción completa del producto

Clark Air Filters are designed for a variety of engine, compressor, cooling and HVAC applications. Clark engine air intake filters include a full line of baggie and v-pack style elements. Bag filter products include both standard and long life in 2500 and 1200 CFM sizes. Clark pleated media air filters employ full-length hot melt spacing for extended service life
Productos Tipo de filtro N.º de pieza de la competencia Tipo de paquete PACKAGE QUANTITY Peso
AA-1 CARTRIDGE, AIR GE 41C625459P1 - 4 12
AA-1E CARTRIDGE, AIR GE 41C625459P1 Export 4 12
AA-1HC CARTRIDGE, AIR, LONG LIFE GE 84A215081P2 - 4 12
AB-10 AIR BRAKE FILTER ALCO 11920813; EMD 8363343; GE 1X6383 - 2.4
AE-1 CARTRIDGE, AIR GE 41A216508P4; GE 84A215081P3 - 4 21.75
AE-1-21 CARTRIDGE, AIR GE 84A220376P1 - 1 7.25
AE-15 CARTRIDGE, AIR, TRI-CELL EMD 9316812; GE 84A233031P1; GE 41C622443P3 - 2 8.5
AE-15E CARTRIDGE, AIR EMD 9316812; GE 84A233031P1; GE 41C622443P4 Export 2 8.5
AE-15HE AIR FILTER NANOFIBER EMD 40132026; EMD 40122319 - 2 8.5
AE-1E CARTRIDGE, AIR GE 41A216508P4; GE 84A215081P3 Export 4 21.75
AE-1G FILTER, AIR GE 41A216508P4 - 4 21.75
AE-1SP CARTRIDGE, AIR w/ SPIDER GE 41A216508P4; GE 84A215081P3 - 4 5.33
AE-25 TRICELL EMD 9093588; GE 41C622443P1 - 2 23.42
AE-25-18 CARTRIDGE, AIR EMD 9093588; GE 41C622443P2 - 2 11.71
AE-25-30E CARTRIDGE, AIR EMD 9093588; GE 41C622443P3 Export 2 11.71
AE-30 CARTRIDGE, AIR EMD 9093587; EMD 849367; GE 41C622443P2; GE 41B512714P1 - 2 14.3
AK-2 CARTRIDGE, AIR EMD 8402068; GE 84A207699P2 - 12 31.11
AK-2-7 CARTRIDGE, AIR EMD 8402068; GE 84A207699P2 - 18 2.5925
AK-2E CARTRIDGE, AIR EMD 8402068; GE 84A207699P2 Export 12 31.11
AK-3 FILTER, AIR, 2x8 PAMIC EMD 8347199 - 4.82

687PDC
731421