Aquacon® ACO Series Aviation Fuel Monitor Cartridges | #ACO-51201P


LOADING IMAGES
ACO-51201P

Aquacon® ACO Series Aviation Fuel Monitor Cartridges | #ACO-51201P

Parker Velcon Aquacon® ACO Series Aviation Fuel Monitor Cartriges removes free and emulsified water and particulate contaminants from aviation fuel.


Especificaciones técnicas

  • Certificados: EI1583
  • Aplicación: Aviation
  • Valor de filtración (micras) (µm): 0.5
  • Índice de caudal máximo (gpm): 50
  • Presión de ruptura (psi): 75
  • Configuración del tapón terminal: Open-End
  • Diámetro interior (Pulgadas): 1.875
  • Longitud (pulg): 12.25
  • Diámetro exterior (Pulgadas): 5.625
  • Temperatura máxima de funcionamiento: 71.1 °C, 160 °F
  • Diferencial de presión de cambio: 25 psi, 1.72 bar
  • Tipo de filtro: Aviation Fuel Monitor
  • Marca: Velcon
  • Aplicación: Aviation
Safety Warning

Información del artículo

Aquacon® ACO
EI 1583 6th Edition Aviation Fuel  Monitor
Remove Water and Dirt from Jet Fuel and Avgas Outside-to-In Flow Cartridges

Features

- Free and emulsified water removal to less than 5 ppm
- 1/2 micrometer particle removal
- Provides protection against “slugs” of water
- Pressure increase signals need for cartridge change
- Use with existing filter housings

Description

Patented Aquacon® Filter Cartridges have a unique high-capacity inner absorbent medium which removes all free and emulsified water from hydrocarbon fuels down to less than 5 ppm in the effluent. Absorbed water is chemically locked into this medium.

When a cartridge reaches its water holding capacity, its accordion pleats swell and cause an increase in the differential pressure which signals the operator to change the cartridge.

Solid contaminants are removed by the cartridge's particulate filter media layers. The pleated accordion style design provides a large surface area for maximum dirt holding capacity. Models are offered for particle filtration down to 1/2 micrometer size with 98% plus efficiency.
Performance is not affected by the presence of common surface active agents.
Compact Aquacon Cartridges are quick and easy to install. Models are available to fit most existing standard housings.

Use Form VEL1846 for cartridge changeout recommendations at flowrates less than rated flow.

Technical Information

1. Max. operating temp.: 160°F (71.1°C)
2. Micron ratings are nominal at 98%+ efficiency
3. Aquacon Cartridges can significantly reduce flow when loaded with water or dirt. Appropriate precautions should be taken in applications where fuel flow must be maintained or where surge conditions can occur.
4. Replace the cartridge if the differential pressure exceeds 25 psid. For service life information, please refer to Operating Procedure #1839 or consult your company fuel handling procedures.
5. Typical water holding capacity for ACO-61401P is 700-800 ml.

NOTE:
1/2 micron rated Aquacon® Cartridges are recommended for use with jet fuel and avgas. Effluent fuel quality meets requirements for EI 1583 6th Edition.

CAUTION:
DO NOT USE WITH PRE-MIXED FUELS CONTAINING ANTI-ICING ADDITIVES (FSII)

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Teléfono

336-668-4444

Fax

336-668-4452

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
731421