Baldwin - Fuel Filter Bases | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Tamaño de rosca

Diámetro exterior

Longitud

Tamaño de la conexión de entrada

Tamaño de la conexión de salida

Para su uso con

Contains

Notas

Junta tórica

Número de pieza compatible de la competencia

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Baldwin - Fuel Filter Bases

Baldwin - Fuel Filter Bases

Baldwin Fuel Filter Bases convert a cartridge style filtration system to a spin-on style system.

Especificaciones técnicas

  • Marca: Baldwin
Safety Warning

Descripción completa del producto

Baldwin Fuel Filter Bases convert a cartridge style filtration system to a spin-on style system. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine. Fuel filter bases allow the installation of supplemental fuel filters and enable the conversion from canister to spin-on style filters.

Documentos relacionados

×
Productos Tipo de productos Tamaño de rosca Diámetro exterior Longitud Tamaño de la conexión de entrada Tamaño de la conexión de salida Para su uso con Contains Notas Junta tórica Número de pieza compatible de la competencia
FB1306 Fuel Filter Base 5 7/32 (132.6) 3 31/32 (100.8) 7/8-14 7/8-14 BF1216 Threaded Stud: 1 1/4-12; [3] 15/32 Inch Bracket Holes Fleetguard 3302367S
FB1311 Fuel/Water Separator Base 3 19/32 (91.3) 1 15/16 (49.2) 7/8-14 7/8-14 BF948, BF957, BF957-D, BF1212, BF1249, BF1252, BF1258, BF1259, BF1282, BF5801, BF5812, BF7557, BF7558 Bracket Bolt Holes 3/8-16 UNC-2B; Threaded Stud: 1-14 This base requires the D-Ring, furnished with filter, for installation.; Permits the addition of a remote mount fuel/water separator spin-on to most equipment.; This is standard Cummins engine fuel filter mount.
FB1307 Fuel Storage Tank Filter Base 3 3/4 (95.3) 2 21/32 (67.5) 1 In. NPT 1 In. NPT BF915, BF955, BF956, BF971 Threaded Stud: 1-12 Part of BF914
FB1302 Secondary Fuel Filter Base for Detroit Diesel Engines 4 11/16 (119.1) 3 3/32 (78.6) [1] 1/4-18 In. NPT [2] 1/4-18 In. NPT BF593, BF5810 Threaded Stud: 13/16-12 Converts PF906 from element to spin-on.
FB1310 Secondary Fuel Filter Base for Detroit Diesel Engines 5 1/2 (139.7) 2 13/16 (71.4) 3/8-18 NPSF & 1/2-14 NPSF [4] 3/8-18 NPSF BF785 Threaded Stud: 1 1/16-16 Converts PF846 from element to spin-on.
FB1301 Primary Fuel Filter Base for Detroit Diesel Engines 4 11/16 (119.1) 3 3/32 (78.6) [1] 3/8-18 In. NPT [2] 3/8-18 In. NPT BF592, BF781, BF5800, BF5813 Threaded Stud: 1-12 Converts F845-A, PF845, F916-C or PF916 from element to spin-on.
FB1309 Primary Fuel Filter Base for Detroit Diesel Engines 5 1/2 (139.7) 2 23/32 (69.1) 1/2-14 NPSF [2] 1/2-14 NPSF BF784 Threaded Stud: 1 1/4-12 Converts F844-A from element to spin-on.
FD7926 Fuel Filter Adapter M24 x 2.0 3 3/8 (85.7) 1 1/2 (38.1) BF7925 [1] Tube Saf-T-Lok Converts base from element/housing to spin-on. [1] Included Caterpillar 1R1804; Gehl 184223, J.C. Bamford 32/925423; Massey Ferguson 4224811M1; Perkins 934181, 26560201
FB46185 Fuel Spin-on Replacement Base 1-14 4 (101.6) 2 7/8 (73) BF1214, BF1218, BF1225, BF1240, BF1220, BF970, BF979, BF584, BF614, BF891, BF892, BF978, BF7529, BF7587, BF7546 Dual Inlet/Outlet with [2] Female 1/2-14 In. NPT Cast Aluminum Wix 24770, 524770
B10-AL CAP Inlet-Outlet Cap for B10-AL Only 1 In. NPT 1 In. NPT
FB46183 Fuel Storage Tank Filter Base 1 - 12 3 3/4 (95.3) 3/4" 3/4" Cast Iron. WIX GFB34
FB46184 Replacement Filter Base for Fuel/Water Separators 1 - 12 3 1/2 (88.9) 3 1/4 (82.6) Inlet/Outlet with [2] 1/2-14 In. NPT; Threaded Stud: 1-12 WIX 24309

687PDC
082700