Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time.
| Product Demos & Tutorials |
|---|
| Damaged Filters |
| Productos | Tamaño de rosca | Longitud | Número de pieza compatible de la competencia | Tipo de productos | Contains | Diámetro exterior | Aplicación | Notas | Valor de filtración (micras) | Gasket |
|---|---|---|---|---|---|---|---|---|---|---|
| BW5086 | M36 x 2.0 | 5 13/32 (137.3) | Cummins 3680433; Fleetguard WF2126 | Coolant Spin-on with BTA PLUS Formula | 11 1/2 Units BTA PLUS | 3 11/16 (93.7) | Cummins Engines | 25 Nominal; 60 Absolute | Integral Gasket: [1] Included | |
| BW5250 | 11/16-16 | 5 13/32 (137.3) | Cummins XWF4242; Fleetguard WF2121 | Controlled Release Coolant Spin-on with BTA PLUS Formula | Flow Control Orifice that meters flow of coolant through filter to allow coolant additives to be released in the amount required to maintain proper system balance for up to 150,000 miles of service. | 3 11/16 (93.7) | Applications using a "Controlled Release" Coolant Additive | Can be used with CFB5000 base or CFB8784 dual base. | 25 Nominal; 60 Absolute | Integral Gasket: G381-A |
| BW5070 | 11/16-16 | 4 3/8 (111.1) | Cummins 3318157; Fleetguard WF2070 | Coolant Spin-on with BTA PLUS Formula | 2 Units BTA PLUS | 3 11/16 (93.7) | Cummins Engines | Maintenance filter for systems with 1-6 gallons capacity.; Can be used with CFB5000 base, or CFB8784 dual base. | 20 Nominal; 45 Absolute | Integral Gasket: G381-A |
| BW5071 | 11/16-16 | 4 3/8 (111.1) | Ag-Chem 709939; Case 1822627C1; Caterpillar 226-6565; Cummins 3315116; Demag 692338; Ford E5NN-8A424-A; General Motors 25012893; Hitachi 4127340; John Deere RE42052; Mack 25MF214; Fleetguard WF2071 | Spin-on Coolant Filters with BTA PLUS Formula | 4 Units BTA PLUS | 3 11/16 (93.7) | Cummins Engines | Maintenance filter for systems with 7-16 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. | 20 Nominal; 45 Absolute | Integral Gasket: G381-A |
| BW5072 | 11/16-16 | 4 3/8 (111.1) | Cummins 3318201; Ford E8NN-8A424-B; Hough 1257937H1; John Deere F434679; Komatsu 6742-01-3970; Onan 133-3538; Volvo 129680286; Fleetguard WF2072 | Coolant Spin-on with BTA PLUS Formula | 6 Units BTA PLUS | 3 11/16 (93.7) | Cummins Engines | Maintenance filter for systems with 17-21 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. | 20 Nominal; 45 Absolute | Integral Gasket: G381-A |
| BW5073 | 11/16-16 | 5 3/8 (136.5) | Agco 1076751M1; Case 690139C1; Caterpillar 226-6567; Cummins 3315115; Daewoo 9912-15115; Demag 692336; Hitachi 19305494; Versatile 104040; Volvo M12968028; Fleetguard WF2073 | Coolant Spin-on with BTA PLUS Formula | 8 Units BTA PLUS | 3 11/16 (93.7) | Cummins Engines | Maintenance filter for systems with 22-32 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. | 20 Nominal; 45 Absolute | Integral Gasket: G381-A |
| BW5074 | 11/16-16 | 5 3/8 (136.5) | Cummins 3315114; Fleetguard WF2074 | Coolant Spin-on with BTA PLUS Formula | 12 Units BTA PLUS | 3 11/16 (93.7) | Cummins Engines | Maintenance filter for systems with 33-43 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. | 20 Nominal; 45 Absolute | Integral Gasket: G381-A |
| BW5075 | 11/16-16 | 5 3/8 (136.5) | Cummins 3318318; Fleetguard WF2075 | Coolant Spin-on with BTA PLUS Formula | 15 Units BTA PLUS | 3 11/16 (93.7) | Cummins Engines | Maintenance filter for systems with 44-51 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. | 20 Nominal; 45 Absolute | Integral Gasket: G381-A |
| BW5076 | 11/16-16 | 7 5/32 (181.8) | Cummins 3318319; Fleetguard WF2076 | Coolant Spin-on with BTA PLUS Formula | 23 Units BTA PLUS | 3 11/16 (93.7) | Cummins Engines | Maintenance filter for systems with 52-70 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. | 20 Nominal; 45 Absolute | Integral Gasket: G381-A |
| BW5082 | 11/16-16 | 5 3/8 (136.5) | International 1822313-C1; Fleetguard WF2106 | Coolant Spin-on with BTA PLUS Formula | 4 Units BTA PLUS | 3 11/16 (93.7) | International Equipment | Maintenance filter for systems with 7-16 gallons capacity.;Can be used with CFB5000 base or CFB8784 dual base. | 20 Nominal; 45 Absolute | Integral Gasket: G381-A |