Baldwin - Spin-on Fuel Filters with Open End for Bowl | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Tamaño de rosca

Diámetro exterior

Longitud

Contains

Incluye

Notas

Related To

Gasket

Aplicación

Junta tórica

Número de pieza compatible de la competencia

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Baldwin - Spin-on Fuel Filters with Open End for Bowl

Baldwin - Spin-on Fuel Filters with Open End for Bowl

Baldwin spin-on fuel filters with open ports for bowls keep fuel clean and engines running at maximum efficiency. These filters feature a port designed to be used with the OE bowl.

Especificaciones técnicas

  • Marca: Baldwin
Safety Warning

Descripción completa del producto

Baldwin spin-on fuel filters with open ports for bowls keep fuel clean and engines running at maximum efficiency. These filters feature a port designed to be used with the OE bowl. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.

Documentos relacionados

×
Productos Tipo de productos Tamaño de rosca Diámetro exterior Longitud Contains Incluye Notas Related To Gasket Aplicación Junta tórica Número de pieza compatible de la competencia
BF1281-O Primary Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 13/32 (111.9) 8 19/32 (218.3) Bowl Thread: 3 3/4-10; Integral Post Seal BF1281 (with Drain) Attached Gasket: [1] Included; Furnished Gasket: [1] Included Primary Fuel for Racor 4120 Series Fuel/Water Separators Racor R120P; Donaldson P550177; Fleetguard FS19754
BF1283-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 13/32 (111.9) 8 19/32 (218.3) Bowl Thread: 3 3/4-10; Integral Post Seal BF1283 (Drain Version);BF1283-SP (Sensor Port Version) Attached Gasket: [1] Included; Furnished Gasket: [1] Included Caterpillar Equipment, Industrial, Marine, Truck Engines; Racor 4120 Series Racor R120S; Donaldson P550175; Fleetguard FS1071
BF1287-O Fuel/Water Separator Spin-on with Open End for Bowl 1 1/4-12 4 7/8 (123.8) 9 29/32 (251.6) Bowl Thread: 3 1/8-10; Integral Post Seal Attached Gasket: [1] Attached; Furnished Gasket: [1] Included Komatsu HD465-7, HD605-7 Dump Trucks Komatsu 600-311-3210, 600-319-3240
BF1288-O Fuel/Water Separator Spin-on with Open End for Bowl 1 1/4-12 4 7/8 (123.8) 9 29/32 (251.6) Bowl Thread: 3 3/4-10; Integral Post Seal BF1357 (Drain Version) Furnished Gasket: [2] Included Komatsu Dump Trucks, Equipment Komatsu 600-311-4510, 600-319-4500
BF1292-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 5/32 (105.6) 6 5/16 (160.3) Bowl Thread: 3 3/4-10; Integral Post Seal Attached Gasket: [1] Included; Furnished Gasket: [1] Included Deutz Engines; Deutz-Fahr, Fendt Tractors; Iveco Trucks Deutz 4291642; Fendt F339202060120; Iveco 42549295; Mercedes-Benz 4771602, A0004771602; Racor R90TDMAX
BF1294-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 7 5/32 (181.8) Bowl Thread: 3 3/4-10 2B; Integral Post Seal Attached Gasket: [1] Included; Furnished Gasket: [1] Included Scania 1518512; SF-Filter SK3360
BF1296-O Fuel Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 6 13/32 (162.7) Bowl Thread: B80 x 3 8A Metric Buttress Attached Gasket: [1] Included Doosan Equipment [1] Included Parker China Division WBF219B1; Sinotruk 13050733
BF1297-O Fuel Spin-on with Open End for Bowl 1-14 4 9/32 (108.7) 9 3/32 (231.0) Bowl Thread: S80.5 x 3 - 7H; Integral Post Seal Attached Gasket: [1] Included [1] Included Parker China Division WBF219H; Weichai Power 61230080088
BF1298-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 6 5/32 (156.4) Bowl Thread: 3 3/4-10; Integral Post Seal Attached Gasket: [1] Included [1] Included Foton Lovol 1105111500002; CAMC 1125A86D-010; Parker China Division CX1014A
BF1299-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 7 13/16 (198.4) Bowl Thread: 3 3/4-10 2B; Integral Post Seal Attached Gasket: [1] Included; Furnished Gasket: [1] Included Yuchai Watyuan 612630080205
BF1398-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 3 21/32 (92.9) 5 5/8 (142.9) Bowl Thread: 3 1/8-10; Integral Post Seal Inside-Out Flow Direction Attached Gasket: [1] Included Volvo Trucks with D6B Engine [1] Included Volvo 20386080; Racor R25P; Fleetguard FS19704
BF1345-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 5 9/32 (134.1) Bowl Thread: 3-12 BF1345 (Standard Version);BF1345-SP (Sensor Port Version) Furnished Gasket: [1] Included International Engines, Trucks [1] Included International 1618385-C91; Donaldson P550729
BF1346-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 6 5/16 (160.3) Bowl Thread: 3 3/4-10; Integral Post Seal BF1346 (Drain Version);BF1346-SP (Sensor Port Version) Attached Gasket: [1] Included; Furnished Gasket: [1] Included Ford, Freightliner, International, Sterling, Western Star Trucks; Mercedes-Benz Engines; Racor Housings Racor S3226P; Donaldson P550554; Fleetguard FS19593
BF1348-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 5 3/16 (131.8) Bowl Thread: 3 3/4-10; Integral Post Seal BF1348 (Standard Version); BF1348-SP (Sensor Port Version) Attached Gasket: [1] Included; Furnished Gasket: [1] Included Blue Bird Buses; Freightliner, Hino, Peterbilt Trucks; Racor 325 Series Racor S3225P
BF1355-O Fuel/Water Separator Spin-on with Open End for Bowl 1 1/4-12 4 7/8 (123.8) 6 5/16 (160.3) Bowl Thread: 3 3/4-10; Integral Post Seal BF1355 (Drain Version);BF1355-SP (Sensor Port Version) Attached Gasket: [1] Included; Furnished Gasket: [1] Included Volvo VN Series, VN730, VNL300, VNL430, VNL730 Trucks Racor S3238P; Thermo King 11-9982, Volvo 85104856
BF1358-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 13/32 (111.9) 8 19/32 (218.3) Integral Post Seal; Bowl Thread: 3 3/4-10 BF1358-SP (Sensor Port Version) Attached Gasket: [1] Included; Furnished Gasket: [1] Included Volvo Dump Trucks, Equipment Volvo 11110474, 11110668
BF1366-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 3 21/32 (92.9) 5 5/8 (142.9) Bowl Thread: 3 1/8-10; Integral Post Seal Attached Gasket: [1] Included R.V.I. Trucks; Volvo Trucks Volvo 20998367; Donaldson P559628; Fleetguard FS19735
BF1383-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 9/32 (108.7) 9 3/32 (231.0) Bowl Thread: B80 x 3 8A Metric Buttress Attached Gasket: [1] Included DAF Engines, Trucks; Doosan, Terex Equipment [1] Included M.A.N. 51.12501.7288, 51.12503.0052; Daewoo K1006529; Parker China Division WBF219
BF1386-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 5 3/16 (131.8) Bowl Thread: 3 1/8-10; Integral Post Seal Furnished Gasket: [1] Included Mack, Volvo Engines, Trucks [1] Included Mack 21017305; Volvo 20879806
BF1387-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 6 5/16 (160.3) Bowl Thread: 3 1/8-10;Integral Post Seal Attached Gasket: [1] Included Volvo Engines, Trucks [1] Included Volvo 20879812
BF1388-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 5 1/8 (130.2) Bowl Thread: 3 3/4-10; Integral Post Seal Attached Gasket: [1] Included; Furnished Gasket: [1] Included R.V.I., Volvo Trucks [1] Included R.V.I., 7420851191; Volvo 20853583; Racor R60P-D-MAX; Fleetguard FS19895
BF9922-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 3 21/32 (92.9) 4 1/8 (104.8) Bowl Thread: 3 1/8-10; Integral Post Seal Inside-Out Flow Direction BF46021-O, BF46022-O (Micron Difference) Attached Gasket: [1] Included Mercedes-Benz Latin America Buses, Trucks [1] Included Mercedes-Benz A3820927005; Racor R20P
BF1389-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 3 17/32 (89.7) Bowl Thread: 3 3/4-10 2B Buttress; Integral Post Seal Attached Gasket: [1] Included; Furnished Gasket: [1] Included Volvo Engines, Trucks Volvo 20381204; Racor R45T; Donaldson P550746; Fleetguard FS19734
BF1390-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 11/32 (110.3) 6 3/16 (157.2) Bowl Thread: 3 3/4-10 2B Buttress; Integral Post Seal Attached Gasket: [1] Included; Furnished Gasket: [1] Included Volvo Trucks Racor R90T; Volvo 20450423; Fleetguard FS19551
BF1391-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 8 21/32 (219.9) Bowl Thread: 3 3/4-10; Integral Post Seal BF1359-SP (Sensor Port Version) Attached Gasket: [1] Included; Furnished Gasket: [1] Included Mercedes-Benz Engines, Trucks Mercedes-Benz 4771302, A0004771302; Fleetguard FS19914
BF1395-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 13/32 (111.9) 8 19/32 (218.3) Bowl Thread: 3 3/4-10; Integral Post Seal BF1395-SP (Sensor Port Version);BF1265 (Drain Version) Attached Gasket: [1] Included; Furnished Gasket: [1] Included Freightliner Cascadia with Detroit Diesel Series 60 Engine Alliance ABPN122R50421; Racor R120T; Donaldson P551075
BF9866-O Fuel/Water Separator Spin-on with Open End for Bowl 7/8-14 4 3/8 (111.1) 8 11/16 (220.7) Bowl Thread: 3 3/4-10; Integral Post Seal Attached Gasket: [1] Included; Furnished Gasket: [1] Included John Deere Equipment John Deere RE532952, RE539465
BF9867-O Fuel Spin-on with Open End for Bowl 1-14 4 13/32 (111.9) 8 21/32 (219.9) Bowl Thread: 3 3/4-10; Integral Post Seal Attached Gasket: [1] Included Evobus Citaro Buses; Mercedes-Benz, Renault Trucks; Bomag Paving Equipment [1] Included Bomag 05825015; Renault 7420754418; Racor R160TDMAX
BF9871-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 5/16 (109.5) 6 5/16 (160.3) Bowl Thread: 3 3/4-10 2B Buttress; Integral Post Seal Attached Gasket: [1] Included Freightliner, Sterling, Western Star Trucks [1] Included Alliance ABPN122BR90FRT10; Freightliner BR90FRT10, RAIBR90FRT10; Donaldson P551066
BF9898-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 6 5/16 (160.3) Bowl Thread: 3 3/4-10; Integral Post Seal Attached Gasket: [1] Included; Furnished Gasket: [1] Included Freightliner Cascadia, FLD, Business Class M2 Trucks Alliance ABPN/122R-50418; Fleetguard FS19593
BF9912-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 3 15/32 (88.1) Bowl Thread: 3 3/4-10 Buttress; Integral Post Seal Attached Gasket: [1] Included; Furnished Gasket: [1] Included Atlas Copco 2914809200; Fleetguard FS19775
BF9921-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 8 21/32 (219.9) Pre-Fill Cup;Integral Post Seal;Bowl Thread: 3 3/4-10 Grommet: [1] Attached Attached Gasket: [1] Included; Furnished Gasket: [1] Included John Deere Industrial, Marine Engines John Deere RE503676
BF1249-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 3 21/32 (92.9) 6 5/8 (168.3) Integral Post Seal; Bowl Thread: 1 1/4-10 CAUTION: Furnished O-Ring must be installed on Post for Seal. BF1249 (Standard Version);BF1249-SP (Sensor Port Version) Integral Gasket: ES24-D Blue Bird, Ford, Freightliner, International Buses, Trucks; Hamm Rollers; Hyundai, Liebherr Equipment; Optional on Cummins Engines [1] Included Nissan FL6442N
BF9923-O Fuel Spin-on with Threaded Port M24 x 1.5 3 3/4 (95.3) 5 1/4 (133.4) Port Thread: 1 1/4-10 Attached Gasket: [1] Included Atlas Copco, Bomag Equipment; Dynapac Rollers; Komatsu Excavators [1] Included Cummins 4941237; Komatsu 600-319-4110
BF1282-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 3 21/32 (92.9) 4 19/32 (116.7) Bowl Thread: 1 1/4-2B CAUTION: Furnished D-Ring must be installed on post for seal. BF1282 (with Drain) Attached Gasket: [1] Included; Furnished Gasket: ES24-D Agco, Komatsu Equipment; Case Dump Trucks; Cummins Engines [1] Included Fleetguard FS1241
BF1222-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 4 1/8 (104.8) Bowl Thread: 3-12; Integral Post Seal BF1222 (with Drain);BF1222-SP (with Sensor Port) Attached Gasket: [1] Included Ford Engines [1] Included Ford F2TZ-9N-184-A; Motorcraft FD3375
BF1223-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 1/4 (108.0) 5 7/32 (132.6) Bowl Thread: 3 3/4-10; Integral Post Seal BF1223 (Drain Version);BF1223-SP (Sensor Port Version) Attached Gasket: [1] Included; Furnished Gasket: [2] Included Ford Trucks Ford F1HZ-9365-A; Motorcraft FD3368
BF1278-O Fuel/Water Separator Spin-on with Open End for Bowl 1-12 3 11/16 (93.7) 4 1/8 (104.8) Bowl Thread: 3 1/8-10; Integral Post Seal BF1278 (Drain Version) Furnished Gasket: [1] Included Ingersoll-Rand Compressors [1] Included Ingersoll-Rand 54468178
BF46134-O Fuel/Water Separator with Open End for Bowl 1-14 4 1/4 (108.0) 7 5/8 (194.1) Bowl Thread: 3 3/4-10 Buttress Attached Gasket: [1] Included; Furnished Gasket: [1] Included Volvo European FH Series Trucks Racor R90P-D MAX; Volvo 21005832, 21380490, 20782330; Donaldson P954895; Fleetguard FS20053; Mann & Hummel WK11001X
BF1204-O Fuel/Water Separator Spin-on with Drain, Sensor Port, Reuseable Sensor 1 - 14 3 3/4 (95.3) 4 11/16 (119.1) Bowl Thread: 1 1/4-10; Integral Post Seal BF1204 (with Drain); BF1204-SP (with Sensor Port) Furnished Gasket: [1] Included Racor 225R Assembly [1] Included Racor R26S
BF1347-O Fuel/Water Separator Spin-on with Drain, Sensor Port, Reuseable Sensor 1 - 14 UNS-2B 4 3/8 (111.1) 6 7/32 (158.0) Bowl Thread 3 3/4-10 UNS-2B; Integral Post Seal BF1347 (Drain Version) Furnished Gasket: [2] Included Freightliner Chassis; Freightliner, International, Kenworth Trucks; Thomas Buses Racor S3226T; AC Delco TP1348; Donaldson P551034; Fleetguard FS19933, FS19798; Wix 33813
BF1360-O Fuel/Water Separator Spin-on with Drain, Sensor Port, Reuseable Sensor 1 - 14 4 9/32 (108.7) 5 21/32 (143.7) Bowl Thread: 3 3/4-10 Buttress BF1360 (Standard Version); BF1360-SP (Sensor Port Version) Furnished Gasket: [2] Included Blue Bird All-American, Vision Buses Racor R90S; Donaldson P551854; Fleetguard FS20028
BF1379-O Fuel/Water Separator With Open Port for Bowl 3 1/32 (77.0) 2 3/8 (60.3) Bowl Thread 2 3/8 - 10 BSW Furnished Gasket: [1] Included Idlebuster, Truck Gen Auxiliary Power Units (APUs); Next Generations Generators all with Kubota Engs. [1] Included Ditch Witch 159047; Racor R12S, R12SUL; Fleetguard FS19628; Fram PS10975; Luber-finer LFF8676; Wix 33582, 533582
BF1380-O Fuel/Water Separator Spin-on with Open End for Bowl M18 x 1.5 3 (76.2) 2 7/16 (61.9) Bowl Thread: 2 13/32 Inside-Out Flow Direction BF1380 (with Drain and Sensor Port) Attached Gasket: [1] Included; Furnished Gasket: [1] Included Ampac P33/24 Compactor w/Lister LPA2 Eng.; Bandit Industries 2100SP Stump Grinder w/Lombardini 6LBDL1.25910 Eng.; Idlebuster Auxiliary Power Unit w/Kubota Z482 Eng.; Power Tech Auxiliary Power Units Models w/Cat C0.5 Eng,. Kubota Z482 Eng., PowerPac Auxil [1] Included Racor R12T
BF1381-O Fuel/Water Separator Spin-on with Open End for Bowl M18 x 1.5 3 3/32 (78.6) 2 15/32 (62.7) Bowl Thread: 2 3/8 BF1381 (Drain Version); BF1380 (Sensor Port Version) Furnished Gasket: [1] Included Genie S100, S105, S120, S125 Lifts; Volvo VHD430 Trucks [1] Included Racor R12P; Donaldson P551768; Fleetguard FS19627
BF46016-O Fuel/Water Separator Spin-on with Drain, Sensor Port, Reuseable Sensor 1 - 14 4 11/32 (110.3) 6 1/8 (155.6) Bowl Thread: 3 3/4-10 Buttress; Integral Post Seal Furnished Gasket: [2] Included Freightliner Trucks; Racor Fuel Systems Freightliner ABPN122R50551
BF46017-O Fuel/Water Separator Spin-on with Drain, Sensor Port, Sensor 1 - 12 3 25/32 (96.0) 3 1/4 (82.6) Bowl Thread: 3 1/8-10 UN 1B Furnished Gasket: [1] Included Bobcat Compressors; Doosan G20 Portable Generators; Ingersoll-Rand Compressors [1] Included Ingersoll-Rand 54525530
BF46018-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 1/4 (108.0) 8 17/32 (216.7) Bowl Thread: 3 3/4-10 UNS-2B; Integral Post Seal BF1281 (Drain Version) Furnished Gasket: [2] Included International, Navistar Trucks with Maxxforce Engine International 2602549C1
BF46019-O Fuel/Water Separator Spin-on with Drain, Sensor Port, Sensor 1 - 14 3 13/16 (96.8) 3 9/32 (83.3) Bowl Thread: 3 1/8-10 UN 1B Furnished Gasket: [1] Included Racor 215R Fuel Assembly [1] Included Racor R15S
BF46020-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 13/16 (96.8) 3 9/32 (83.3) Bowl Thread: 3 1/8-10 UN 1B Furnished Gasket: [1] Included Racor 215R Assemblies [1] Included Racor R15T
BF46021-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 11/16 (93.7) 4 1/16 (103.2) Bowl Thread: 3 1/8-10 UN 1B BF9922-O, BF46022-O (Micron Difference) Furnished Gasket: [1] Included Racor 230R Fuel Assembly Series [1] Included Racor R20S
BF46022-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 11/16 (93.7) 4 1/32 (102.4) Bowl Thread: 3 1/8-10 UN 1B BF9922-O, BF46021-O (Micron Difference) Furnished Gasket: [1] Included Racor 230R Assembly [1] Included Racor R20T
BF46023-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 3/4 (95.3) 3 9/16 (90.5) Bowl Thread: 1 1/4-10 Furnished Gasket: [1] Included Racor 220R Assemblies (Old Version) [1] Included Racor R24P
BF46024-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 3/4 (95.3) 3 9/16 (90.5) Bowl Thread: 1 1/4-10 Furnished Gasket: [1] Included Used in Model 220RMAM Filter Assembly [1] Included Racor R24T
BF46025-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 3/4 (95.3) 5 17/32 (140.5) Bowl Thread: 3 1/8-10 UN 1B Furnished Gasket: [1] Included Racor R245R Fuel Assembly [1] Included Racor R25T
BF46026-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 3/4 (95.3) 4 21/32 (118.3) Bowl Thread: 1 1/4-10 Furnished Gasket: [1] Included Racor 225 Series [1] Included Racor R26T; Donaldson P550088; Fleetguard FS1234
BF46027-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 3/8 (111.1) 3 1/2 (88.9) Bowl Thread: 3 3/4-10 ANS Buttress; Integral Post Seal Furnished Gasket: [2] Included Used in Racor 400, 600 Series Filter Assemblies Racor R45S
BF46028-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 (101.6) 4 1/16 (103.2) Bowl Thread: 3 1/8-10 UN 1B Furnished Gasket: [1] Included Racor 320R-RAC-02 Mounting Base; Marine Engines [1] Included Racor S3227
BF46029-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 25/32 (96.0) 4 1/32 (102.4) Bowl Thread: 3 1/4-10; Integral Post Seal Furnished Gasket: [1] Included Racor Marine Applications [1] Included Racor S3228UL
BF46030-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 25/32 (96.0) 5 1/2 (139.7) Bowl Thread: 3 3/4-10 UN-1B BF1350-SP (Sensor Port Version) Furnished Gasket: [2] Included Used in Racor 660R-RAC, 3120R-RAC Series Assemblies [1] Included Racor S3232
BF46083-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 1/2 (114.3) 6 3/16 (157.2) Bowl Thread: 3 3/4-10 Buttress; Integral Post Seal BF46072 (Bowl Version); BF1329 (Drain Version); BF1339-SP (SP Thd. 1/2-20); BF1329-SP (SP Thd. 9/16-18) Furnished Gasket: [2] Included Scania Trucks; Doosan Dump Trucks; JCB (J.C. Bamford) Generators Scania 1393640
BF46098-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 1/4 (108.0) 6 9/32 (159.5) Bowl Thread: 3 3/4-10 UNS B; Integral Post Seal Grommet: [1] Attached BF1373-SP (Sensor Port Version) Furnished Gasket: [2] Included Freightliner Century Class, Cargo FC80, Cascadia Trucks Alliance ABP/N122-R50419; ACDelco TP1348; Donaldson P551034, P551857; Fleetguard FS19798
BF46099-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 1/4 (108.0) 8 19/32 (218.3) Bowl Thread: 3 3/4-10 UNS 2B; Integral Post Seal Grommet: [1] Attached Furnished Gasket: [2] Included John Deere Equipment John Deere AT365869; Racor R51401; Donaldson P551858; Fleetguard FS19754; Wix 33986
BF46100-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 1/4 (108.0) 6 7/32 (158.0) Bowl Thread: 3 3/4-10 UNS B; Integral Post Seal Furnished Gasket: [2] Included John Deere Equipment John Deere AT365870; Racor R51402; Donaldson P551034; Fleetguard FS19538;
BF46101-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 12 4 11/32 (110.3) 8 1/2 (215.9) Bowl Thread: 3 3/4 Furnished Gasket: [2] Included Volvo-Penta Marine Diesel Engines Volvo 3817517; Racor R120S-HD; Fleetguard FS19896
BF46105-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 UNS 4 11/32 (110.3) 8 1/2 (215.9) Bowl Thread: 3 3/4 Furnished Gasket: [2] Included Mercedes-Benz European, South American Trucks Mercedes-Benz A0004771702, 4771702; Racor R160P, R90DMER03; Fleetguard FS19737
BF46109-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 12 4 17/32 (115.1) 6 17/32 (165.9) Male Bowl Thread: 3 3/4 Buttress Attached Gasket: [1] Included Mercedes-Benz Latin America Buses, South America Trucks, Buses, & Vans [1] Included Mercedes-Benz A3844777015, A9794770015, A9794770015AZ, 3844777015, 9794770015, 9794770015AZ; Racor R120MB, R12030MB
BF46123-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 12 4 17/32 (115.1) 7 5/32 (181.8) Male Thread for Bowl Attached Gasket: [1] Included Mercedes-Benz Buses and Trucks [1] Included Ford BH0X9N074AA, T22VA, 9C459C340AB; Mercedes-Benz A9584770115, 9584770115; Racor R12010MBAQII
BF46124-O Fuel/Water Separator Spin-on with Open End for Bowl 1-14 4 5/16 (109.5) 6 3/16 (157.2) Bowl Thread: 3 3/4 Racor Line of Spin-on Series Fuel/Water Separator Assemblies
BF46147-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 UNS-2B 4 1/4 (108.0) 5 3/32 (129.4) Bowl Thread: 3 3/4-10 ANS Buttress BF1329 (Drain Version); BF1329-SP (SP Thd. 9/16-18); BF1339-SP (SP Thd. 1/2-20) Furnished Gasket: [2] Included Freightliner FS-65 Buses; Ingersoll-Rand Equipment Case 84211170; Racor R60P; Volvo 13224043, 13224043V; Ingersoll-Rand 13224043, 13224043IR
BF46150-O Fuel/Water Separator Spin-on with Open End for Bowl 1 1/4 - 12 4 27/32 (123.0) 9 29/32 (251.5) Bowl Thread: 3 3/4 - 10 Furnished Gasket: [2] Included Case-International, New Holland Harvesters, Tractors Case 84423586; Racor S3207P
BF46162-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 3/4 (95.3) 3 9/32 (83.3) Bowl Thread: 3 1/8-10 UN1B SPL Furnished Gasket: [1] Included Racor 215R Fuel Filter Assembly [1] Included Northern Lights/Lugger 2450014; Racor R15P
BF46163-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 UNS 4 1/4 (108.0) 6 1/8 (155.6) Spin-on Drain and Hose Barb Western Star 4900, 4900E, 4900EX, 4900FA, 4900SA Trucks w/Cat C15 (14.6L) Eng. Alliance ABPN122R50424; Donaldson P551856; Fleetguard FS20094
BF46164-O Fuel/Water Separator Spin-on with Open End for Bowl M18 x 1.5 3 (76.2) 3 31/32 (100.8) Bowl Thread: 2 3/8-10 Whitworth Furnished Gasket: [1] Included Replacement element for Racor 120A and 120B assemblies [1] Included Racor R13P
BF46169-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 7/32 (107.2) 6 1/8 (155.6) Bowl Thread: 3 3/4-10 ANS Buttress Furnished Gasket: [2] Included International Trucks 4300, 4300LP, 4400, 7300, 7400, 7500, HV507 Blue Bird 10054676, R34000BB01; IHC (International Harvester) 4080114C1, 4080114C2
BF46173-O Fuel/Water Separator Spin-on with Open End for Bowl 1 1/4 - 12 4 27/32 (123.0) 6 9/32 (159.5) Bowl Thread: 3-3/4-10 UNS-2B SPECIAL Furnished Gasket: [2] Included Volvo North America Trucks w/Cummins ISX Engs. Racor S3238T; Volvo 85121709
BF46181-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 1/4 (108.0) 5 21/32 (143.7) Bowl Thread: 3 3/4 - 10 Furnished Gasket: [2] Included International, Mack Trucks IHC (International Harvester) 2514003C1; Racor R33838
BF46182-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 7/32 (107.2) 5 1/32 (127.8) Bowl Thread: 3 1/8 - 10 Furnished Gasket: [1] Included Mack, Volvo North America Trucks [1] Included Mack 22094987; Volvo 21764964
BF5813-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 12 UNF-2B 3 3/4 (95.3) 7 13/32 (188.1) Bowl Thread: 3 3/4 BF5813 (Drain Version); BF5800 (Fuel Version) Furnished Gasket: [2] Included Isuzu Trucks Racor S3202T; Isuzu 8156189210; General Motors Corp. 156189210
BF7798-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 3 5/8 (92.1) 7 13/32 (188.1) Bowl Thread: 3 1/8 - 10 Furnished Gasket: [2] Included Autocar, Ford, Freightliner, Peterbilt, Sterling, Western Star Trucks; Blue Bird, Thomas Buses [1] Included Alliance ABPN12232FRT03; Caterpillar 1986378; Racor S3201S
BF7806-O Fuel/Water Separator with Open End for Bowl 1 - 14 3 11/16 (93.7) 4 1/32 (102.4) Bowl Thread: 3 1/8 - 10 BF7806 (with Drain) Furnished Gasket: [1] Included Ford F750 w/Cat 3126, Cummins ISB 200 Eng. [1] Included Ford Motor Co. 5C4Z9N184AB; IHC (International Harvester) 2587803C1; Motorcraft FD4608; Parker PFF5527; Racor S6494
BF791-O Fuel/Water Separator Spin-on with Open End for Bowl 11/16 - 16 3 25/32 (96.0) 4 1/32 (102.4) Bowl Thread: 3 1/4-10 Furnished Gasket: [2] Included Quicksilver Outboard Applications [1] Included Racor S3213
BF7968-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 12 3 25/32 (96.0) 4 1/32 (102.4) Port Thread: 3 1/8-10 UN 1B BF7968 Furnished Gasket: [2] Included Racor B32012, B32014 Marine Fuel Systems [1] Included Racor S3214
BF9925-O Fuel/Water Separator Spin-on with Open End for Bowl 1 - 14 4 1/4 (108.0) 6 5/16 (160.3) Bowl Thread: 3 3/4-10 Furnished Gasket: [2] Included Racor S6464; Donaldson P551034; Fleetguard FS19538

687PDC
082700