BF1212 - Baldwin - Spin-on Fuel Filters | Parker NA

Baldwin - Spin-on Fuel Filters | #BF1212

BF1212

Baldwin - Spin-on Fuel Filters | #BF1212

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters keep fuel clean and engines running at maximum efficiency.


Especificaciones técnicas

  • Tipo de productos: Fuel/Water Separator Spin-on with Drain
  • Notas: CAUTION: Furnished D-Ring must be installed on post for seal.; Can be used with FB1311 base.
  • Para su uso con: BF1212 FOAM
  • Tamaño de rosca: 1-14
  • Diámetro exterior: 3 11/16 (93.7)
  • Longitud: 7 7/16 (188.9)
  • Gasket: Furnished Gasket: ES24-D; Integral Gasket: G381-A
  • Related To: BF957, BF957-D (Fuel Versions); BF7798-SP (Sensor Port Version);BF7798-O (Open Port Version)
  • Valor de filtración (micras): 4 Nominal; 20 Absolute
  • Aplicación: Cummins Engines
  • Número de pieza compatible de la competencia: Cummins 3308638
  • Marca: Baldwin
  • Industria: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Estilo de productos: Fuel Filter
  • Tecnología: Filtration
Safety Warning

Información del artículo

"Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters with heavy-duty construction keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Teléfono

308.234.1951 or 800.822.5394

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
082700