Ball Valve - Hi-Pro Series | #HPBWB16FF


LOADING IMAGES
HPBWB16FF
Click to View CAD Model

Ball Valve - Hi-Pro Series | #HPBWB16FF

Parker's high performance two piece bi-directional instrumentation Hi-Pro ball valves offer the user full cold working pressure ratings up to 10,000 PSI (689 Bar)


Especificaciones técnicas

  • Material del cuerpo: 316 Stainless Steel
  • Tamaño de la conexión de entrada: 1 Inch
  • Tipo de conexión 1: Female NPT
  • Tamaño de la conexión de salida: 1 Inch
  • Tipo de conexión 2: Female NPT
  • Diámetro interno: 20 MM
  • Material del asiento: PTFE
  • Material de embalaje: PTFE
  • Presión de trabajo máxima: 414 BAR
  • Clase de brida ANSI: 2500
  • Tipo de productos: Ball Valve
Safety Warning

Información del artículo

Parker's high performance two piece bi-directional instrumentation Hi-Pro ball valves offer the user full cold working pressure ratings up to 10,000 PSI (689 Bar), giving 100% bubble tight shut off and continuous repeatable performance. The instrumentation ball valves are suitable for the most demanding applications and meet the requirements of ANSI B31.1 for use in power plants. By offering a true two piece design, body leakage paths are reduced to a minimum. With the added opportunity to select integral compression ends the user can eliminate the use of taper threads and thread sealant. This avoids system contamination, reduces leakage paths, installation costs, weight and space. Parker’s low fugitive emission Hi-Pro ball valve is tested and certified to ISO 15848-1. 

 

Industries: 
• Oil & Gas
• Chemical Processing
• Trucks & Buses
• Semiconductor
• Industrial Gas
• Power Generation & Renewable Energy

Features/Benefits:
• Two piece body design - minimal leakage paths
• 4:1 Pressure boundary designed safety factor
• Bubble tight shutoff
• Floating ball principal with dynamic response seats featuring inherent self relief
• Anti blowout stem
• Low torque operation
• PTFE Packing with PEEK Seats
• Full hydrostatic and low pressure air tested
• Connector thread environmentally sealed
• Anti static
• Certified to ISO 15848-1 Class A, B and C

Applications
• Instrumentation Hook-up Systems 
• Analytical Installations
• Hydrogen Service  
• Offshore Control Panels
• Sensing Lines

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516