BAM30 - BAM Breathing Air System | Parker NA

BAM Breathing Air System | #BAM30

BAM30

BAM Breathing Air System | #BAM30

Skid mounted, seven stage breathing air system providing breathing air with CO/CO2 reduction for high-capacity multiple personnel breathing air applications at volume flow rates up to 1426m³/h @ 7 barg.


Especificaciones técnicas

  • Caudal: 795 m³/h @ 7 barg (450cfm @ 102 psig)
  • Tamaño del puerto: 2 inch
  • División: Gas Separation and Filtration Division EMEA
  • Marca: Parker
  • Tecnología: Filtration
  • Tipo de productos: Breathing Air Purifier
  • Serie del producto: BAM
  • Aplicación: • Tank cleaning
    • Spray painting
    • Asbestos removal
    • Shot blasting
    • Tunnelling
    • Confined spaces
    • Welding
    • Demolition
  • Industria: Agriculture, Aviation, Chemical, Construction, Electrical Utilities, Fire Service, Food & Beverage Production, Gas Utilities, Hazmat, Iron / Steel Production, Manufacturing, Marine / Shipyard, Mining, Nuclear, Oil & Gas Production, Petrochemical, Pulp & Paper, Pharmaceutical & Labs, Public Works, Water Treatment, Welding.
  • Punto de rocío a presión: -40 °C, -40.0 °F, -40 °F
  • Grado ISO: ISO8573-1:2010 Class 1.2.1
  • Presión de trabajo: 4 to 13 barg, 58 to 190 psig
  • Temperatura de funcionamiento: 5 to 35 °C, 41 to 95 °F
  • Temperatura ambiente: 55.0 °C Maximum, 131.0 °F Maximum
  • Requisitos eléctricos: Standard:
    85 - 265 V 1ph 50/60Hz
  • Prefiltro compatible: OIL-X Grades AO and AA Coalescing (Included)
  • Filtro posterior compatible: OIL-X Grades AO and AA Dry Particulate (Included)
    OIL-X OVR Oil Vapour Reduction (Included)
  • Tipo de conexión: BSPP or NPT
  • Grado de protección de admisión: IP55 Indoor Use Only
  • Cumplimiento con especificaciones: PED 2014/68/EU Fluid Group II
  • Nivel de ruido: < 75 dBA
  • Altura: 2042.0 mm, 80.4 inch
  • Anchura: 1260.0 mm, 49.6 inch
  • Profundidad: 1655.0 mm, 65.2 inch
  • Peso: 800 kg, 1763 lb
Safety Warning

Información del artículo

Hazardous vapours, gases and fumes can be released at various stages within manufacturing applications. Whether the risk is from noxious fumes, particulate or contamination from a compressed air system, effective respiratory protection for the user is essential.

In compressed air fed systems, ambient air is drawn into the compressor, therefore any contaminants present in the ambient air, plus those introduced by the compressor itself, will be present unless removed by a purification system.

The Parker BAM breathing system consists of seven purification stages mounted on a portable skid for high-capacity multiple personnel breathing air applications.

At the inlet, a water separator removes bulk water, followed immediately by two OIL-X coalescing filters to reduce oil and water content. The fourth stage of purification is an adsorption dryer that reduces the water vapour content of the compressed air (to -40°C pdp) and CO2 to below the legal permissible limits. Downstream of the adsorption dryer an activated carbon filter then reduces oil vapour and odours, then a catalyst filter reduces carbon monoxide to carbon dioxide, again, to below the legal limits. A final dust filter captures any particulates carried over from the adsorption materials.

Features
• 7 Purification stages

• CO monitor fitted as standard

• CO and CO2 reduction to below legal permissible limits

• Air quality 3rd party independently certified, better than the European Pharmacopoeia standard

• Energy management system fitted as standard

• Modular, space saving design

• Use with any compressed air supply

Please note this product is currently only available in Europe.

Sizing and Selection
To ensure quoted air purity performance is met, a breathing air system must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Teléfono

+44 (0)191 402 9000

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
A22066