Beverage & Food Transfer Hose - Drinkpress WB/L 10 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (mm)

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Beverage & Food Transfer Hose - Drinkpress WB/L 10

Beverage & Food Transfer Hose - Drinkpress WB/L 10

Drinkpress WB/L 10 bar is designed either to deliver liquid food and beverage contents and for cleaning purposes in food processing.

Especificaciones técnicas

  • Peso: 0.31 to 1.05 kg/m, 0.21 to 0.71 lb/ft
  • Industria: Food & Beverage
  • Material del tubo interno de la manguera: Nitrile Butadiene Rubber (NBR) Food Quality
  • Marca: Parker
  • Temperatura máxima de funcionamiento: 110 °C, 230 °F
  • Temperatura mínima de funcionamiento: -22 °F, -30 °C
  • Longitud: 40 m
  • Presión de trabajo máxima: 1 MPa, 10 bar, 150 psi
  • Tipo de productos: Food Grade Hose, Transfer Hose
  • Tecnología: Fluid & Gas Handling
  • Material de la cubierta: Nitrile Butadiene Rubber (NBR)/PVC Ozone and Weather Resistant
  • Factor de diseño: 3:1
  • División: Polymer Hose Division Europe
  • Materiales de fabricación: Rubber
  • Estilo de productos: Delivery
  • Radio de curvatura mínimo: 3.150 to 7.874 inch, 80 to 200 mm
  • Medio: Food & Beverage
  • Cumplimiento con especificaciones: CE 1935/2004, FDA 21 CFR 177
  • Conector compatible: Refer to www.parker.com/crimpsource-euro
  • Diámetro interior: 0.394 to 0.984 inch, 10 to 25 mm
  • Aplicación: Food & Beverage Processing
  • Material del refuerzo de la manguera: High Tensile Synthetic Yarn
  • Diámetro exterior: 0.748 to 1.417 inch, 19 to 36 mm
Safety Warning

Descripción completa del producto

Drinkpress WB/L 10 bar is a hose formulated to handle liquid food and beverages such as milk, wine, fruit juices and liqueurs but also to withstand detergents and disinfectants used during wash-down service in food processing areas indoors or outdoors. This dual usage is an important plus for your activity. Breweries, dairies, wine cellars are typical example where this hose can be utilized with success. The hose construction incorporates multiple plies of textile reinforcement that provide flexibility, and the blue non-marking cover is resistant to abrasion, heat and ozone.

Markets
• Food processing
• Agriculture
• Industrial

Features/Benefits
• Meet Government & Industry sanitary requirements, thus wide acceptance
• Designed to withstand the rugged cleaning cycles used in Food & Beverage processing systems with hot water and detergents, thus good service life expectation
• Dual use food transfer and wash-down applications to optimize your stock
• Design Factor 3:1 enhances safety of operators and equipment

Applications
• Liquid foodstuff transfer
• Hot water cleaning processes
• Room and equipment sanitization

Documentos relacionados

×
Productos D.I. de la manguera (mm) D.I. de la manguera (pulg)
IH30240022/40 10 0.394
IH30240020/40 13 0.512
IH30240025/40 16 5/8
IH30240030/40 19 3/4
IH30240035/40 25 0.984

687PDC
687513