Bins and Cabinets | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de compartimentos

Estilo de productos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Bins and Cabinets

Bins and Cabinets

A wide variety of sizes and styles ranging from scoop boxes to open bins and a rolling pneumatic cabinet for storage flexibility.

Especificaciones técnicas

  • Anchura: 17.25 to 35.25 inch
  • Profundidad: 11.625 to 28.5 inch
  • Altura: 3 to 39.5 inch
Safety Warning

Descripción completa del producto

Parker's bins and cabinets provide increased visibility of your products and are ideal for bin fill replacements at both OEM and MRO accounts. Manufactured from high quality cold rolled steel with a durable gray powder coat finish. Dividers are provided for all drawer models for customizable storage. Placed in your workstation all your fitting needs are now in one location, ready to use.

Markets:
• Industrial
• Mobile
• Pneumatic
• Factory/Process Automation

Features/Benefits:
• Prime cold rolled steel construction
• Durable gray powder coat finish
• Scooped bottom compartments for easy removal
• Cabinets can be stacked using mounting holes
• Pneu-Cab has locking 4" heavy-duty casters

Applications:
• Inventory management of fittings and valves

Documentos relacionados

×
Productos Número de compartimentos Estilo de productos
16-CB 16 Large Scoop
24-CB 24 Large Scoop
ADJ-CB Adjustable Adjustable
4CB-SR 0 Slide Rack
LSR-Stand 0 Stand
9-DC 9 Drawer Cabinet
18-DC 18 Drawer Cabinet
24B-Cabinet 24 Open Bin
40B-Cabinet 40 Open Bin
Pneu-Cab 6 Rolling Cabinet
32-CB 32 Large Scoop
40B-STAND 0 Stand

687PDC
687547