Crimped Thermoplastic UHP Hose Fittings, BL Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Presión máxima de trabajo (Mpa)

D.I. de la manguera (mm)

Tipo de conexión

Tamaño de la rosca de la conexión

Materiales de fabricación

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, BL Series

Crimped Thermoplastic UHP Hose Fittings, BL Series

Parker High Pressure BL Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for waterblast hose types with working pressure from 120 up to 160 MPa.

Especificaciones técnicas

  • Diámetro interior nominal: DN 10 to 20
  • Diámetro interior de la manguera: -6 to -12 (Size), 3/8 to 3/4 inch
  • Tipo de conexión: NPT, BSP, UNF, Metric, ACME, ACME - 2G
  • Longitud: 68 to 290 mm, 3 to 11.4 inch
  • Presión de trabajo máxima: 10000 to 23200 psi
  • Forma: Straight
  • Estilo de productos: Male NPT, Female BSP Swivel 60° Cone, Female Type “M” Swivel, Female Metric Swivel Heavy Series with O-ring, API Flange, Swivel, API Hub, Male 1502 Hammerlug Union, Male 1502 Hammerlug Union, Segmented
Safety Warning

Descripción completa del producto

Parker Polyflex High Pressure BL Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Construction machinery
• Industrial
• Mining

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High pressure service for construction and shipbuilding industries
• Industrial cleaning
• Hydraulic applications in mining environment
• Suitable for waterplast hose types with working pressure from 120 up to 160 MPa (17.400 up to 23.200 psi)

Documentos relacionados

×
Productos Presión máxima de trabajo (Mpa) D.I. de la manguera (mm) Tipo de conexión Tamaño de la rosca de la conexión Materiales de fabricación
101BL-6-06ZE 160.0 MPa 9.5 mm 1 3/8" Carbon Steel, Zinc-plated; ZE: Carbon Steel, Special Plating for High Corrosion Protection in Mining Applications
101BL-8-08ZE 140.0 MPa 12.7 mm 1 1/2" Carbon Steel, Zinc-plated; ZE: Carbon Steel, Special Plating for High Corrosion Protection in Mining Applications
101BL-6-06 160.0 MPa 9.5 mm 1 3/8" Carbon Steel, Zinc-plated
101BL-8-08 140.0 MPa 12.7 mm 1 1/2" Carbon Steel, Zinc-plated
101BL-8-08C 140.0 MPa 12.7 mm 1 1/2" Stainless Steel
101BL-12-12 120.0 MPa 19 mm 1 3/4" Carbon Steel, Zinc-plated
192BL-6-06 160.0 MPa 9.5 mm 92 3/8"
192BL-8-08 140.0 MPa 12.7 mm 92 1/2"
192BL-8-08C 140.0 MPa 12.7 mm 92 1/2"
192BL-16-12 120.0 MPa 19 mm 92 1"
101BL-32-32 69.0 MPa n/a 1 2" Stainless Steel
18KBL-33-32-API17DSV-10K 69.0 MPa n/a 8K
1HEBL-32-32-FLAT 103.5 MPa n/a HE 4-1/8"-3
1HEBL-32-32-SEG 103.5 MPa n/a HE 4-1/8"-3
1HNBL-32-32 103.5 MPa n/a HN 4-1/8"-3
1AYBL-11-06 160.0 MPa 9.5 mm AY 1"-12
1AYBL-11-08 140.0 MPa 12.7 mm AY 1"-12
1AYBL-11-08C 140.0 MPa 12.7 mm AY 1"-12
1C9BL-14-06 160.0 MPa 9.5 mm C9 M22x1.5
1C9BL-16-06 160.0 MPa 9.5 mm C9 M24x1.5
1C9BL-16-08 140.0 MPa 12.7 mm C9 M24x1.5
1C9BL-16-08C 140.0 MPa 12.7 mm C9 M24x1.5
1C9BL-25-12 120.0 MPa 19 mm C9 M36x2.0

687PDC
687513