Bleed Adapters | #1/4 HPBA-S

Click to View CAD Model
1/4 HPBA-S

Bleed Adapters | #1/4 HPBA-S

Parker's Bleed Adapters allow for bleeding hydraulic systems without "cracking" hydraulic connections.


Especificaciones técnicas

  • Tamaño de la rosca de la conexión 1 (pulg): 1/4-18
  • Material de la junta tórica: na
  • D.E. del tubo de la conexión 1 (pulg): na
  • Estilo de la conexión 1: Male NPTF
  • Presión estática máxima: 10000 psi
  • Presión dinámica máxima: 6000 psi
  • Tamaño de la conexión 2: Bleed Nipple
  • Material del cuerpo: Steel
Safety Warning

Información del artículo

Parker's Bleed Adapters are designed specifically for installation directly to O-ring Face Seal (ORFS) type fittings or into SAE or NPT manifolds and valves where bleeding is often required. Bleed adapters are especially beneficial in hydraulic system applications where elastomeric seals can be extruded and/or damaged during bleeding done by "cracking" a connection.

Markets:
• Construction
• Agriculture
• Mining
• Oil & Gas
• Transportation
• Alternative fuel

Features/Benefits:
• Uses standard automotive bleed screw design which is permanently crimped into body housing for blowout prevention.
• Easily bleed a hydraulic systems without “cracking,” protecting against the possible high force of larger size fittings or the potential for elastomeric seals extruding or becoming damaged.
• In-port options with SAE and NPT male studs and tube and hose connection options to male and female ORFS fittings.
• Available in steel in sizes 1 1/4” through 1 ½” with working pressures of up to 12,000 psi.

Applications:
• Hydraulic fluid handling connections

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Teléfono

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687620