Wellhead Grease Fittings, Body Vent (Bleeder) Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Material del cuerpo

Tamaño de la rosca de la conexión

Estilo de productos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Wellhead Grease Fittings, Body Vent (Bleeder) Series

Wellhead Grease Fittings, Body Vent (Bleeder) Series

Parker PGI's Standard Hex Head and Hex Socket Head Style Body Vent Fittings are used to bleed pressure from valve bodies in service up to 10,000 PSI.

Especificaciones técnicas

  • Estilo de productos: Standard Hex Head | Hex Socket Head
  • Tamaño de la conexión: 1/4 to 1-1/2 inch Thread, NPT inch Thread
  • Material del cuerpo: Carbon Steel AISI 1215, Stainless Steel AISI 316, Steel AISI 4140, Consult Factory for Additional Materials.
  • Tamaño hexagonal de la tuerca: 2 to 7/8 inch
  • Longitud: 2-5/8 to 1-5/8 inch
  • Tipo de recubrimiento: Zinc, n/a
  • Tratamiento térmico: Annealed (NACE), Rc 22 Max (NACE), n/a (NACE)
  • Material de la bola: Stainless Steel AISI 440, Tungsten Carbide, Consult Factory for Additional Materials.
Safety Warning

Descripción completa del producto

Parker PGI’s Body Vent Bleeder Fittings are offered in two styles of Body Vent (Bleeder) Wellhead Grease Fittings, the Standard Hex Head Style and the Hex Socket Head Style.  Both are used to bleed pressure from valve bodies in service to 10,000 PSI.

Both styles of Body Vent Fittings come standard with a stop pin to prevent the stinger from backing all of the way out of the fitting.  In addition, both styles have the vent port on the side of the fitting instead of venting from the top which could be a safety issue in certain applications.  

Markets:
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Service up to 10,000 PSI
• O’ring seal to prevent leakage through stem cavity
• Compact Designs
• ½” to 1” NPT sizes

Applications:
• Wellhead Equipment maintenance
• Valve Body pressure relief

Documentos relacionados

Literature and Reference Materials
Wellhead Fittings & Valve Components | PGI-WF
×
Productos Material del cuerpo Tamaño de la rosca de la conexión Estilo de productos
BV10N12-10 1215 1-1/2" NPT Standard Hex Head
BV10N12-C0 Stainless Steel AISI 316 1-1/2" NPT Standard Hex Head
BV10N12-80 4140 1-1/2" NPT Standard Hex Head
BV10N10-10 1215 1-1/4" NPT Standard Hex Head
BV10N10-C0 Stainless Steel AISI 316 1-1/4" NPT Standard Hex Head
BV10N10-80 4140 1-1/4" NPT Standard Hex Head
BV10N8-10 1215 1" NPT Standard Hex Head
BV10N8-C0 Stainless Steel AISI 316 1" NPT Standard Hex Head
BV10N8-80 4140 1" NPT Standard Hex Head
BV10N6-10 1215 3/4" NPT Standard Hex Head
BV10N6-C0 Stainless Steel AISI 316 3/4" NPT Standard Hex Head
BV10N6-80 4140 3/4" NPT Standard Hex Head
BV10N4-10 1215 1/2" NPT Standard Hex Head
BV10N4-C0 Stainless Steel AISI 316 1/2" NPT Standard Hex Head
BV10N4-80 4140 1/2" NPT Standard Hex Head
BV10N3-10 1215 3/8" NPT Standard Hex Head
BV10N3-C0 Stainless Steel AISI 316 3/8" NPT Standard Hex Head
BV10N3-80 4140 3/8" NPT Standard Hex Head
BV10N2-10 1215 1/4" NPT Standard Hex Head
BV10N2-C0 Stainless Steel AISI 316 1/4" NPT Standard Hex Head
BV10N2-80 4140 1/4" NPT Standard Hex Head
BV10N6-10-T1 1215 3/4" NPT Hex Socket Head
BV10N6-C0-T1 Stainless Steel AISI 316 3/4" NPT Hex Socket Head
BV10N6-80-T1 4140 3/4" NPT Hex Socket Head
BV10N4-10-T1 1215 1/2" NPT Hex Socket Head
BV10N4-C0-T1 Stainless Steel AISI 316 1/2" NPT Hex Socket Head
BV10N4-80-T1 4140 1/2" NPT Hex Socket Head
BV10N3-10-T1 1215 3/8" NPT Hex Socket Head
BV10N3-C0-T1 Stainless Steel AISI 316 3/8" NPT Hex Socket Head
BV10N3-80-T1 4140 3/8" NPT Hex Socket Head
BV10N2-10-T1 1215 1/4" NPT Hex Socket Head
BV10N2-C0-T1 Stainless Steel AISI 316 1/4" NPT Hex Socket Head
BV10N2-80-T1 4140 1/4" NPT Hex Socket Head

687PDC
687516