C10-115-1222 - Ultra High Pressure Hydraulic Quick Coupling - C Series | Parker NA

Ultra High Pressure Hydraulic Quick Coupling - C Series | #C10-115-1222

C10-115-1222

Ultra High Pressure Hydraulic Quick Coupling - C Series | #C10-115-1222

Parker's C Series Quick Couplings are available with NPT, BSP and "High Pressure" thread styles with working pressures ranging from 14,500 psi to 29,000 psi.


Especificaciones técnicas

  • Estilo de la rosca de la conexión 1: 1/4" BSP Female (with built-in locking device)
  • Estilo de la conexión: 115 Coupler
  • Estilo de la rosca de la conexión 2: n/a
  • Tamaño de la rosca de la conexión 1: 1/4 inch (with built-in locking device), Female BSP (with built-in locking device)
  • Tamaño de la rosca de la conexión 2: n/a
  • Longitud total: 2.3 inch, 58.42 mm
  • Tamaño hexagonal: 0.94 inch, 23.88 mm
  • Presión de trabajo máxima: 14500 psi, 100 MPa
  • Material del cuerpo: Zinc Plated Steel on Exposed Components
Safety Warning

Información del artículo

Parker’s C Series Quick Couplings provide non-drip valving for clean, safe, trouble-free performance and minimal air inclusion. Protective dust caps are included to prevent damage and fluid contamination. These quick couplings are available in a variety of thread styles (NPT, BSP and "High Pressure") with working pressures ranging from 14,500 psi to 29,000 psi. Applications include hydraulic tools and rescue equipment, hydrostatic testing and Blow-out Preventers.

Markets:
• High pressure hydraulics
• Oil & Gas

Features / Benefits:
• Quick couplings offer ease of connection to high pressure hoses and fixed ports
• Built-in safety locking device to prevent accidental disconnect
• Protective dust caps are included to prevent damage and fluid contamination in disconnected position
• Rugged design and construction for long life in demanding applications

Applications:
• Hydraulic tools and rescue equipment
• Hydrostatic testing
• Blow-out Preventers

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Teléfono

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563