Variable Displacement Axial Piston Pump for Closed Circuit Applications – PC3
The Parker C Series Variable Displacement Axial Piston Pumps are engineered for heavy-duty mobile equipment applications. Pumps offer a pressure rating of 6,090 psi, durable construction and a compact footprint.
Designed for closed-circuit applications, C Series Variable Displacement Axial Piston Pumps boost reliability and uptime. They feature a rugged design, wide range of controls and proven protection from pressure overloads for increased performance, all while maintaining a small footprint for added flexibility. The C Series adds further versatility with multiple displacement options and the ability to perform with a variety of control options.
Markets:
• Energy
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Other Mobile
• Turf Equipment
• Vocational & Municipal Equipment
• Natural Resources
• Processing
Features/Benefits:
• Increased Reliability
• Two cross-port relief valves for pressure overload protection
• Durable swash plate and bearing design
• Hydraulic pressure compensator
• Flushing valves and clogging sensors
• Design Flexibility
• Compact, modular design
• Full range of controls
• Multiple displacement options
Controls:
• Manual lever with feedback (with or without neutral position switch)
• Hydraulic proportional with or without feedback
• Electric proportional with or without feedback
• Electric on-off
• Electric proportional with hydraulic override
• Automotive
Applications:
• Harvesters
• Feeder mixers
• Drill rigs
• Tunneling equipment
• Shuttle cars
• Trenchers
• Pavers
• Vacuum trucks
• Deck cranes
• Winches
• Feller bunchers
• Skidders
• Telehandlers
Technical Characteristics:
• Maximum operating pressure of 420 bar (6,090 psi)
• Maximum speed of 3,400 rpm
• Three displacements: 55, 81 and 136 cc/rev
• Temperature range of -13 to 194ºF (-25 to 90ºC)
No hay archivo CAD disponible
HYDRAULIC PUMP & MOTOR DIV
2745 SNAPPS FERRY RD
GREENEVILLE
TN
UNITED STATES
37745-1790
Teléfono
4236398151
Fax
4237872418
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.