High Temperature Power Wash Hose - 1035HT | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
High Temperature Power Wash Hose - 1035HT

High Temperature Power Wash Hose - 1035HT

High Temperature Power Wash Hose is designed for use with low pressure power washers and carpet cleaning machines.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Factor de diseño: 4
  • Cumplimiento con especificaciones: n/a
  • Conector compatible: 56 Series
  • Presión de trabajo máxima: 1750 psi, 12.1 MPa, 121 bar
  • Temperatura máxima de funcionamiento: 230 °F, 110 °C
  • Radio de curvatura mínimo: 1-1/2 inch, 38 mm
  • Peso: 0.06 lb/ft, 0.08 kg/m
  • Material del tubo interno de la manguera: Polyamide (PA)
  • Material de la cubierta: Polyurethane
  • Material del refuerzo de la manguera: Fiber
  • Tamaño: -4
  • Aplicación: Carpet Cleaning, Industrial, Pressure Washer (low pressure)
  • Diámetro interior: 1/4 inch, 6.4 mm
  • Diámetro exterior: 0.50 inch, 12.7 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

High Temperature Power Wash Hose is designed for use with low pressure power washers or as a carpet cleaning hose for carpet cleaning machines as long as chlorinated solvents are not used. A hose bend restrictor is available for carpet cleaning applications to prolong hose life due to flex fatigue. The design construction of 1035HT allows for a wide temperature range for media transfer while providing a non-marring, abrasion resistant cover ideal for common 1035HT applications.

Markets:
• Industrial

Features/Benefits:
• Non-marring jacket
• Broad temperature range

Applications:
• Low pressure power washers
• Carpet cleaning machines

Technical Specifications:
• Tube: Nylon
• Reinforcement: Fiber
• Cover: Yellow polyurethane, perforated
• Do not use with chlorinated solvents
• Hose bend restrictor (HBR) available and suggested for carpet cleaning applications
• Hose I.D. is nominal
• Hose O.D. is maximum

Documentos relacionados

×
Productos D.I. de la manguera (pulg)
1035HT-4 1/4

687PDC
687563