Cartridge Ball Type Shuttle Valve | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Caudal

Rango de presión de entrada máxima

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Cartridge Ball Type Shuttle Valve

Cartridge Ball Type Shuttle Valve

Parker's 2-position, 3-way ball type shuttle valves are designed to fit an industry common cavities and allow flows up to 50 lpm (13 gpm) and 420 bar (6000 psi).

Especificaciones técnicas

  • Caudal: 1, 10, 13 gal/min, 3.8, 38, 50 L/min
  • Rango de presión de entrada máxima: 3000, 5000, 6000 psi, 207, 350, 420 bar
  • Material de la junta: D-Ring, Nitrile, Fluorocarbon
  • Índice de caudal máximo: 1, 10, 13 gal/min, 3.8, 38, 50 L/min
  • Ajuste de caudal estándar: N/A, 7 gal/min, N/A, 27 L/min
  • Tipo de accionamiento: Pressure Sensing
  • Configuración: 3-way Ball Type
  • Tipo de operación: Automatic
  • Presión de trabajo máxima: 3000, 5000, 6000 psi, 207, 350, 420 bar
  • Tasa de fuga: 5 @ 3000 PSI (207 BAR), 5 @ @ 5000 PSI (350 BAR), 10 @ 5000 PSI (350 BAR), 5 @ 6000 PSI (345 BAR) drops/min
  • Tamaño de la cavidad: C04-3, C08-3, C10-3
  • Función: Diverter
  • Para tipo de fluido: Mineral-based or synthetic hydraulic fluids
  • Viscosidad cinemática máxima: 45-2000 SSU (6 to 420 cSt)
  • Clasificación de eficiencia del filtro: ISO 4406 18/16/13, SAE Class 4
  • Material de la válvula: All parts steel. All operating parts hardened steel
  • Par de instalación: 6, 11, 30, 48 lb-ft, 8, 15, 40, 65 Nm
  • Temperatura de funcionamiento: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Temperatura máxima de funcionamiento: +200, +250, +400 °F, +93, +121, +204 °C
  • Temperatura mínima de funcionamiento: -35, -30, -15 °F, -37, -34, -26 °C
  • Peso: 0.04, 0.15, 0.3 lb, 0.02, 0.07, 0.14 kg
  • Material del cuerpo: N/A
Safety Warning

Descripción completa del producto

Parker’s family of 2-position, 3-way ball type shuttle valves feature a space and cost saving design that fits in an industry common cavity and can operate with hydraulic system flows as high as 50 lpm and pressures up to 420 bar. The simple and effective ball type construction features very fast operation with very low leak performance and is ideal for sequencing, load sensing, or communicating the highest pressure within a specific section of the hydraulic circuit.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Ball type construction for maximum wear resistance and greater durability
• Minimal leakage - less than 3 drops/min.
• Contamination tolerant
• All external parts zinc plated

Applications:
• Sensing the highest pressure from two lines
• Sequencing
• Load Sensing
• Brake actuation

Additional Technical Insight:
The valve consists of a steel ball that can seal against one of two adjacent seats, providing a path from the highest pressure signal to another function. When one inlet port is pressurized, the ball or poppet is forced against the opposite seat, blocking that inlet and providing a flow path to the outlet port.

Documentos relacionados

×
Productos Caudal Rango de presión de entrada máxima Material de la junta
CS041B 1 GAL/MIN, 3.8 L/MIN 3000 PSI, 207 BAR Nitrile
CS041BV 1 GAL/MIN, 3.8 L/MIN 3000 PSI, 207 BAR Fluorocarbon
CSH101B 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Nitrile
CSH101BV 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Fluorocarbon
K02A3N 13 GAL/MIN, 50 L/MIN 6000 PSI, 420 BAR Nitrile
K02A3V 13 GAL/MIN, 50 L/MIN 6000 PSI, 420 BAR Fluorocarbon
CSH041 1 GAL/MIN, 3.8 L/MIN 5000 PSI, 350 BAR Nitrile
CSH041V 1 GAL/MIN, 3.8 L/MIN 5000 PSI, 350 BAR Fluorocarbon
CSH101BN 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR D-Ring

687PDC
687505