Cast Iron Motors – PGM365 Series | #PGM365


LOADING IMAGES
PGM365

Cast Iron Motors – PGM365 Series | #PGM365

Parker’s PGM365 fixed displacement gear motors offers high performance and high endurance due to its cast iron construction.


Especificaciones técnicas

  • Longitud: varies by configuration
  • Tipo de productos: Motor, cast iron bushing, external gear
  • Desplazamiento: 44.3 to 147.5 cm3/rev (Motor), 2.70 to 9.00 inch3/rev (Motor)
  • Dirección de rotación: Bi-Directional
  • Tipo de montaje: SAE 2-Bolt or 4-Bolt
  • Tipo de eje: SAE Splined, Keyed
  • Material de junta del eje: NBR, FPM [FKM]
  • Número de puertos: BSPP, Metric Split Flange, SAE Straight Thread or Split Flange
  • Para tipo de fluido: Fire Resistant Fluids : Water-Oil Emulsions 60/40, HFB; Water-Glycol, HFC; Phosphate Esters, HFD, Mineral Oil
  • Temperatura de funcionamiento: 0 to 180 °F with standard seals, 0 to 150 °F with FPM seals
  • Clasificación de eficiencia del filtro: According to ISO 4406: 19/16 at 140 bar (2000 psi), 17/14 at 210 bar (3000 psi), 15/12 at 275 bar (4000 psi)
  • Velocidad operativa: 400 to 3000 RPM
  • Rango de presión de entrada máxima: 15 psig
  • Presión de vacío continua máxima: 13 cm (5 in) Hg at operating temperature
  • Presión de salida continua: up to 241 bar, up to 3500 psi
  • Peso: 56 lb with 1" Gear (add 1 lb each additional 1/4" of gear)
Safety Warning

Información del artículo

Parker’s 365 series fixed displacement gear motors offer high pressure durability due to their cast iron construction, making them ideal for high duty cycle mobile applications for the Construction, Forestry, and Oil & Gas markets. They are available as a standard motor.               
 
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Mining
• Oil & Gas

Features/Benefits:
• Three-piece cast iron construction for distribution flexibility
• Cast Iron construction for durability
• Balanced Thrust Plates minimize friction and leakage
• Journal bearings for long life
• Multiple sections available

Applications:
• Tire Trucks
• Salt and sand spreaders
• Aerial Lift
• Low boy trailers
• Live (Moving) Floor Trailers
• Roll Off Trailers

Technical Specifications:
• Flow range to 93.5 gpm (354 lpm) per section
• Displacements from 2.79 to 9 cir (44 to 147.5 cc/rev)
• Operating pressures up to 241 bar (3,500 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 98%
• CW, CCW, and Bi-rotational motors available
• SAE and SI shafts, flanges and porting available
• Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, proportional relief, and reversing.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

HYDRAULIC PUMP & MOTOR DIV

2745 SNAPPS FERRY RD

GREENEVILLE

TN

UNITED STATES

37745-1790

Teléfono

4236398151

Fax

4237872418

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688058