400000 - Filtros deshidratadores de modelo sellado de la línea de líquidos - Serie Sporlan Catch-All® | Parker NA

Filtros deshidratadores de modelo sellado de la línea de líquidos - Serie Sporlan Catch-All® | #400000


LOADING IMAGES
400000

Filtros deshidratadores de modelo sellado de la línea de líquidos - Serie Sporlan Catch-All® | #400000

C-032


Especificaciones técnicas

  • Número de modelo: C-032
  • Tamaño del núcleo: 3 in³
  • Capacidad nominal: 1/4 - 1/3 ton
  • Aplicación: Liquid Line
  • Estilo de la conexión: SAE Flare
  • Tamaño de la conexión (pulg): 1/4"
  • Diámetro: 1.75 inch, 44.0 mm
  • Longitud: 4.24 inch, 108.0 mm
Safety Warning

Información del artículo

The Liquid Line Sealed Model Filter-driers - Sporlan Catch-All® Series provide unparalleled control of the most harmful contaminants in HVAC&R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems.  With multiple sizes and fitting configurations, it is easy to find the right model for systems up to 20 tons.

Markets
• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits
• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water capacity & acid capacity
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Sizes from 3 cu. in. to 60 cu. in. and 1/4” to 1-1/8” fittings for use up to 20 tons cooling capacity
• Models available with activated charcoal for use during system clean-up
• CSG models have an integrated liquid and moisture indicating sightglass to allow visual refrigerant examination
• SAE flare fittings and solid copper ODF fittings available
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A and Sub-critical CO2 refrigerant use
• RoHS, REACH, ATEX, and PED compliant

Applications
• Liquid line drying and filtering for solid contaminant removal
• Hot gas defrost line filtering

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
400000 STP

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Teléfono

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
840599