Clamps - Series B, Double Series (DIN 3015-3) | #RBP3-217.2


LOADING IMAGES
RBP3-217.2

Clamps - Series B, Double Series (DIN 3015-3) | #RBP3-217.2

EO-Tube Clamps Series B according DIN 3015-3 for normal mechanical
requirements are available in five standard sizes.
Outer tube diameter from 6 to 42 mm.


Especificaciones técnicas

  • Estilo de productos: Ripped, with tension clearance
  • Tamaño: 2
  • Diámetro exterior del tubo: 17.2 mm
  • Accesorios incluidos: KIT 3 (clamp, Socket head screw, Cover plate, weld plate)
  • Accesorios incluidos: 0
  • Estilo de productos: 0
  • Diámetro exterior de los tubos: 0 mm
  • Tamaño: 0
Safety Warning

Información del artículo

EO-Tube Clamps Series B according DIN 3015-3 for normal mechanical requirements are available in five standard sizes.
– Outer tube diameter for the metric series 6 to 42 mm
– Outer tube diameter for the inch-size series R 1/8˝ to R 1 1/4˝
– Outer tube diameter for the imperial size series 1/4˝ to 1 1/2˝
Double tube clamps with different tube o.d. are available on request.
Accessories and construction types

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687614