Clamps - Series O | #DPO2X


LOADING IMAGES
DPO2X

Clamps - Series O | #DPO2X

EO-Tube Clamps in Series O are available in four standard sizes.
Outer tube diameter from 6 to 22 mm.


Especificaciones técnicas

  • Estilo de productos: Galvanized Cr(VI)-free
  • Tamaño: 2
  • Diámetro exterior del tubo: n/a
  • Accesorios incluidos: Cover plate (for Clamp with 2 holes)
  • Accesorios incluidos: Cover plate (for Clamp with 2 holes), Clamp (1 hole), Clamp (2 holes)
  • Estilo de productos: galvanized Cr(VI)-free, n.a., smooth, without tension clearance (light rips)
  • Diámetro exterior de los tubos: 6.0, 6.4, 8.0, 9.5, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0 mm
  • Tamaño: 1 to 4
Safety Warning

Información del artículo

EO-Tube Clamps in Series O are available in four standard sizes.
– Outer tube diameter for the metric series 6 to 22 mm
Different diameter on request.

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Teléfono

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687614