Compact Inline Desiccant Dryers - DD15, DD30, DD60 Series | Parker NA

Compact Inline Desiccant Dryers - DD15, DD30, DD60 Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Compact Inline Desiccant Dryers - DD15, DD30, DD60 Series

Compact Inline Desiccant Dryers - DD15, DD30, DD60 Series

DD15, DD30 and DD60 are compact sized point-of-use inline desiccant dryers that remove all traces of water vapor, oil vapor and particulate. They are designed for intermittent and not continuous use applications.

Especificaciones técnicas

  • Función: Inline Desiccant Dryer
  • Material del cuerpo: Aluminum | Steel
  • Tipo de puerto: NPT | BSPP
  • Tamaño del puerto: 1/4 to 1 inch
  • Caudal: 15 SCFM, 30 SCFM, 60 SCFM
  • Presión de trabajo: 0 to 300 psig, 0 to 20.6 bar
  • Temperatura de funcionamiento: 32 to 180 °F, 0 to 82 °C
  • Punto de rocío: -40 °F, -40 °C
  • Tipo de desecante: Silica Gel
  • Capacidad del desecante: 2.5 to 10 lb
  • Tipo de elemento de filtro: 90μm | 40μm
  • Peso: 10.5 lb, 18 lb, 30 lb, 4.8 kg, 8.2 kg, 13.6 kg
Safety Warning

Descripción completa del producto

The DD15, DD30 and DD60 are compact inline desiccant dryers which provide a convenient and cost effective means of ensuring your sensitive intermittent pneumatic applications are not exposed to damaging moisture. These desiccant dryers should be used for intermittent and not continuous use applications.  Always place a bulk separator, particulate and coalescing filter upstream of the desiccant dryer. Desiccant coated with oil will not absorb oil and will render it useless. A check valve should also be installed at the dryer inlet to maximize the life of the desiccant. (Note: that desiccant must be ordered separately.) As wet air enters through the inlet, the air travels down through a bed of desiccant which absorbs the water vapor and aerosols. The silica gel desiccant beads will reduce the humidity down to a -40°F ( -40°C) pressure dew point.  After the moisture has been removed, the dry air passes through a sintered bronze filter element (eliminating desiccant dust downstream), up the tube and out the outlet port. As the desiccant becomes saturated with moisture, the dew point will begin to rise. This is evident when the green silica gel desiccant beads in the onboard sight glass change to orange, indicating the need for desiccant replacement. Simply remove the flange and bowl and replace with new desiccant. 

Markets
• General Industrial
• Factory Automation

Features/Benefits
• Efficient removal of damaging moisture from pneumatic applications
• Ideally suited for intermitten use applications

Applications
• General Assembly

Additional Information
• Dryer Type: Inline Desiccant
• Body Material: Aluminum | Steel
• Port Type: NPT | BSPP
• Port Size: 1/4" | 3/8" | 1/2" | 3/4" | 1"
• Maximum Flow Capacity (SCFM): 15 - 60
• Operating Pressure Range: 0 to 300 psi / 0 to 20.6 bar
• Operating Temperature Range: 32° to 180°F / 0° to 82°C
• Dew Point: -40°F or -40°C
• Desiccant Type: Silica Gel
• Desiccant Capacity (lbs.):  2.5 - 10
• Filter Element (μm):  90 | 40
• Weight Full (lbs.):  10.5 - 30

Documentos relacionados

×
Productos

687PDC
687577