Compressed Air and Gas - Up to 800 PSIG - M-Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Conexión del puerto (pulg)

Tipo de rosca

Índice de caudal máximo (cfm)

Valor de filtración (micras) (µm)

Clasificación del filtro (%)

Tipo de filtro

Longitud

Material de la junta del elemento

Accesorios opcionales preinstalados

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Compressed Air and Gas  - Up to 800 PSIG - M-Series

Compressed Air and Gas - Up to 800 PSIG - M-Series

Parker’s Finite filters make it possible to improve process efficiency and provide optimal process protection.

Especificaciones técnicas

  • Índice de caudal máximo: 133 to 1002 at 55 barg
  • Marca: Finite
  • Elemento compatible: 10CU10-050, 100WSU10-025, 3PU10-050, 6CU10-050, 6QU10-050, 8CU10-050, AU10-050, 10QU10-050, 4CU10-050, 4QU10-050, AU10-025, AU10-0225, 10C10-025, 10QU10-025, 3PU10-025, 4C10-025, 4QU10-025, 6C10-025, 6QU10-025, 8CU10-025, 8QU10-025, 100WS10-025, 8QU10-050
  • Peso: 1.80 to 10.37 lb, 0.82 to 4.71 kg
  • Temperatura máxima de funcionamiento: 175 °F, 79 °C
  • Espacio de extracción del elemento: 5.5, 3.0, 6.5, 10, 13.5 inch
  • Anchura: 3.06 to 5.91 inch, 78 to 150 mm
  • Altura: 7.89 to 18.6 inch, 200 to 472 mm
Safety Warning

Descripción completa del producto

Parker Finite offers an array of filters sized to handle any natural gas flow and several media choices to meet natural gas application demands. ASME filter housings are constructed from carbon steel. Choices of filter media types include glass fiber for coalescing liquids, cellulose for particulate removal and activated carbon materials for oil vapor and hydrocarbon removal. Filter element ratings are available from 100 microns down to 0.01 micron.
Features/Benefits
• Pressures to 800 PSIG
• Coalescing, particulate and adsorption elements available
• Connections from 1/4" to 2"
• Flows from 78 to 2,500 SCFM
• Temperatures to 175°F
• Design: ASME Code/Canadian Registration
• Media types available: C+Q (grades 4, 6 and 10), 7CVP, 3P, & 100WS

Documentos relacionados

×
Productos Conexión del puerto (pulg) Tipo de rosca Índice de caudal máximo (cfm) Valor de filtración (micras) (µm) Clasificación del filtro (%) Tipo de filtro Longitud Material de la junta del elemento Accesorios opcionales preinstalados
MN1L-10CUG 1/4 NPT 355 at 800 psig 1 95 Coalescing Long Urethane Differential Pressure Gauge
MN1L-10CUN 1/4 NPT 355 at 800 psig 1 95 Coalescing Long Urethane None
MN1L-100WSUN 1/4 NPT 355 at 800 psig 100 99+ Water Separator Long Urethane None
MN1L-100WSUG 1/4 NPT 355 at 800 psig 100 99+ Water Separator Long Urethane Differential Pressure Gauge
MN1L-3PUN 1/4 NPT 355 at 800 psig 3 N/A Particulate Long Urethane None
MN1L-3PUG 1/4 NPT 355 at 800 psig 3 N/A Particulate Long Urethane Differential Pressure Gauge
MN1L-6CUN 1/4 NPT 213 at 800 psig 0.01 99.97 Coalescing Long Urethane None
MN1L-6CUG 1/4 NPT 213 at 800 psig 0.01 99.97 Coalescing Long Urethane Differential Pressure Gauge
MN1L-6QUN 1/4 NPT 213 at 800 psig 0.01 99.97 Coalescing with Pre Filter Long Urethane None
MN1L-6QUG 1/4 NPT 213 at 800 psig 0.01 99.97 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN1L-8CUN 1/4 NPT 291 at 800 psig 0.5 98.5 Coalescing Long Urethane None
MN1L-8CUG 1/4 NPT 291 at 800 psig 0.5 98.5 Coalescing Long Urethane Differential Pressure Gauge
MN1L-8QUN 1/4 NPT 291 at 800 psig 0.5 98.5 Coalescing with Pre Filter Long Urethane None
MN1L-8QUG 1/4 NPT 291 at 800 psig 0.5 98.5 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN1L-AUG 1/4 NPT 213 at 800 psig 3 99+ Adsorber Long Urethane Differential Pressure Gauge
MN1L-AUN 1/4 NPT 213 at 800 psig 3 99+ Adsorber Long Urethane None
MN1L-10QUN 1/4 NPT 355 at 800 psig 1 95 Coalescing with Pre Filter Long Urethane None
MN1L-10QUG 1/4 NPT 355 at 800 psig 1 95 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN1L-4CUN 1/4 NPT 163 at 800 psig 0.01 99.995 Coalescing Long Urethane None
MN1L-4CUG 1/4 NPT 163 at 800 psig 0.01 99.995 Coalescing Long Urethane Differential Pressure Gauge
MN1L-4QUN 1/4 NPT 163 at 800 psig 0.01 99.995 Coalescing with Pre Filter Long Urethane None
MN1L-4QUG 1/4 NPT 163 at 800 psig 0.01 99.995 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN1S-AUN 1/4 NPT 107 at 800 psig 3 99+ Adsorber Standard Urethane None
MN1S-AUG 1/4 NPT 107 at 800 psig 3 99+ Adsorber Standard Urethane Differential Pressure Gauge
MN1S-10CUG 1/4 NPT 178 at 800 psig 1 95 Coalescing Standard Urethane Differential Pressure Gauge
MN1S-10CUN 1/4 NPT 178 at 800 psig 1 95 Coalescing Standard Urethane None
MN1S-10QUN 1/4 NPT 178 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane None
MN1S-10QUG 1/4 NPT 178 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN1S-100WSUN 1/4 NPT 355 at 800 psig 100 99+ Water Separator Standard Urethane None
MN1S-100WSUG 1/4 NPT 355 at 800 psig 100 99+ Water Separator Standard Urethane Differential Pressure Gauge
MN1S-3PUG 1/4 NPT 178 at 800 psig 3 N/A Particulate Standard Urethane Differential Pressure Gauge
MN1S-3PUN 1/4 NPT 178 at 800 psig 3 N/A Particulate Standard Urethane None
MN1S-4CUN 1/4 NPT 78 at 800 psig 0.01 99.995 Coalescing Standard Urethane None
MN1S-4CUG 1/4 NPT 78 at 800 psig 0.01 99.995 Coalescing Standard Urethane Differential Pressure Gauge
MN1S-4QUG 1/4 NPT 78 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN1S-4QUN 1/4 NPT 78 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane None
MN1S-6CUG 1/4 NPT 107 at 800 psig 0.01 99.97 Coalescing Standard Urethane Differential Pressure Gauge
MN1S-6CUN 1/4 NPT 107 at 800 psig 0.01 99.97 Coalescing Standard Urethane None
MN1S-6QUN 1/4 NPT 107 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane None
MN1S-6QUG 1/4 NPT 107 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN1S-8CUG 1/4 NPT 142 at 800 psig 0.5 98.5 Coalescing Standard Urethane Differential Pressure Gauge
MN1S-8CUN 1/4 NPT 142 at 800 psig 0.5 98.5 Coalescing Standard Urethane None
MN1S-8QUG 1/4 NPT 142 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN1S-8QUN 1/4 NPT 142 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane None
MN15L-3PUN 3/8 NPT 469 at 800 psig 3 N/A Particulate Long Urethane None
MN15L-3PUG 3/8 NPT 469 at 800 psig 3 N/A Particulate Long Urethane Differential Pressure Gauge
MN15L-AUN 3/8 NPT 285 at 800 psig 3 99+ Adsorber Long Urethane None
MN15L-AUG 3/8 NPT 285 at 800 psig 3 99+ Adsorber Long Urethane Differential Pressure Gauge
MN15L-100WSUN 3/8 NPT 469 at 800 psig 100 99+ Water Separator Long Urethane None
MN15L-100WSUG 3/8 NPT 469 at 800 psig 100 99+ Water Separator Long Urethane Differential Pressure Gauge
MN15L-4CUN 3/8 NPT 213 at 800 psig 0.01 99.995 Coalescing Long Urethane None
MN15L-4CUG 3/8 NPT 213 at 800 psig 0.01 99.995 Coalescing Long Urethane Differential Pressure Gauge
MN15L-4QUN 3/8 NPT 213 at 800 psig 0.01 99.995 Coalescing with Pre Filter Long Urethane None
MN15L-4QUG 3/8 NPT 213 at 800 psig 0.01 99.995 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN15L-6CUN 3/8 NPT 285 at 800 psig 0.01 99.97 Coalescing Long Urethane None
MN15L-6CUG 3/8 NPT 285 at 800 psig 0.01 99.97 Coalescing Long Urethane Differential Pressure Gauge
MN15L-6QUN 3/8 NPT 285 at 800 psig 0.01 99.97 Coalescing with Pre Filter Long Urethane None
MN15L-6QUG 3/8 NPT 285 at 800 psig 0.01 99.97 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN15L-8CUN 3/8 NPT 391 at 800 psig 0.5 98.5 Coalescing Long Urethane None
MN15L-8CUG 3/8 NPT 391 at 800 psig 0.5 98.5 Coalescing Long Urethane Differential Pressure Gauge
MN15L-8QUN 3/8 NPT 391 at 800 psig 0.5 98.5 Coalescing with Pre Filter Long Urethane None
MN15L-8QUG 3/8 NPT 391 at 800 psig 0.5 98.5 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN15L-10CUN 3/8 NPT 469 at 800 psig 1 95 Coalescing Long Urethane None
MN15L-10CUG 3/8 NPT 469 at 800 psig 1 95 Coalescing Long Urethane Differential Pressure Gauge
MN15L-10QUN 3/8 NPT 469 at 800 psig 1 95 Coalescing with Pre Filter Long Urethane None
MN15L-10QUG 3/8 NPT 469 at 800 psig 1 95 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN15S-10CUN 3/8 NPT 235 at 800 psig 1 95 Coalescing Standard Urethane None
MN15S-10CUG 3/8 NPT 235 at 800 psig 1 95 Coalescing Standard Urethane Differential Pressure Gauge
MN15S-10QUN 3/8 NPT 235 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane None
MN15S-10QUG 3/8 NPT 235 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN15S-3PUG 3/8 NPT 235 at 800 psig 3 N/A Particulate Standard Urethane Differential Pressure Gauge
MN15S-3PUN 3/8 NPT 235 at 800 psig 3 N/A Particulate Standard Urethane None
MN15S-4CUG 3/8 NPT 107 at 800 psig 0.01 99.995 Coalescing Standard Urethane Differential Pressure Gauge
MN15S-4CUN 3/8 NPT 107 at 800 psig 0.01 99.995 Coalescing Standard Urethane None
MN15S-4QUN 3/8 NPT 107 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane None
MN2S-10QUG 1/2 NPT 299 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN2S-10QUN 1/2 NPT 299 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane None
MN2S-100WSUN 1/2 NPT 590 at 800 psig 100 99+ Water Separator Standard Urethane None
MN2S-100WSUG 1/2 NPT 590 at 800 psig 100 99+ Water Separator Standard Urethane Differential Pressure Gauge
MN2S-3PUN 1/2 NPT 299 at 800 psig 3 N/A Particulate Standard Urethane None
MN2S-3PUG 1/2 NPT 299 at 800 psig 3 N/A Particulate Standard Urethane Differential Pressure Gauge
MN2S-4CUN 1/2 NPT 135 at 800 psig 0.01 99.995 Coalescing Standard Urethane None
MN2S-4CUG 1/2 NPT 135 at 800 psig 0.01 99.995 Coalescing Standard Urethane Differential Pressure Gauge
MN2S-4QUG 1/2 NPT 135 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN2S-4QUN 1/2 NPT 135 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane None
MN2S-6CUG 1/2 NPT 178 at 800 psig 0.01 99.97 Coalescing Standard Urethane Differential Pressure Gauge
MN2S-6CUN 1/2 NPT 178 at 800 psig 0.01 99.97 Coalescing Standard Urethane None
MN2S-6QUG 1/2 NPT 178 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN2S-6QUN 1/2 NPT 178 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane None
MN2S-8CUN 1/2 NPT 242 at 800 psig 0.5 98.5 Coalescing Standard Urethane None
MN2S-8CUG 1/2 NPT 242 at 800 psig 0.5 98.5 Coalescing Standard Urethane Differential Pressure Gauge
MN2S-8QUN 1/2 NPT 242 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane None
MN2S-8QUG 1/2 NPT 242 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN3S-AUN 3/4 NPT 569 at 800 psig 3 99+ Adsorber Standard Urethane None
MN3S-AUG 3/4 NPT 569 at 800 psig 3 99+ Adsorber Standard Urethane Differential Pressure Gauge
MN3S-10CUN 3/4 NPT 946 at 800 psig 1 95 Coalescing Standard Urethane None
MN3S-10CUG 3/4 NPT 946 at 800 psig 1 95 Coalescing Standard Urethane Differential Pressure Gauge
MN3S-10QUN 3/4 NPT 946 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane None
MN3S-10QUG 3/4 NPT 946 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN3S-100WSUN 3/4 NPT 946 at 800 psig 100 99+ Water Separator Standard Urethane None
MN3S-100WSUG 3/4 NPT 946 at 800 psig 100 99+ Water Separator Standard Urethane Differential Pressure Gauge
MN3S-3PUG 3/4 NPT 946 at 800 psig 3 N/A Particulate Standard Urethane Differential Pressure Gauge
MN3S-3PUN 3/4 NPT 946 at 800 psig 3 N/A Particulate Standard Urethane None
MN3S-6CUN 3/4 NPT 569 at 800 psig 0.01 99.97 Coalescing Standard Urethane none
MN3S-6CUG 3/4 NPT 569 at 800 psig 0.01 99.97 Coalescing Standard Urethane Differential Pressure Gauge
MN3S-6QUG 3/4 NPT 569 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN3S-6QUN 3/4 NPT 569 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane None
MN3S-8CUN 3/4 NPT 775 at 800 psig 0.5 98.5 Coalescing Standard Urethane None
MN3S-8CUG 3/4 NPT 775 at 800 psig 0.5 98.5 Coalescing Standard Urethane Differential Pressure Gauge
MN3S-8QUN 3/4 NPT 775 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane None
MN3S-8QUG 3/4 NPT 775 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN3S-4CUN 3/4 NPT 434 at 800 psig 0.01 99.995 Coalescing Standard Urethane None
MN3S-4CUG 3/4 NPT 434 at 800 psig 0.01 99.995 Coalescing Standard Urethane Differential Pressure Gauge
MN3S-4QUN 3/4 NPT 434 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane None
MN4S-8CUG 1 NPT 967 at 800 psig 0.5 98.5 Coalescing Standard Urethane Differential Pressure Gauge
MN4S-8CUN 1 NPT 967 at 800 psig 0.5 9835 Coalescing Standard Urethane None
MN4S-8QUG 1 NPT 967 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN4S-8QUN 1 NPT 967 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane None
MN8S-AVG 2 NPT 2489 at 800 psig 3 99+ Adsorber Standard Fluorocarbon Differential Pressure Gauge
MN8S-AVN 2 NPT 2489 at 800 psig 3 99+ Adsorber Standard Fluorocarbon None
MN8S-10CVG 2 NPT 4267 at 800 psig 1 95 Coalescing Standard Fluorocarbon Differential Pressure Gauge
MN8S-10CVN 2 NPT 4267 at 800 psig 1 95 Coalescing Standard Fluorocarbon None
MN8S-10QUG 2 NPT 4267 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN8S-10QUN 2 NPT 4267 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane None
MN8S-100WSG 2 NPT 4267 at 800 psig 100 99+ Water Separator Standard Fluorocarbon Differential Pressure Gauge
MN8S-100WSN 2 NPT 4267 at 800 psig 100 99+ Water Separator Standard Fluorocarbon None
MN8S-3PVG 2 NPT 4267 at 800 psig 3 N/A Particulate Standard Fluorocarbon Differential Pressure Gauge
MN8S-3PVN 2 NPT 4267 at 800 psig 3 N/A Particulate Standard Fluorocarbon None
MN8S-4CVG 2 NPT 1849 at 800 psig 0.01 99.995 Coalescing Standard Fluorocarbon Differential Pressure Gauge
MN3S-4QUG 3/4 NPT 434 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN4L-10CUN 1 NPT 1650 at 800 psig 1 95 Coalescing Long Urethane None
MN4L-10CUG 1 NPT 1650 at 800 psig 1 95 Coalescing Long Urethane Differential Pressure Gauge
MN4L-10QUN 1 NPT 1650 at 800 psig 1 95 Coalescing with Pre Filter Long Urethane None
MN4L-10QUG 1 NPT 1650 at 800 psig 1 95 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN4L-100WSUG 1 NPT 1650 at 800 psig 100 99+ Water Separator Long Urethane Differential Pressure Gauge
MN4L-100WSUN 1 NPT 1650 at 800 psig 100 99+ Water Separator Long Urethane None
MN4L-3PUG 1 NPT 1650 at 800 psig 3 N/A Particulate Long Urethane Differential Pressure Gauge
MN4L-3PUN 1 NPT 1650 at 800 psig 3 N/A Particulate Long Urethane None
MN4L-4CUN 1 NPT 754 at 800 psig 0.01 99.995 Coalescing Long Urethane None
MN4L-4CUG 1 NPT 754 at 800 psig 0.01 99.995 Coalescing Long Urethane Differential Pressure Gauge
MN4L-4QUN 1 NPT 754 at 800 psig 0.01 99.995 Coalescing with Pre Filter Long Urethane None
MN4L-4QUG 1 NPT 754 at 800 psig 0.01 99.995 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN4L-6CUN 1 NPT 995 at 800 psig 0.01 99.97 Coalescing Long Urethane None
MN4L-6CUG 1 NPT 995 at 800 psig 0.01 99.97 Coalescing Long Urethane Differential Pressure Gauge
MN4L-6QUN 1 NPT 995 at 800 psig 0.01 99.97 Coalescing with Pre Filter Long Urethane None
MN4L-6QUG 1 NPT 995 at 800 psig 0.01 99.97 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN4L-8CUN 1 NPT 1358 at 800 psig 0.5 98.5 Coalescing Long Urethane None
MN4L-8CUG 1 NPT 1358 at 800 psig 0.5 98.5 Coalescing Long Urethane Differential Pressure Gauge
MN4L-8QUN 1 NPT 1358 at 800 psig 0.5 98.5 Coalescing with Pre Filter Long Urethane None
MN4L-8QUG 1 NPT 1358 at 800 psig 0.5 98.5 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN4S-AUG 1 NPT 711 at 800 psig 3 99+ Adsorber Standard Urethane Differential Pressure Gauge
MN4S-AUN 1 NPT 711 at 800 psig 3 99+ Adsorber Standard Urethane None
MN4S-10CUN 1 NPT 1181 at 800 psig 1 95 Coalescing Standard Urethane None
MN4S-10CUG 1 NPT 1181 at 800 psig 1 95 Coalescing Standard Urethane Differential Pressure Gauge
MN4S-10QUN 1 NPT 1181 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane None
MN4S-10QUG 1 NPT 1181 at 800 psig 1 95 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN4S-100WSUG 1 NPT 1650 at 800 psig 100 99+ Water Separator Standard Urethane Differential Pressure Gauge
MN4S-100WSUN 1 NPT 1650 at 800 psig 100 99+ Water Separator Standard Urethane None
MN4S-3PUG 1 NPT 1181 at 800 psig 3 N/A Particulate Standard Urethane Differential Pressure Gauge
MN4S-3PUN 1 NPT 1181 at 800 psig 3 N/A Particulate Standard Urethane None
MN4S-4CUN 1 NPT 541 at 800 psig 0.01 99.995 Coalescing Standard Urethane None
MN4S-4CUG 1 NPT 541 at 800 psig 0.01 99.995 Coalescing Standard Urethane Differential Pressure Gauge
MN4S-4QUN 1 NPT 541 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane None
MN4S-4QUG 1 NPT 541 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN4S-6CUN 1 NPT 711 at 800 psig 0.01 99.97 Coalescing Standard Urethane None
MN4S-6CUG 1 NPT 711 at 800 psig 0.01 99.97 Coalescing Standard Urethane Differential Pressure Gauge
MN4S-6QUN 1 NPT 711 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane None
MN4S-6QUG 1 NPT 711 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN15S-4QUG 3/8 NPT 107 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN15S-6CUG 3/8 NPT 142 at 800 psig 0.01 99.97 Coalescing Standard Urethane Differential Pressure Gauge
MN15S-6CUN 3/8 NPT 142 at 800 psig 0.01 99.97 Coalescing Standard Urethane None
MN15S-6QUN 3/8 NPT 142 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane None
MN15S-6QUG 3/8 NPT 142 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN15S-8CUN 3/8 NPT 192 at 800 psig 0.5 98.5 Coalescing Standard Urethane None
MN15S-8CUG 3/8 NPT 192 at 800 psig 0.5 98.5 Coalescing Standard Urethane Differential Pressure Gauge
MN15S-8QUN 3/8 NPT 192 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane None
MN15S-8QUG 3/8 NPT 192 at 800 psig 0.5 98.5 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN15S-AUN 3/8 NPT 142 at 800 psig 3 99+ Adsorber Standard Urethane None
MN15S-AUG 3/8 NPT 142 at 800 psig 3 99+ Adsorber Standard Urethane Differential Pressure Gauge
MN15S-100WSUN 3/8 NPT 469 at 800 psig 100 99+ Water Separator Standard Urethane None
MN15S-100WSUG 3/8 NPT 469 at 800 psig 100 99+ Water Separator Standard Urethane Differential Pressure Gauge
MN2L-AUN 1/2 NPT 355 at 800 psig 3 99+ Adsorber Long Urethane None
MN2L-AUG 1/2 NPT 355 at 800 psig 3 99+ Adsorber Long Urethane Differential Pressure Gauge
MN2L-10CUN 1/2 NPT 590 at 800 psig 1 95 Coalescing Long Urethane None
MN2L-10CUG 1/2 NPT 590 at 800 psig 1 95 Coalescing Long Urethane Differential Pressure Gauge
MN2L-10QUN 1/2 NPT 590 at 800 psig 1 95 Coalescing with Pre Filter Long Urethane None
MN2L-10QUG 1/2 NPT 590 at 800 psig 1 95 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN2L-100WSUG 1/2 NPT 590 at 800 psig 100 99+ Water Separator Long Urethane Differential Pressure Gauge
MN2L-100WSUN 1/2 NPT 590 at 800 psig 100 99+ Water Separator Long Urethane None
MN2L-3PUN 1/2 NPT 590 at 800 psig 3 N/A Particulate Long Urethane None
MN2L-3PUG 1/2 NPT 590 at 800 psig 3 N/A Particulate Long Urethane Differential Pressure Gauge
MN2L-4CUN 1/2 NPT 270 at 800 psig 0.01 99.995 Coalescing Long Urethane None
MN2L-4CUG 1/2 NPT 270 at 800 psig 0.01 99.995 Coalescing Long Urethane Differential Pressure Gauge
MN2L-4QUN 1/2 NPT 270 at 800 psig 0.01 99.995 Coalescing with Pre Filter Long Urethane None
MN2L-4QUG 1/2 NPT 270 at 800 psig 0.01 99.995 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN2L-6CUG 1/2 NPT 355 at 800 psig 0.01 99.97 Coalescing Long Urethane Differential Pressure Gauge
MN2L-6CUN 1/2 NPT 355 at 800 psig 0.01 99.97 Coalescing Long Urethane None
MN2L-6QUG 1/2 NPT 355 at 800 psig 0.01 99.97 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN2L-6QUN 1/2 NPT 355 at 800 psig 0.01 99.97 Coalescing with Pre Filter Long Urethane None
MN2L-8CUN 1/2 NPT 483 at 800 psig 0.5 98.5 Coalescing Long Urethane None
MN2L-8CUG 1/2 NPT 483 at 800 psig 0.5 98.5 Coalescing Long Urethane Differential Pressure Gauge
MN2L-8QUN 1/2 NPT 483 at 800 psig 0.5 98.5 Coalescing with Pre Filter Long Urethane None
MN2L-8QUG 1/2 NPT 483 at 800 psig 0.5 98.5 Coalescing with Pre Filter Long Urethane Differential Pressure Gauge
MN2S-AUG 1/2 NPT 178 at 800 psig 3 99+ Adsorber Standard Urethane Differential Pressure Gauge
MN2S-AUN 1/2 NPT 178 at 800 psig 3 99+ Adsorber Standard Urethane None
MN2S-10CUG 1/2 NPT 299 at 800 psig 1 95 Coalescing Standard Urethane Differential Pressure Gauge
MN2S-10CUN 1/2 NPT 299 at 800 psig 1 95 Coalescing Standard Urethane None
MN8S-4CVN 2 NPT 1849 at 800 psig 0.01 99.995 Coalescing Standard Fluorocarbon None
MN8S-4QUN 2 NPT 1849 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane None
MN8S-4QUG 2 NPT 1849 at 800 psig 0.01 99.995 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN8S-6CVG 2 NPT 2489 at 800 psig 0.01 99.97 Coalescing Standard Fluorocarbon Differential Pressure Gauge
MN8S-6CVN 2 NPT 2489 at 800 psig 0.01 99.97 Coalescing Standard Fluorocarbon None
MN8S-6QUG 2 NPT 2489 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane Differential Pressure Gauge
MN8S-6QUN 2 NPT 2489 at 800 psig 0.01 99.97 Coalescing with Pre Filter Standard Urethane None
MN8S-7CVPG 2 NPT 4267 at 800 psig 0.5 99.5 Pleated Coalescing Standard Fluorocarbon Differential Pressure Gauge
MN8S-8CVG 2 NPT 3307 at 800 psig 0.5 98.5 Coalescing Standard Fluorocarbon Differential Pressure Gauge
MN8S-8CVN 2 NPT 3307 at 800 psig 0.5 98.5 Coalescing Standard Fluorocarbon None
MN8S-8QUN 2 NPT 3307 at 800 psig 0.5 98.5 Coalescing Standard Urethane None
MN8S-8QUG 2 NPT 3307 at 800 psig 0.5 98.5 Coalescing Standard Urethane Differential Pressure Gauge

687PDC
688031