Compressed Air Filters - HX Series | #HXN3BH-XFA


LOADING IMAGES
HX Series

Compressed Air Filters - HX Series | #HXN3BH-XFA

Parker’s special UNI-CAST formed elements and our deep bed pleated elements provide lower pressure drop and less frequent changeouts, saving time and money.


Especificaciones técnicas

  • Valor de filtración (micras) (µm): 0.3
  • Accesorios opcionales preinstalados: Auto Drain
  • Clasificación del filtro (%): 99.95
  • Caudal (cfm): 65
  • Tipo de filtro: Coalescer
  • Conexión del puerto (pulg): 3/4
  • Tipo de cuba: Die Cast Aluminum
  • Caída de presión: Dependent on Filter Type
  • Presión de trabajo máxima: 290 psi
  • Tipo de puerto: Female NPT
  • Incluye: Filter Housing and Filter Element
  • Temperatura máxima de funcionamiento: 212 °F
  • Elemento compatible: HX Replacement Elements
  • Cumplimiento con especificaciones: Treated Air Meets ISO 8573-1
  • Aplicación de la industria: General Industrial Compressed Air
  • Marca: Finite
Safety Warning

Información del artículo

Parker’s new HX-Series product line possess many important design and construction features that combine to provide leading compressed air filtration performance. Improved flow characteristics result in lower pressure differential, which is related to the ongoing operating cost of employing high-efficiency nanofiber coalescing filters.
HX-Series filters can be used in applications ranging from general shop air all the way up to those which call for extremely critical performance requirements, such as instrument air, breathing air, food and beverage or automotive assembly plant paint systems. The materials used in each filter assembly were chosen not only for compatibility with compressed air system environments, but also to provide a robust and trouble-free system component that can be relied on without worry.
Additionally, HX-Series filters offer the optional accessory of modular connectors up through the one-inch connection size, enhancing their appeal for OEM usage.
Features/Benefits
• Inlet and outlet design which provides a full-flow stream of air into and out of the housing.
• Improved Flow Path, through the patented aerospace inspired vanes in the neck of the replaceable filter element ensure unrestricted, turbulent-free laminar flow into the element’s core with minimal pressure drop.
• Conical Air Disperser at the base of the element helps eliminate turbulence.
• Corrosion Protection using cast aluminum and painted externally with epoxy based powder coating. Each filter head and bowl is treated with an alochrome process that inhibits corrosion.
• Inlet port indicators and differential sensing port plugs.
• Patented locating tabs and external flow stabilizers ensure proper installation of filter element and eliminates any chance of mistake.
• 7CP and XF media choices provide excellent filtration efficiency with industry leading low pressure differentials.
• Unique UNI-CAST manufacturing process continues to provide time-tested and proven performance as only the industry’s original cast media manufacturer can do.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FILTRATION & SEPARATION DIV

242 NECK ROAD

HAVERHILL

MA

UNITED STATES

01835-0723

Teléfono

9783747400

Fax

9785567501

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688031