DLS113-10K - FFC-113 Compressed Air & Gas Replacement Elements - Up To 3600 PSIG | Parker NA

FFC-113 Compressed Air & Gas Replacement Elements - Up To 3600 PSIG | #DLS113-10K

DLS113-10K

FFC-113 Compressed Air & Gas Replacement Elements - Up To 3600 PSIG | #DLS113-10K

Parker Finite Compressed Natural Gas Replacement Elements feature a light weight robust construction and are designed to protect critical engine components from contaminants in Compressed Natural Gas (CNG) fuel.


Especificaciones técnicas

  • Clasificación del filtro (%): 95%
  • Valor de filtración (micras) (µm): 1
  • Índice de caudal máximo (cfm): 1576 at 3600 PSIG
  • Tipo de filtro: Coalescer
  • Temperatura máxima de funcionamiento: 221 °F, 105 °C
  • Presión de trabajo máxima: 3600 psig, 248 barg
  • Marca: Finite
Safety Warning

Información del artículo

Parker finite inline compressed air and gas replacement elements are designed to filter contaminants such as rust, pipe scale, compressor lube oil, and water from compressed gases. These filter elements are often used onboard CNG vehicle systems to prevent contaminants in the fuel tank from getting into the engine, protecting critical engine components, like fuel injectors.
Parker's varied media choices remove up to 99.97% of both solid and liquid aerosols, and contaminants as small as 0.01 microns in size. The filter housings and the replaceable elements used in this product line have an extremely robust construction, specially designed for use in system pressures up to 3600 psig. The element housing comes in one connection size 1/2” with NPT threads; temperatures up to 221°F (105°C), and flows up to 1576 SCFM at 3600 PSIG.
Features/Benefits:
• Protects critical engine components such as fuel injectors and regulators
• Two different coalescing efficiencies available, 95% (Grade 10) and 99.97% (Grade 6)
• Large sump capacity
• Small and lightweight size
• Each element is secured to the head using a center post holding the element in place
• Each replacement element is sold as a kit. The kit includes a replacement element, a head-to-bowl O-ring, and lube

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FILTRATION & SEPARATION DIV

242 NECK ROAD

HAVERHILL

MA

UNITED STATES

01835-0723

Teléfono

9783747400

Fax

9785567501

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688031