Compression Style Fittings - Vibra-Lok | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Estilo

D.E. del tubo de la conexión 1 (pulg)

Estilo de la conexión 1

D.E. del tubo de la conexión 2 (pulg)

Tamaño de la rosca de la conexión 2 (pulg)

Estilo de la conexión 2

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Compression Style Fittings - Vibra-Lok

Compression Style Fittings - Vibra-Lok

Parker's Vibra-Lok fittings provides a positive reliable seal under vibration conditions, mechanical shock or tube movement. The sleeve cushions the tubing permitting the tube to flex back and forth in the fitting.

Especificaciones técnicas

  • Aplicación: Oil, Fuel, Laboratory, Cooling Lines, Vibration
  • Material del tubo: Copper, Aluminum, Steel(Bundy), Stainless Steel, Glass
  • Material de la tuerca: Brass
  • Material de la junta tórica: Fluorocarbon
  • Material del manguito: Buna N, Fluorocarbon
  • Tipo de conexión: Compression, Thread, NPTF, Straight Thread
  • Forma: Various
  • Presión de trabajo máxima: Dependent on condition psi, Dependent on condition bar
  • Temperatura mínima de funcionamiento: -30 °F, -34 °C
  • Temperatura máxima de funcionamiento: 275 °F, 135 °C
  • Cumplimiento con especificaciones: SAE J1926, ISO 6149
Safety Warning

Descripción completa del producto

The leader in motion and control Parker's Vibra-Lok fittings are engineered to provide a reliable seal in applications involving vibration, high heat, mechanical shock and tube movement. The sleeve cushions the tubing, permitting the tubing to flex back and forth in the fitting. The seal compensates for tube misalignment and tube surface defects. Flaring or belling the tubing before assembly doubles the working pressure of the Vibra-Lok fitting. Vibra-Lok fittings can be used in applications involving static pressure, minor surges or shock and severe vibrations or shock. Standard threads for Vibra-Lok include NPTF and SAE J1926 straight threads.

Markets:
• Heavy duty truck
• Trailer
• Mobile
• Engines

Features/Benefits:
• Elastomeric seal in both Buna N and Fluorocarbon
• Excellent vibration resistance
• Sleeves resist deterioration
• Positive nut stop bottoms nut on body requiring no visual inspection
• All Brass construction
• SAE J1926 and NPTF threads are standard
• Optional ISO 6149 straight threads and British pipe threads
• Electroless nickel plated bodies can be used with bio-diesel
• Use with copper, aluminum, steel (bundy), stainless steel and glass tubing
• Thread sealant available

Applications:
• Oil lines
• Fuel lines
• Coolant lines
• Laboratory (glass tubing)

Documentos relacionados

×
Productos Forma Estilo D.E. del tubo de la conexión 1 (pulg) Estilo de la conexión 1 D.E. del tubo de la conexión 2 (pulg) Tamaño de la rosca de la conexión 2 (pulg) Estilo de la conexión 2
164VL-3 Tee Tube to Tube 3/16 Compression 3/16 na Compression
164VL-4 Tee Tube to Tube 1/4 Compression 1/4 na Compression
164VL-5 Tee Tube to Tube 5/16 Compression 5/16 na Compression
164VL-8 Tee Tube to Tube 1/2 Compression 1/2 na Compression
169VL-10-8 90° Elbow Tube to Pipe 5/8 Compression na 1/2 Male Pipe
169VL-3-2 90° Elbow Tube to Pipe 3/16 Compression na 1/8 Male Pipe
169VL-4-2 90° Elbow Tube to Pipe 1/4 Compression na 1/8 Male Pipe
169VL-4-4 90° Elbow Tube to Pipe 1/4 Compression na 1/4 Male Pipe
169VL-5-4 90° Elbow Tube to Pipe 5/16 Compression na 1/4 Male Pipe
169VL-6-2 90° Elbow Tube to Pipe 3/8 Compression na 1/8 Male Pipe
169VL-6-4 90° Elbow Tube to Pipe 3/8 Compression na 1/4 Male Pipe
169VL-6-6 90° Elbow Tube to Pipe 3/8 Compression na 3/8 Male Pipe
169VL-8-6 90° Elbow Tube to Pipe 1/2 Compression na 3/8 Male Pipe
169VL-8-8 90° Elbow Tube to Pipe 1/2 Compression na 1/2 Male Pipe
1695VLV-12-12 90° Elbow Tube to Straight thread 3/4 Compression na 1 1/16-12 Straight Thread
1695VLV-4-4 90° Elbow Tube to Straight thread 1/4 Compression na 7/16-20 Straight Thread
1695VLV-8-8 90° Elbow Tube to Straight thread 1/2 Compression na 3/4-16 Straight Thread
170VL-4-2 90° Elbow Tube to Female Pipe 1/4 Compression na 1/8 Female Pipe
170VL-5-4 90° Elbow Tube to Female Pipe 5/16 Compression na 1/4 Female Pipe
171VL-4-2 Run Tee Tube to Pipe 1/4 Compression na 1/8 Male Pipe
172VL-4-2 Branch Tee Tube to Pipe 1/4 Compression na 1/8 Male Pipe
179VL-4-2 45° Elbow Tube to Pipe 1/4 Compression na 1/8 Male Pipe
179VL-6-4 45° Elbow Tube to Pipe 3/8 Compression na 1/4 Male Pipe
60VL-10 Sleeve Tube 5/8 Compression na na na
60VL-12 Sleeve Tube 3/4 Compression na na na
60VL-2 Sleeve Tube 1/8 Compression na na na
60VL-3 Sleeve Tube 3/16 Compression na na na
60VL-4 Sleeve Tube 1/4 Compression na na na
60VL-5 Sleeve Tube 5/16 Compression na na na
60VL-6 Sleeve Tube 3/8 Compression na na na
60VL-8 Sleeve Tube 1/2 Compression na na na
60VLV-10 Fluorocarbon Sleeve Tube 5/8 Compression na na na
60VLV-12 Fluorocarbon Sleeve Tube 3/4 Compression na na na
60VLV-3 Fluorocarbon Sleeve Tube 3/16 Compression na na na
60VLV-4 Fluorocarbon Sleeve Tube 1/4 Compression na na na
60VLV-5 Fluorocarbon Sleeve Tube 5/16 Compression na na na
60VLV-6 Fluorocarbon Sleeve Tube 3/8 Compression na na na
60VLV-8 Fluorocarbon Sleeve Tube 1/2 Compression na na na
61VL-10 Nut Tube 5/8 Compression na na na
61VL-12 Nut Tube 3/4 Compression na na na
61VL-2 Nut Tube 1/8 Compression na na na
61VL-3 Nut Tube 3/16 Compression na na na
61VL-4 Nut Tube 1/4 Compression na na na
61VL-5 Nut Tube 5/16 Compression na na na
61VL-6 Nut Tube 3/8 Compression na na na
61VL-8 Nut Tube 1/2 Compression na na na
62VL-4 Union Tube to Tube 1/4 Compression 1/4 na Compression
62VL-5 Union Tube to Tube 5/16 Compression 5/16 na Compression
62VL-6 Union Tube to Tube 3/8 Compression 3/8 na Compression
62VL-8 Union Tube to Tube 1/2 Compression 1/2 na Compression
66VL-4-2 Connector Tube to Female Pipe 1/4 Compression na 1/8 Female Pipe
66VL-5-4 Connector Tube to Female Pipe 5/16 Compression na 1/4 Female Pipe
68VL-10-8 Connector Tube to Pipe 5/8 Compression na 1/2 Male Pipe
68VL-12-12 Connector Tube to Pipe 3/4 Compression na 3/4 Male Pipe
68VL-12-8 Connector Tube to Pipe 3/4 Compression na 1/2 Male Pipe
68VL-2-2 Connector Tube to Pipe 1/8 Compression na 1/8 Male Pipe
68VL-3-2 Connector Tube to Pipe 3/16 Compression na 1/8 Male Pipe
68VL-4-2 Connector Tube to Pipe 1/4 Compression na 1/8 Male Pipe
68VL-4-4 Connector Tube to Pipe 1/4 Compression na 1/4 Male Pipe
68VL-5-4 Connector Tube to Pipe 5/16 Compression na 1/4 Male Pipe
68VL-6-2 Connector Tube to Pipe 3/8 Compression na 1/8 Male Pipe
68VL-6-4 Connector Tube to Pipe 3/8 Compression na 1/4 Male Pipe
68VL-6-6 Connector Tube to Pipe 3/8 Compression na 3/8 Male Pipe
68VL-8-6 Connector Tube to Pipe 1/2 Compression na 3/8 Male Pipe
68VL-8-8 Connector Tube to Pipe 1/2 Compression na 1/2 Male Pipe
682VL-4-2 Tank Fitting Tube to Pipe 1/4 Compression na 1/8 Male Pipe
682VL-4-4 Tank Fitting Tube to Pipe 1/4 Compression na 1/4 Male Pipe
682VL-5-4 Tank Fitting Tube to Pipe 5/16 Compression na 1/4 Male Pipe
682VL-6-6 Tank Fitting Tube to Pipe 3/8 Compression na 3/8 Male Pipe
685VLV-10-10 Connector Tube to Straight thread 5/8 Compression na 7/8-14 Straight Thread
685VLV-4-4 Connector Tube to Straight thread 1/4 Compression na 7/16-20 Straight Thread
685VLV-5-4 Connector Tube to Straight thread 5/16 Compression na 7/16-20 Straight Thread
685VLV-6-4 Connector Tube to Straight thread 3/8 Compression na 7/16-20 Straight Thread
685VLV-6-6 Connector Tube to Straight thread 3/8 Compression na 9/16-18 Straight Thread
685VLV-8-8 Connector Tube to Straight thread 1/2 Compression na 3/4-16 Straight Thread

687PDC
687547