CFD-75-1.5 - Constant Volume Priority Flow Control Valve – CFD Series | Parker NA

Constant Volume Priority Flow Control Valve – CFD Series | #CFD-75-1.5

CFD-75-1.5

Constant Volume Priority Flow Control Valve – CFD Series | #CFD-75-1.5

Parker’s CFD Controlled Flow/Priority Type Flow Divider is designed for providing a fixed 1-5 GPM controlled flow source for power steering systems and other applications where two separate hydraulic power circuits are to be served from a single pump.


Especificaciones técnicas

  • Caudal (gpm): 1.5
  • Tamaño de la conexión: 1/2 NPTF / 3/4 NPTF
  • Válvula de descarga de presión: Standard
  • Material del cuerpo: Cast Iron
  • Tamaño de la conexión: 1/2 to 3/4 inch
  • Temperatura máxima de funcionamiento: 200 °F
  • Índice de caudal máximo: n/a
  • Configuración: Inline
  • Temperatura mínima de funcionamiento: -40 °F
  • Tipo de accionamiento: Hydraulic Pressure
  • Tipo de conexión: NPT
  • Material de la junta: n/a
  • Función: Flow Control
  • Caudal: 1.5 gal/min
  • Presión de trabajo máxima: 2000 psi, 138 bar
  • Peso: 8 lb, 3.6 kg
Safety Warning

Información del artículo

Parker’s CFD Controlled Flow/Priority Type Flow Divider divides pump hydraulic oil into two separate flows. One, the pressure compensated controlled flow (has Priority), and the other, a usable flow which is in excess of the controlled clow. The controlled flow rate is determined by the metering spool that is installed.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Fixed flow rate
• Hardened metering spool
• High-tensile, cast iron body
• Cross drilled spool provides extremely accurate metering
• Standard porting options are SAE-10, 1/2” NPT, and 3/4” NPT
• The CFD is rated at 3000 PSI and the maximum recommend input flow is 20 GPM
• The fixed Controlled Flow rate is available in six standard options ranging from 1 to 5 GPM

Applications:
• Suitable for various mobile applications

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
HY14-2405 - Mobile Accessory Valve Catalog pages
×


Encontrar un distribuidor

Puntos de venta

Contacto local

HYDRAULIC VALVE DIVISION

520 TERNES AVE

ELYRIA

OH

UNITED STATES

44036-4026

Teléfono

4403665100

Fax

4403665253

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687505