CP432 Tube and Pipe Bender Kit | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
CP432 Tube and Pipe Bender Kit CP432 Tube and Pipe Bender Kit

CP432 Tube and Pipe Bender Kit

Parker's tube and pipe bender kit, CP432, comes equipped with everything you need to bend steel and stainless tube and pipe up to 2” O.D.

Especificaciones técnicas

  • Tipo de productos: Bender
  • Material del tubo: Steel and Stainless Steel
  • Tamaño: 1/4 to 2 inch, 10 to 50 mm
  • Diámetro exterior del tubo: 1/4 to 2 inch
  • Diámetro exterior de la tubería: 1/2 to 2 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's tube and pipe bender kit, CP432, comes equipped with everything you need to bend steel and stainless tube and pipe up to 2” O.D.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Utilizes a center push bending method which is easy to master.
• Convenient bending kit containing the pump and all the tooling you need to bend tube ¼” through 2” O.D. and pipe ½” through 2” all packaged in a rugged steel box.
• A separate accessory kit of tooling for bending 10mm through 50mm tube is also available.

Applications:
• Bending metal tube for industrial and mobile applications

Documentos relacionados

×
Productos
CP432

687PDC
687620