P8SAGHMHF - CPS (Continuous Position Sensor) Actuator Accessories - P8S Series | Parker NA

CPS (Continuous Position Sensor) Actuator Accessories - P8S Series | #P8SAGHMHF

Click to View CAD Model

CPS (Continuous Position Sensor) Actuator Accessories - P8S Series | #P8SAGHMHF

P8S Continuous Position Sensors enable contactless monitoring of cylinder strokes from 32mm to 256mm. Continuous supplied data via analog output or IO-Link is ideally suited for quality and process control functions.


Especificaciones técnicas

  • Tipo de salida: IO-Link
  • Rango de detección (mm): 0-192
  • Serie del producto: Pneumatic Cylinder Accessories
  • Diámetro interno: n/a
  • Tipo de productos: Sensor Component
  • Tecnología: Pneumatics
  • Tipo de cilindro: Profile with T-slot
  • Instalación: Drop-in fixed by allen key 2.5 mm
  • Rango de detección: 32 to 256 mm depending on Type.
  • Longitud total: 0 to 192 mm
  • Salida de señal: IO-Link
  • Voltaje de salida: 0 to 10 V
  • Corriente de salida nominal: 4 to 20 mA
  • Grado de protección de admisión: IP67 (according to EN 60529)
  • Voltaje de entrada: 15 to 30 VDC
  • Resolución: 0.03 % Full Stroke. Full Scale Range (max >=0.05 mm)
  • Linealidad: 0.3 mm
  • Repetibilidad: 0.06 % Full Scale Range (>= 0.1 mm)
  • Color de LED: Yellow (Analog)
  • Temperatura ambiente mínima: -20 °C
  • Temperatura ambiente máxima: 70 °C
  • Resistencia a la vibración: 30 g 11 ms / 10 … 55 Hz, 1 mm
  • Cumplimiento con especificaciones: CE, C UL US, CCC (not applicable), RoHs, IO-Link, On Request
  • Material del alojamiento: Plastic Polyamid PA12
  • Material del tornillo: Stainless Steel
  • Tipo de cable: PUR (Polyurethane) Cable length 0.3m
  • Tipo de conexión: M8 Analog, M12 IO-Link (knurled nuts)
Safety Warning

Información del artículo

Parker's P8S Continuous Position Sensors continuously detect the position of the magnetic piston of pneumatic actuators using a direct, non-contact technology along the 32 to 256mm detection length of the sensor. For cylinders with common T-slot dimensions, sensors are mounted externally onto the cylinder within the profiled T-slot grooves without the need for additional accessories. Mounting on other cylinder types, ie round cylinders, is possible with optional adaptors. The sensor settings can be adjusted during installation or later during operation, using a teach pad or depending on the variant, using IO-Link. This continuous transfer of positional data via analog outputs or IO-Link upgrades the functionality of the pneumatic cylinders by making them more intelligent and as a result, more versatile and enables flexible machine concepts to solve tasks in areas such as quality monitoring and process control.

Markets:
• Factory Automation
• Food and Beverage
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling


Features/Benefits:
• Drop-in T-slot profile provides quick installation and replacement of sensors
• External mounting allows for integration into the machine at any time
• Non-contact measurement provides long service life
• Sensor settings can be adjusted during installation or later during operation
• Continuous supply of data enables flexible machining concepts
• Continuous transfer of position data upgrades the functionality providing "inteligent" pneumatic cylinders improving versatility
• Multiple defined switching points add flexibility
• Advanced configuration options with data transmission via IO-Link

Applications:
• Precise and measured control of pneumatic handling
• Tensioning applications
• Monitors quality and accuracy of assembled components
• Maximized flexibilty of pick and place processes
• Materials handling and identification

Technologies:
• Direct non-contact sensing
• Continuous detection
• Sensor setting via teach-in button
• IO-Link

Technical Characteristics:
• Output function: Analog / IO-Link
• Measuring range: 32mm to 256mm
• Supply Voltage: 15 to 30 V DC
• Enclosure rating: IP67 (according to EN 60529)
• Cable: PUR (Polyurethane)

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PNEUMATIC NORTH AMERICA

8676 EAST M-89

RICHLAND

MI

UNITED STATES

49083

Teléfono

2696295000

Fax

2696295385

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687577