Cryogenic Globe Valves | #CNBDN40STTEB3


LOADING IMAGES
CNBDN40STTEB3
Click to View CAD Model

Cryogenic Globe Valves | #CNBDN40STTEB3

Parker Bestobell's cryogenic globe valves feature an innovative loose flange bolted bonnet design that allows for thermal expansion and contraction, therefore eliminating leakage at the bonnet gasket.


Especificaciones técnicas

  • Presión máxima de trabajo (bares): 50
  • Presión máxima de funcionamiento (psi): 725
  • Tipo de válvula: Manual
  • Material del cuerpo: Bronze
  • Diámetro nominal (DN): DN40
  • Tipo de vástago: Extended
  • Longitud del vástago (mm): 300
  • Tipo de conexión 1: Screwed Schedule 10 Stainless Steel Stubs
  • Tipo de conexión 2: NPT F
  • Tipo de capó: Bolted
  • Medio: Group 1 Gases
  • Aplicación: Transportation of Liquefied Gases, Storages of Liquefied Gases, Gas Processing
  • Temperatura máxima de funcionamiento: 65 °C, 149 °F
  • Caudal: 26.5 gal/min
  • Peso: 4.7 kg
Safety Warning

Información del artículo

Parker Bestobell provides a wide range of high performance cryogenic globe valves, which feature a unique loose flange bolted bonnet design.  The design allows for thermal expansion and contraction, therefore eliminating the risk of leakage at the bonnet gasket.
Extremely durable, these valves deliver smooth operation and reduced closing torque by use of a PTFE anti-friction disc between the valve spindle and the disc assembly.    
Extended spindle valves are available for liquid service, along with standard spindle lengths for use on ambient gas requirements.
The range is available with an actuated option, using compressed air to open and a spring to close.  Double actuation is available upon request.

Markets:
Industrial Gas

Features / Benefits:
• Unique Parker Bestobell loose flange bolted bonnet design.  This allows for thermal expansion and contraction and eliminates leakage at the bonnet gasket.
• Designed and engineered specifically for cryogenic service.
• Anti-blowout stem design for operator safety.
• Revolving disc ensures non-rotating seat contact for an extended leak-free life.
• Long life spring loaded gland packing.
• Available in Bronze or Stainless Steel.

Applications:
• Transport
• Storage
• Defence
• Processing

Liquid / Gas Type:
• Oxygen (O2)
• Nitrogen (N2)
• Argon (Ar)
• Carbon Dioxide (CO2)
• Krypton (Kr)
• Neon (Ne)
• Hydrogen (H2)
• Nitrous Oxide (N2O)
• Sulphur Hexafluoride (SF6)
• Natural Gas (CH4)
• Ethylene (C2H4)
• Trifluoromethane (CHF3)

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Teléfono

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687475