CSBDN50TCTAF1 - Cryogenic Strainers | Parker NA

Cryogenic Strainers | #CSBDN50TCTAF1

CSBDN50TCTAF1

Cryogenic Strainers | #CSBDN50TCTAF1

Parker Bestobell's T-type Bronze and Stainless Steel strainers, which feature an innovative loose flange bolted bonnet design that allows for thermal expansion and contraction and eliminates leakage, therefore enhancing safety.


Especificaciones técnicas

  • Tipo de conexión 2: BSP-PL Female
  • Diámetro nominal (DN): DN50
  • Material del cuerpo: Bronze
  • Material del filtro: Copper / Monel
  • Tamaño del tamiz del filtro: 100 Mesh
  • Tipo de conexión 1: BSP-TR Female
  • Material de las juntas: Sigma 511
  • Presión de trabajo máxima: 50 bar, 725 psi
  • Temperatura mínima de funcionamiento: -196 °C, -319 °F
  • Temperatura máxima de funcionamiento: 65 °C, 149 °F
  • Peso: 5.1 kg
  • Caudal: 128 gal/min
Safety Warning

Información del artículo

Parker Bestobell offers a variety of T-type Bronze and Stainless steel strainers, which prevent contaminants entering an end product in industrial gas applications.  

These cryogenic strainers are designed with a loose flange bolted bonnet design that allows for thermal expansion and contraction and eliminates leakage, therefore enhancing safety.  Effective staining function is assured by the large clearance around the entire strainer circumference.

The 100 mesh monel strainer element is compatible with all common cryogenic liquids or gases and is supported by a perforated copper cylinder for additional strength.

Markets:
Industrial Gas

Features / Benefits:
• Unique Parker Bestobell loose flange bolted bonnet design allows for thermal expansion and contraction and eliminates leakage at the bonnet gasket.
• Adequate strainer area to ensure full flow of fluid through the unit.

Applications
• Industrial gas transportation
• Processing
• Storage

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Teléfono

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687475