D1FVE02CC0NS03 - Proportional Pressure Reducing Valve with Onboard Electronics - Series D1FV OBE | Parker NA

Proportional Pressure Reducing Valve with Onboard Electronics - Series D1FV OBE | #D1FVE02CC0NS03

Click to View CAD Model

Proportional Pressure Reducing Valve with Onboard Electronics - Series D1FV OBE | #D1FVE02CC0NS03

The durable proportional pressure reducing valve D1FV OBE in NG06 (CETOP 03) features a very good pressure control behaviour. The digital onboard electronics is situated in a robust metal housing and provides a wide range of available commands.


Especificaciones técnicas

  • Entrada de señal: 4 - 20 mA
  • Posición del carrete: Operated in position a or b
  • Rango de control de presión: 25
  • Función: 12 - 20 mA = P-A
  • Conexión de solenoide: 6 + PE
  • Material de la junta: NBR
  • Conexión del puerto: NG06 / CETOP 03
  • Tipo de montaje: Subplate
  • Tipo de accionamiento: Proportional, Solenoid
  • Tipo de operación: Direct
  • Función: 3-way
  • Presión de trabajo máxima: 350 bar
  • Serie del producto: Proportional DC valve
  • Índice de caudal máximo: 10 L/min
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -25 °C
  • Para tipo de fluido: Hydraulic Oil According to DIN 51524...535
  • Peso: 2.9 kg
  • Posición de montaje: Unrestricted
  • Material de la junta: NBR
  • Material del cuerpo: Cast Iron
  • Temperatura ambiente máxima: 60 °C
  • Temperatura ambiente mínima: -20 °C
  • Temperatura máxima del fluido: 60 °C
  • Temperatura mínima del fluido: -25 °C
  • Viscosidad cinemática máxima: 400 cSt
  • Viscosidad cinemática mínima: 20 cSt
  • Clasificación de eficiencia del filtro: ISO 4406; 18/16/13
  • Histéresis: <4 %
  • Grado de protección de admisión: IP65 in accordance with EN 60529
Safety Warning

Información del artículo

he robust proportional pressure reducing valve series D1FV with onboard electronics in size NG06 / CETOP 03 is perfectly suitable for precise pilot controls and therefore optimized process accuracy due to its excellent pressure control behaviour.

Markets
• Industrial

Features/Benefits:
• Robust, proven design that represents our long-term experience in hydraulics
• Outstanding pressure behaviour - ideal for pilot controls
• Low hysteresis - ensures high repeatability and thus improved process and product accuracy
• Wide range of available commands - universally applicable
• Short delivery time - no warehousing necessary
• Manual override - allows to actuate the valve without current
• Barometric feedback
• Pressure stages 25 bar and 45 bar

Applications:
• Suitable for general hydraulic applications

Technical specifications:
The D1FV OBE controls the pressure in the A- or B-ports using the barometric feedback principle. The digital onboard electronics is situated in a robust metal housing which allows the usage under rough environmental conditions. The nominal values are factory set. The cable for connection to a serial RS232 interface is available as accessory. The value parameters can be edited with the common ProPxD software.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Teléfono

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687478