Deep PolyPak Hydraulic Seal with Knife Trimmed Scraper Lips (DPP) | #400725002375-375


LOADING IMAGES
400725002375-375

Deep PolyPak Hydraulic Seal with Knife Trimmed Scraper Lips (DPP) | #400725002375-375

Parker’s DPP Profile, deep PolyPak® hydraulic seal is a rectangular shaped symmetrical squeeze seal with knife trimmed scraper ID and OD lips for rod and piston sealing.


Especificaciones técnicas

  • Nominal Cross Section: 0.25
  • Ancho de la ranura: 0.413
  • Material de la junta: N4007A95
  • Diámetro exterior (Pulgadas): 2.875
  • Diámetro interior (Pulgadas): 2.375
  • Presión de trabajo máxima: 2500 psi
  • Temperatura mínima de funcionamiento: -20 °F
  • Temperatura máxima de funcionamiento: 320 °F
  • Material del cuerpo: HNBR
  • Material del muelle: NBR
  • Para tipo de fluido: Oil
  • Color: Black
  • Durómetro: 95 Shore A
  • Tipo de aplicación térmica: High Temperature (260 to 400°F)
  • Opciones de material de polímero: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Cumplimiento con especificaciones: API 6A
  • Medio: Hydraulic
  • Unidad de medida: Length: inch
  • Velocidad de corte máxima: 100 ft/min, 0.5 m/sec
Safety Warning

Información del artículo

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. To check current tooling, review the Part Number Look-up document. Contact Parker for requirements outside typical ranges.

Parker's Deep PolyPak® (DPP Profile) is a symmetrical profile squeeze seal for use in either rod or piston applications. Its rectangular shape ensures stability in the gland. The standard Molythane® shell provides high wear resistance and the O-ring energizer functions as a spring to maintain sealing contact under low pressure or vacuum applications.

The DPP Profile PolyPak seal's scraper lip design cuts fluid film and moves contamination away from the seal. The sharp edge of the lip is formed by a precision knife trimming process during manufacture.

A wide selection of sizes and alternate compounds allow this profile to match up with many hydraulic applications. The DPP Profile PolyPak seal is an economical choice as a stand-alone rod or piston seal. DPP Profile seals should not be installed back-to-back in bi-directional piston applications as a pressure trap between the seals may occur.

Standard Materials (Shell or Seal Body):
• P4615A90 Molythane®; Temp -65 / +200F; Pressure* 5000 psi; Surface speed <1.6 ft/s
• P4622A90 Ultrathane®; Temp -65 / +225F; Pressure* 5000 psi; Surface speed <1.6 ft/s
• Z4651D60 PolyMyte®; Temp -65 / +275F; Pressure* 7000 psi; Surface speed <1.6 ft/s
• N4263A90 Nitroxile®; Temp -20 / +275F; Pressure* 2000 psi; Surface speed <1.6 ft/s
• E4207A90 Ethylene Propylene; Temp -65 / +300F; Pressure* 2000 psi; Surface speed <1.6 ft/s
• V4266A95 FKM; Temp -5 / +400F; Pressure* 2250 psi; Surface speed <1.6 ft/s
• V4208A90 FKM; Temp -5 / +400F; Pressure* 2000 psi; Surface speed <1.6 ft/s
• N4007A95 HNBR; Temp -20 / +320F; Pressure* 2500 psi; Surface speed <1.6 ft/s

Please note: Pressure ratings shown are for predominantly dynamic applications. Where the application is predominantly static, as is typical in Oil & Gas applications, maximum pressure ratings may be extended by a factor of 2 to 3 (or greater), assuming nominal extrusion gap and operating temperature within limits. For assistance, please contact Parker’s application engineering team.

*Pressure ranges shown are for systems without wear rings. If using wear rings, please consult Engineering Section (Section 2) of Parker's Fluid Power Seal Design Guide, Catalog EPS5370.

Energizer Spring Element Materials:
• For seals with 4615 or 4622 PolyPak shell, the standard spring energizer is a nitrile o-ring
• For seals with 4651 PolyPak seal body, the O-spring energizer code must be specified. The standard code is "N" for nitrile o-ring
• For seals with rubber PolyPak seal body, standard spring energizer is an o-ring from the same rubber material family as the seal body.

Alternate Materials: For applications that may require an alternate material, please contact your Parker EPS representative.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

ENGINEERED POLYMER SYSTEMS DIV

2220 SOUTH 3600 WEST

SALT LAKE CITY

UT

UNITED STATES

84119

Teléfono

8019723000

Fax

8019734019

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687567