Diagnostic Test Meter and Accessories, Measure and Record with Analog or CAN Sensors, Parker SensoControl Serviceman Plus Kits | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Diagnostic Test Meter and Accessories, Measure and Record with Analog or CAN Sensors, Parker SensoControl Serviceman Plus Kits Diagnostic Test Meter and Accessories, Measure and Record with Analog or CAN Sensors, Parker SensoControl Serviceman Plus Kits

Diagnostic Test Meter and Accessories, Measure and Record with Analog or CAN Sensors, Parker SensoControl Serviceman Plus Kits

Note: PDS kit part numbers are no longer available as the part numbers have changed. Please refer to the “Recommended Products” section below to visit the updated products page, or contact us for further assistance.

Especificaciones técnicas

  • Tipo de medidor de diagnóstico: Parker Serviceman Plus
  • Tipo de memoria: Nano USB stick - 1GB
  • Voltaje de suministro eléctrico: 120 Volt AC
  • Software: SensoWin
  • Tipo de caja: Small carrying case
  • Aplicación: Hydraulic or pneumatic system diagnostics
  • Incluye: (1) USB cable - 1m, (1) Transducer cable - 5m, (1) USB cable - 1m, (1) Transducer cable - 5m, (1) Terminating Resistor, (1) USB cable - 1m, (2) Transducer cables - 5m, (1) USB cable - 1m, (2) Transducer cables - 5m, (1) CAN Y cable with Terminating Resist
  • Marca: SensoControl
Safety Warning

Descripción completa del producto

The SensoControl Parker Serviceman Plus is a rugged, portable, easy to use diagnostic meter. With a choice of CAN bus sensor communication or traditional analog inputs, the Parker Serviceman Plus is available with either 2 analog inputs or CAN style interface for up to 3 CAN sensors. This compact test instrument will measure pressure, flow, temperature, and RPM. A variety of pressure test kits are available.

CAN style Pressure Test Kits include:
• The Parker Serviceman Plus (CAN)
• Storage case
• 1 or 2 Transducers (choice of pressure range and coupling style)
• 1 or 2 Transducer cables
• CAN Y cable (kits with 2 transducers only)
• Power supply
• Terminator resistor
• SensoWin software and documentation
• USB connection cable
• Nano USB memory stick - 1GB
Optional kit expansion additions include: other transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (order separately).

Analog style Pressure Test Kits include:
• The Parker Serviceman Plus (Analog)
• Storage case
• 1 or 2 Transducers (choice of pressure range and coupling style)
• 1 or 2 Transducer cables
• Power supply
• SensoWin software and documentation
• USB connection cable
• Nano USB memory stick - 1GB
Optional kit expansion additions include: other SensoControl transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (order separately).

The Serviceman Plus is an effective tool to measure and record many system parameters beyond pressure. A variety of accessories are available for measuring flow, fluid temperature, and rotational speed. To expand the functionality of the basic pressure test kit, purchase these additional SensoControl accessories: transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (ordered separately).

Markets:
• Industrial
• Construction
• Molding
• Testing
• Maintenance and Repair, MRO

Features/Benefits:
• Pressure kits are easily expanded with SensoControl accessories to fully utilize the diagnostic capabilities of Parker's Serviceman Plus meter
• Transducers are color coded to correspond with pressure ranges for easy visual identification
• SensoWin software allows analysis of data when downloaded to a Windows operating system
• Easy intuitive operation
• Suitable for measuring hydraulic and pneumatic system pressures

Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid or air system maintenance and troubleshooting
• System performance optimization
• System validation

Documentos relacionados

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Literature and Reference Materials
SensoControl Website
Información de asistencia y contacto
Feedback Form
×
Productos

687PDC
687539