AD-51225 - Diesel and Biodiesel (FAME) Protection from Particulate and Water Contaminants | Parker NA

Diesel and Biodiesel (FAME) Protection from Particulate and Water Contaminants | #AD-51225

AD-51225

Diesel and Biodiesel (FAME) Protection from Particulate and Water Contaminants | #AD-51225

Velcon Aquacon® Diesel (AD) filters can remove both particulate and water contaminants in fuels to meet stringent downstream ISO 4406 and ASTM D975 cleanliness standards for both diesel or biodiesel fuels.


Especificaciones técnicas

  • Valor de filtración (micras) (µm): 25
  • Material de la junta: Buna-N
  • Aplicación: Diesel
  • Configuración del tapón terminal: Open-End
  • Longitud (pulg): 12.25
  • Diámetro exterior (Pulgadas): 5.625
  • Diámetro interior: 3 inch
  • Temperatura máxima de funcionamiento: 65 °C, 150 °F
  • Presión de rotura máxima: 75 psi, 5.2 bar
  • Diferencial de presión de cambio: 25 psi, 1.7 bar
  • Rango de pH: Continuous Operation: 5 - 9
  • Marca: Velcon
  • Caudal: Various depending on fluid viscosity and application. See brochure for more information.
  • Aplicación: Diesel
  • Tipo de filtro: Water Absorber
Safety Warning

Información del artículo

Even when the utmost care is taken, contaminants will be introduced as fuel is transported from the refinery to its point-of-use. Common contaminants, including pipe scale, silica, metal debris and water, can quickly deteriorate fuel cleanliness far beyond engine manufacturer's minimum requirements for fuel cleanliness.

Velcon Aquacon® Diesel (AD) filters can remove both particulate and water contaminants in fuels to meet stringent downstream ISO 4406 and ASTM D975 cleanliness standards for both diesel or biodiesel fuels. The AD design incorporates multiple layers of both high efficiency long-life particulate retention and water absorbing media.

Tiered Ratings
- 2, 4 or 6 micron rated AD filters are excellent solutions for delivering fuel ready for dispensing while assuring both ISO 4406 and ASTM D975 cleanliness levels are consistently met. Each progressively tighter AD filter rating adds additional particle removal capability and lowers ISO 4406 particle counts
- The 10, 25 and 40 micron rated filters are ideal for managing fuel contamination entering and leaving terminal storage tanks throughout the fuel transfer process

Benefits

- More reliable fuel injector performance by reducing particulate which can cause cascading damages
- Reduced operating costs due to repair of equipment damaged by particulate and water contaminants
- Reduced engine maintenance due to fewer components being damaged by contaminants
- More efficient fuel consumption due to fewer inhibiting particulate and water contaminants
- Removes free aqueous contaminants from fuel

Water Absorbance Versus Water Coalescing

AD filters are designed to remove both water and particulates from either diesel or biodiesel fuels. AD filters are ideal for use in biodiesel and blended fuels where high levels of surfactants (glycerin) could disrupt water coalescing. When continual removal of water from petroleum based fuel is required, the application of coalescing technology is optimal or preferred.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
Clean Diesel : Solutions for Diesel Fuel Cleanliness
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Teléfono

336-668-4444

Fax

336-668-4452

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
731421