FG-K1-004-KW - OBSOLETE: DIGI Base Number Test kit - Parker Kittiwake | Parker NA

OBSOLETE: DIGI Base Number Test kit - Parker Kittiwake | #FG-K1-004-KW

FG-K1-004-KW

OBSOLETE: DIGI Base Number Test kit - Parker Kittiwake | #FG-K1-004-KW OBSOLETE

Parker oil test kit range provides a complete set of economically priced equipment, with a level of accuracy suited to routine analysis of Base Number.


Especificaciones técnicas

  • Para tipo de fluido: Oil, Fuel Oil
  • Peso: Packaged 5.7 kg, Packaged 12.5 lb
  • Tecnología: Filtration, Hydraulics
  • Temperatura de funcionamiento: 10 to 30 °C, 50 to 86 °F
  • Marca: Kittiwake
  • División: Hydraulic & Industrial Process Filtration Division EMEA
  • Industria: Marine
  • Tipo de productos: Condition Monitor
  • Estilo de productos: Total Base Number (TBN) Sensor
  • Presión de trabajo: n/a
  • Caudal: n/a
  • Tamaño del puerto: n/a
  • Tipo de puerto: n/a
  • Temperatura máxima del fluido: n/a
  • Temperatura mínima del fluido: n/a
  • Método de detección: Pressure Reaction
  • Precisión: ±10% of new oil BN
  • Requisitos eléctricos: Battery (5 year - 5000 tests)
  • Salida de señal: Visual Display
  • Tiempo del ciclo: < 3 min
  • Cumplimiento con especificaciones: CE Certification
  • Materiales de fabricación: Glass Filled ABS
  • Material de la junta: n/a
  • Material del cuerpo: Glass Filled ABS
  • Altura: 112 mm
  • Diámetro: 77 mm
  • Opción de memoria estática: Previous test, plus five oils
  • Ciclos por vida útil: 5 years (5000 tests)
  • Número base: 5 - 100
Safety Warning

Información del artículo

Make fast on-site maintenance decisions fast with Parker Kittiwake's complete range of oil test kits. An economical range, providing reliable oil condition results in minutes.
Parker Kittiwake's oil test kit range provides a complete set of economically priced equipment, with a level of accuracy suited to routine analysis. Oil test kits provide you with a condition monitoring tool enabling you to make informed operational and maintenance decisions about your critical plant and equipment. The ability to test on-site at the point of use enables engineers and facilities managers to conduct oil analysis quickly and easily. Detecting out-of-spec fuels and lubricants can identify potential problems, before become critical. Choose from a range of equipment and parameters to use either individually, or combined as a single test kit.
Measure your oil's alkaline reserve and ability to neutralise acids from combustion. The DIGI BN Test Kit provides state of the art, digital analysis and gives fast, accurate results for in-depth monitoring of trends. The DIGI BN Test Kit gives a rapid indication of BN depletion in lubricants.
• Avoid fouling within the engine and corrosion of engine components by monitoring the Base Number (BN) of your lubricating oils
• Simple, economical monitoring of lubricants

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
Learn more about our DIGI Test kits
Compliance, Certifications & Safety
SAFETY]-TBN Reagent C-Safety Document-AS-K13378-KW
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Teléfono

Tel: +358 20 753 2500

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
C89472